Series 900 - Gas filters/Valves and other Components
HON 919
HON 919 is an on/off valve that acts as a diaphragm break safety device for actuator systems K 1a, K 2a, K 2a/1, K 2a/2, K 4, K 5, K 6, K 10a, K 11a/1 and K 11a/2.
- Component of a safety shut-off valve equipped with a diaphragm break safety device
- Installed on the vent line of SSV actuator
- Suitable for non-aggressive gases, other gases on enquiry
- SEP design according to PED
- Max. admissible pressure PS: 100 bar
- Max. operating pressure pmax: up to 100 bar
- Tripping pressure for closing: 20 mbar approx.
- Connection
- Inlet: External thread M 16 x 1.5 or G 1/2"
- Outlet: Connection - Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), PN 100, for pipe diameters 10 mm
Please Sign In to view part numbers available for purchase based on your account