/content/process/us/en/search.html

Series 900 - Gas filters/Valves and other Components

HON 925

HON 925 over-pressure protection fulfils the requirements of DVGW worksheet G 491

Overview
Features and Benefits:
  • Compact design
  • Various fixed response pressures available
  • With additional connection for pilot measuring/impulse line
  • Suitable for non-aggressive gases, other gases on enquiry
  • DVGW registration
  • SEP design according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Response pressure (fixed setting) optionally 0.6 bar / 1 bar / 1.6 bar / 2.5 bar / 4 bar / 6 bar / 10 bar / 16 bar / 25 bar / 40 bar – more on enquiry
  • Connection
    • Inlet: Pipe connection DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 10 mm, 12 mm
    • Outlet: Gauge connection according to DIN EN ISO 228 G 1/4 – or similar to pipe connection
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device meet the ATEX requirements.
 
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
RMG925
Overpressure shut off valve RMG 925
RMG925
Overpressure shut off valve RMG 925