/content/process/us/en/search.html

small pressure regulators pressure reducer

HON 219 (D 119a)

The HON 219 (D 119a) direct-acting pressure reducer conforms to the DIN EN 334 standard and is suitable for industrial and process applications.​​​​

Overview
Features and Benefits:
  • Bubble-tight sealing at zero flow
  • Integrated safety relief valve
  • Easy operation and monitoring
  • Suitable for non-aggressive gases, other gases on enquiry
  • SEP registration according to PED
  • Max. admissible pressure PS = 50 bar
  • Max. inlet pressure pu max: up to 50 bar
  • Outlet pressure range Wd: 8 mbar up to 8 bar
  • Connection: Inlet ₃/₄ male; Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), for pipe diameters 10 mm, 12 mm, 16 mm
  • Connection: Outlet ₃/₄ male
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
 
Specifications

Environmental Conditions

  • Operating Ambient Temperature
    • -15 to +60 deg C
  • Outlet Pressure Range
    • Wd: 8 mbar to 8 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • pumax = 50 bar
  • Connection Type
    • Input - G3/4 (up to p_umax 50 bar), Pipe connections per DIN EN ISO 8434-1 (DIN 2353) for pipe OD 10, 12, 16 mm
    • Output - G3/4

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 50 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components without ignition sources/hot faces; not subject to ATEX 95; electronic accessories meet ATEX requirements

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Gas pressure regulator for industrial and process applications
    • Other gases on request
    • Suitable for gases per DVGW G 260 and neutral, non-aggressive gases

Environmental Conditions

  • Operating Ambient Temperature
    • -15 to +60 deg C
  • Outlet Pressure Range
    • Wd: 8 mbar to 8 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • pumax = 50 bar
  • Connection Type
    • Input - G3/4 (up to p_umax 50 bar), Pipe connections per DIN EN ISO 8434-1 (DIN 2353) for pipe OD 10, 12, 16 mm
    • Output - G3/4

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 50 bar

Standards & Certifications

  • Explosion Protection
    • All mechanical components without ignition sources/hot faces; not subject to ATEX 95; electronic accessories meet ATEX requirements

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Gas pressure regulator for industrial and process applications
    • Other gases on request
    • Suitable for gases per DVGW G 260 and neutral, non-aggressive gases
  • Operating Ambient Temperature : -15 to +60 deg C
  • Maximum Inlet Pressure Rating : pumax = 50 bar
  • Maximum Admissible Pressure : 50 bar
  • Outlet Pressure Range : Wd: 8 mbar to 8 bar
  • Explosion Protection : All mechanical components without ignition sources/hot faces; not subject to ATEX 95; electronic accessories meet ATEX requirements
  • Connection Type : Input - G3/4 (up to p_umax 50 bar), Pipe connections per DIN EN ISO 8434-1 (DIN 2353) for pipe OD 10, 12, 16 mm|Output - G3/4
  • Body Material : Aluminum Alloy
  • Applications : Gas pressure regulator for industrial and process applications|Other gases on request|Suitable for gases per DVGW G 260 and neutral, non-aggressive gases
Brochure
Name
Description
File Size
Date
Size
Manual for HON 219 gas pressure regulator
application/pdf 4.53 MB
4/27/2021
4.53 MB
HON 219 (D 119a) direct-acting pressure reducer conforms to DIN EN 334.
application/pdf 548.19 KB
4/27/2021
548.19 KB
Name
Description
File Size
Date
Size
Manual for HON 219 gas pressure regulator
application/pdf 4.53 MB
4/27/2021
4.53 MB
HON 219 (D 119a) direct-acting pressure reducer conforms to DIN EN 334.
application/pdf 548.19 KB
4/27/2021
548.19 KB
Name
Description
File Size
Date
Size
Manual for HON 219 gas pressure regulator
4.53 MB
4/27/2021
HON 219 (D 119a) direct-acting pressure reducer conforms to DIN EN 334.
548.19 KB
4/27/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON219
Pressure Reducing Valve HON 219 (D 119)
HON219
Pressure Reducing Valve HON 219 (D 119)