plantcruise
PlantCruise by Experion®
PlantCruise by Experion® is based on Honeywell’s award-winning Experion Process Knowledge System (EPKS) built to efficiently meet the needs of Honeywell users.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PlantCruise by Experion® is based Honeywell’s proven Experion Process Knowledge System (PKS) technology and designed to efficiently meet the control system needs of variety of industrial applications. It provides an integrated platform with comprehensive connectivity, advanced HMI and tools, and software enabled solutions delivering operational efficiencies and new business outcomes.
What Is It?
PlantCruise is the perfect platform for users to extend their scope at any time from process control and management to include personnel and assets, and to even integrate the resources of their entire business operations.
PlantCruise offers proven technology with the right agility for greater reliability and advanced control:
- Provides flexible control platform options based on Series 8 and ControlEdge for improved fit across various industrial applications
- Includes model-based advanced predictive control technology for loop-control optimization
- Ensures no “loss of view” of the core process through Experion Direct Connect Station
- Utilizes Honeywell’s patented Fault Tolerant Ethernet (FTE) capability ensures greater reliability
- Employs IT-enabled solutions for improved performance and operations (e.g., virtualization, data mobility, remote operations)
- Changes control process verification for regulatory compliance
- Simplifies engineering and maintenance functionality
PlantCruise by Experion offers an integrated control package based on state-of-the-art controllers and technology, which enable seamless, plant-wide control and improved connectivity. The key features of this solution include:
- Built-in function blocks and pre-built templates
- Rich function libraries to easily create control strategies
- Support for Custom Algorithm Blocks (CABs) and application development to suit industry and application-specific requirements
- User-friendly tools such as Control Builder, Enhanced Bulk Builder, Quick Builder, Smart Reporting and HMIWeb Solution Pack
- Simple Human Machine Interface (HMI) including Abnormal Situation Management (ASM®) Consortium-compliant displays
- Alarm management tools such as alarm shelving, alarming tracker, and dynamic alarm suppression
What Problems Does It Solve?
PlantCruise by Experion is a proven Distributed Control System (DCS) leveraging the Experion PKS system, which is purpose-built to fit users’ applications and is easy-to-use and configure. This system enables users to:
- Maximize uptime and improve plant reliability and efficiency
- Enhance operator effectiveness through alarm management and displays
- Ensure data integrity and integration with business applications for optimized performance
- Scale the system to meet expanded or future requirements
- Remove process bottlenecks by integrating data, processes, and workflows
- Improve equipment and process monitoring, and optimize production against feed and energy costs
Others
- Barometric Pressure Altitude
- -300 to +3000 m
- Rate of Change Temperature
- <=1 deg C/min
- Ambient Temperature Range
- External: 0 to 50 deg C
- Internal : 0 to 60 deg C
- Relative Humidity
- 5 to 95% RH, Non-Condensing
- Mechanical Shock
- Terminal Peak Sawtooth Waveform 4g max at 25 ms
- Corrosives
- G3
- Standards
- CE Conformity
- EAC
- IECEx
- RCM
- UKCA
Others
- Barometric Pressure Altitude
- -300 to +3000 m
- Rate of Change Temperature
- <=1 deg C/min
- Ambient Temperature Range
- External: 0 to 50 deg C
- Internal : 0 to 60 deg C
- Relative Humidity
- 5 to 95% RH, Non-Condensing
- Mechanical Shock
- Terminal Peak Sawtooth Waveform 4g max at 25 ms
- Corrosives
- G3
- Standards
- CE Conformity
- EAC
- IECEx
- RCM
- UKCA
- Barometric Pressure Altitude : -300 to +3000 m
- Rate of Change Temperature : <=1 deg C/min
- Ambient Temperature Range : External: 0 to 50 deg C|Internal : 0 to 60 deg C
- Relative Humidity : 5 to 95% RH, Non-Condensing
- Mechanical Shock : Terminal Peak Sawtooth Waveform 4g max at 25 ms
- Corrosives : G3
- Standards : CE Conformity|EAC|IECEx|RCM|UKCA
eBook
Technical Note
Application Note
Brochure
White Paper
Brief
Case Study
Filters
Please sign in to view part numbers available for purchase based on your account Sign In