i o modules
Control Network Module
CNM is a ruggedized network device, delivering high-speed 1 Gbps connectivity in a compact, modular form, designed to operate in harsh industrial environments with user-friendly experience for Operational Technology in industrial control systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Control Network Module, CNM, provides a network solution for integrating Honeywell control system devices over Honeywell’s Fault Tolerant Ethernet, FTE, and Safety networks.
What Is It?
A network device to integrate Honeywell’s Basic Process Control System and Safety Systems’ layer 1 devices over Ethernet.
What Problems Does It Solve?
CNM replaces commercial official off the shelf non-standard network integration devices with first party Honeywell network module which extends Honeywell LEAP philosophy reducing project schedules, costs, and risks.
Others
- Uplink
- 1 Gbps Combo Port
- Single Mode Fiber Support
- Up to 15 km
- Multi-Mode Fiber Support
- Up to 2 km
- Operating Temperature
- -40 to +70 deg C
- Installation Areas
- Safe and Hazardous (HAZLOC) Locations
- Form Factor Size
- 6 in L x 4.5 in W
- Mounting Type
- CCA and DIN rail
- Device Type
- Unmanaged Network Device
- Standards
- ATEX Zone 2
- CSA Class I Div 2
- IEC 62443
- IECEx Zone 2
- ISA Secure
- Downlink
- 4 Ethernet Ports (10/100 Mbps)
- 8 Combo Ports (10/100/1000 Mbps)
Others
- Uplink
- 1 Gbps Combo Port
- Single Mode Fiber Support
- Up to 15 km
- Multi-Mode Fiber Support
- Up to 2 km
- Operating Temperature
- -40 to +70 deg C
- Installation Areas
- Safe and Hazardous (HAZLOC) Locations
- Form Factor Size
- 6 in L x 4.5 in W
- Mounting Type
- CCA and DIN rail
- Device Type
- Unmanaged Network Device
- Standards
- ATEX Zone 2
- CSA Class I Div 2
- IEC 62443
- IECEx Zone 2
- ISA Secure
- Downlink
- 4 Ethernet Ports (10/100 Mbps)
- 8 Combo Ports (10/100/1000 Mbps)
- Uplink : 1 Gbps Combo Port
- Single Mode Fiber Support : Up to 15 km
- Multi-Mode Fiber Support : Up to 2 km
- Operating Temperature : -40 to +70 deg C
- Installation Areas : Safe and Hazardous (HAZLOC) Locations
- Form Factor Size : 6 in L x 4.5 in W
- Mounting Type : CCA and DIN rail
- Device Type : Unmanaged Network Device
- Standards : ATEX Zone 2|CSA Class I Div 2|IEC 62443|IECEx Zone 2|ISA Secure
- Downlink : 4 Ethernet Ports (10/100 Mbps)|8 Combo Ports (10/100/1000 Mbps)
Brochure
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In