/content/process/us/en/search.html

ph orp

pHG Glass pH and ORP Sensors

pHG sensors are easy to install, virtually maintenance-free and provide users with cost-effective, yet accurate and dependable pH measurement in easy in-line or immersion installations.

Overview
Accurate pH and ORP monitoring and control in a range of industrial processes results in efficient product quality and reagent control. Honeywell’s pHG sensor assemblies provide cost effective and accurate pH measurements in easy in-line or immersion installations.

What Is It?
Honeywell’s pHG series use electrodes that offer a reliable combination of pH measuring and reference electrodes together with an integral automatic temperature compensator in a 1-piece corrosion-resistant molded Ryton body.  The pHG pH/ORP electrodes use glass pH sensors and platinum or gold ORP sensors. These assemblies are suitable for in-line and submersion applications.

How Does It Work?
The pHG pH electrodes have a ¾-inch NPT thread at each end. This allows for direct screw-in insertion into process pipelines. The pHG electrodes can also be screwed to the end of a pipe for immersion style applications. The electrodes’ compact size eliminates the need for O-rings or any special seals. Quick disconnect plugs enable easier installation and maintenance. 
The pHG assembly includes a permanent but maintenance-free reference junction with gel fill. The junction’s large surface area resists fouling while its symmetrical annular shape minimizes the effects of electrical current passing through the process solution for improved pH measurement.

What Problems Does It Solve?
Honeywell’s pHG assembly is easy to install, virtually maintenance-free and provides users with cost effective, yet accurate and dependable pH measurement. This leads to a smooth and hassle-free process, enhanced control and improved product quality.
Specifications

Applications & Compatibility

  • Compatibility
    • Analog and Microprocessor-Based Instruments
  • Sensor Type
    • Combination glass pH and ORP electrodes

Environmental Conditions

  • Temperature Rating
    • Up to 212 deg F (100 deg C) maximum
  • Pressure Ratings
    • Up to 150 psi (1000 kPa) maximum
  • Operating Range
    • 0 to 14 pH

Technical Specifications

  • Temperature Compensator
    • ATC Standard with pH (8550 Thermistor or 1000 Ohm RTD)

Measurement & Sensor Related (Measurement Capabilities)

  • ORP Sensor
    • Gold or Platinum Sensors

I/O Capabilities

  • Mounting Options
    • 3/4 in MNPT suitable for either inline or immersion mounting

Mechanical & Physical Properties

  • Electrode Materials
    • ORP: Kynar, Gold or Platinum, Epoxy, EPM, Ceramic
    • pH: Kynar, Glass, EPM, Ceramic

Dimensions & Weight

  • Dimensions
    • 150 mm Long x 21.6 mm Diameter (5.9 x 0.85 in)

Applications & Compatibility

  • Compatibility
    • Analog and Microprocessor-Based Instruments
  • Sensor Type
    • Combination glass pH and ORP electrodes

Environmental Conditions

  • Temperature Rating
    • Up to 212 deg F (100 deg C) maximum
  • Pressure Ratings
    • Up to 150 psi (1000 kPa) maximum
  • Operating Range
    • 0 to 14 pH

Technical Specifications

  • Temperature Compensator
    • ATC Standard with pH (8550 Thermistor or 1000 Ohm RTD)

Measurement & Sensor Related (Measurement Capabilities)

  • ORP Sensor
    • Gold or Platinum Sensors

I/O Capabilities

  • Mounting Options
    • 3/4 in MNPT suitable for either inline or immersion mounting

Mechanical & Physical Properties

  • Electrode Materials
    • ORP: Kynar, Gold or Platinum, Epoxy, EPM, Ceramic
    • pH: Kynar, Glass, EPM, Ceramic

Dimensions & Weight

  • Dimensions
    • 150 mm Long x 21.6 mm Diameter (5.9 x 0.85 in)
  • Compatibility : Analog and Microprocessor-Based Instruments
  • Temperature Rating : Up to 212 deg F (100 deg C) maximum
  • Temperature Compensator : ATC Standard with pH (8550 Thermistor or 1000 Ohm RTD)
  • Sensor Type : Combination glass pH and ORP electrodes
  • Pressure Ratings : Up to 150 psi (1000 kPa) maximum
  • Operating Range : 0 to 14 pH
  • ORP Sensor : Gold or Platinum Sensors
  • Mounting Options : 3/4 in MNPT suitable for either inline or immersion mounting
  • Electrode Materials : ORP: Kynar, Gold or Platinum, Epoxy, EPM, Ceramic|pH: Kynar, Glass, EPM, Ceramic
  • Dimensions : 150 mm Long x 21.6 mm Diameter (5.9 x 0.85 in)
Data Sheet
Name
Description
File Size
Date
Size
This document outlines the features of pHG electrodes, which provide a dependable combination of measuring and reference electrodes, along with an integrated Automatic Temperature Compensator (ATC), all within a single corrosion-resistant assembly.
application/pdf 1.73 MB
5/2/2025
1.73 MB
Name
Description
File Size
Date
Size
This document outlines the features of pHG electrodes, which provide a dependable combination of measuring and reference electrodes, along with an integrated Automatic Temperature Compensator (ATC), all within a single corrosion-resistant assembly.
application/pdf 1.73 MB
5/2/2025
1.73 MB
Name
Description
File Size
Date
Size
This document outlines the features of pHG electrodes, which provide a dependable combination of measuring and reference electrodes, along with an integrated Automatic Temperature Compensator (ATC), all within a single corrosion-resistant assembly.
1.73 MB
5/2/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
31834088-501
25' CABLE FROM PREAMP TO INST
31834088-501
25' CABLE FROM PREAMP TO INST
ASC-ORP20
ORP QD 20 ft Cable
ASC-ORP20
ORP QD 20 ft Cable
ASC-ORP50
ORP QD 50 ft Cable
ASC-ORP50
ORP QD 50 ft Cable
ASC-PHG20
PHG QD 20 ft Cable
ASC-PHG20
PHG QD 20 ft Cable
ASC-PHG50
pHG QD 50 ft Cable
ASC-PHG50
pHG QD 50 ft Cable