/content/process/us/en/search.html

ph orp

UDA2182 Multiple Input Analyzer

UDA2182 Multiple Input Analyzer is used to control and monitor analytical process variables in liquids such as a solution’s acidity or alkalinity (PH), its Oxidation Reduction Potential (ORP) as well as its Dissolved Oxygen (DO) concentration

Overview
Analytical instruments measure process variables in liquids in a wide range of chemical processes in the power generation, industrial water, food and beverage, pharmaceutical, and pulp and paper industries. Built on Honeywell’s rich expertise in electronic design, the UDA2182 Multiple Input analyzer is among the most versatile analytical instruments available today.​

What Is It?
The UDA2182 monitors and controls analytical process variables such as a solution’s acidity or alkalinity (pH), its Oxidation Reduction Potential (ORP) as well as its Dissolved Oxygen (DO) concentration. Applications include power water quality control, wastewater influent and effluent, pure water preparation, food and dairy and neutralization.
Its ‘mix-and match’ input card design, menu-driven configuration, high-resolution graphic backlit display, Ethernet communications, wireless IR interface and multiple language prompts make it easy to install, operate and maintain. Pre-calibrated ‘plug-and-play’ input cards available in pH (Glass and Durafet), ORP, Contacting Conductivity DO (ppm and ppb) ensure accuracy of measurement.
The UDA2182 analyzer platform builds on Honeywell’s series of 7082, 9782, and 7020 Leeds & Northrup analyzers, and can be seamlessly retrofitted to enhance performance and reliability. 

How Does It Work?
The UDA2182 monitors and controls analytical process variables such as a solution’s acidity or alkalinity (pH), its Oxidation Reduction Potential (ORP) as well as its Dissolved Oxygen (DO) concentration. Applications include power water quality control, wastewater influent and effluent, pure water preparation, food and dairy and neutralization.
Its ‘mix-and match’ input card design, menu-driven configuration, high-resolution graphic backlit display, Ethernet communications, wireless IR interface and multiple language prompts make it easy to install, operate and maintain. Pre-calibrated ‘plug-and-play’ input cards available in pH (Glass and Durafet), ORP, Contacting Conductivity DO (ppm and ppb) ensure accuracy of measurement.
The UDA2182 analyzer platform builds on Honeywell’s series of 7082, 9782, and 7020 Leeds & Northrup analyzers, and can be seamlessly retrofitted to enhance performance and reliability.

What Problems Does It Solve?
The UDA2182 Universal Dual Analyzer’s mix-and-match input card design lowers inventory costs and enables flexible field configuration for maximum process uptime. Additionally, the analyzer lowers training and maintenance costs and minimizes operational errors.
Specifications

Environmental Conditions

  • Temperature Compensation
    • Integral Automatic Temperature Compensator (ATC)
  • Temperature Rating
    • Up to 140 deg C (284 deg F) (cell dependent)
  • Pressure Ratings
    • Up to 250 psig (1724 kPa) (cell dependent)
  • Flow Velocity
    • Up to 10 ft/sec (3 m/sec) (cell dependent)

Communication & Protocols

  • Cell Constants Supported
    • 0.01, 0.1, 1, 10, and 50 cm⁻¹ (varies by cell type)
  • Supported Sensors
    • Industrial Electrolytic Conductivity Cells (4973, 4905, 4909 Types)

Technical Specifications

  • Electrical Connections
    • 4 or 6 leads with integral ATC
    • Options for integral cable, quick disconnect, junction box

Mechanical & Physical Properties

  • Electrode Materials
    • Titanium, Platinum, Nickel, Monel, High-Density Graphite (cell dependent)
  • Wetted Materials
    • Polyethersulfone (PES), Titanium, Platinum, Nickel, Monel, Graphite, Teflon, Silicone Rubber, 316 Stainless Steel (Cell Dependent)
  • Compatible Cells
    • 4973 (preferred for deionized water), 4905 (widest choice of cell constants), 4909 (removal without process interruption)

I/O Capabilities

  • Mounting Options
    • Insertion (direct in process stream), immersion (tank/trough), flow-through (process/bypass line), insertion/removal (ball valve)

Applications & Compatibility

  • Applications
    • Reliable, continuous measurement of electrolytic conductivity in industrial water processes

Electrical Specifications

  • Input Type
    • Multiple Input Capability For Insertion, Immersion, Flow-Through, and Insertion/Removal Cells voltage direct current

Standards & Certifications

  • Approvals
    • ASME Section VIII, Div. 1, UG-101, CRN #0F11607-5C

Environmental Conditions

  • Temperature Compensation
    • Integral Automatic Temperature Compensator (ATC)
  • Temperature Rating
    • Up to 140 deg C (284 deg F) (cell dependent)
  • Pressure Ratings
    • Up to 250 psig (1724 kPa) (cell dependent)
  • Flow Velocity
    • Up to 10 ft/sec (3 m/sec) (cell dependent)

Communication & Protocols

  • Cell Constants Supported
    • 0.01, 0.1, 1, 10, and 50 cm⁻¹ (varies by cell type)
  • Supported Sensors
    • Industrial Electrolytic Conductivity Cells (4973, 4905, 4909 Types)

Technical Specifications

  • Electrical Connections
    • 4 or 6 leads with integral ATC
    • Options for integral cable, quick disconnect, junction box

Mechanical & Physical Properties

  • Electrode Materials
    • Titanium, Platinum, Nickel, Monel, High-Density Graphite (cell dependent)
  • Wetted Materials
    • Polyethersulfone (PES), Titanium, Platinum, Nickel, Monel, Graphite, Teflon, Silicone Rubber, 316 Stainless Steel (Cell Dependent)
  • Compatible Cells
    • 4973 (preferred for deionized water), 4905 (widest choice of cell constants), 4909 (removal without process interruption)

I/O Capabilities

  • Mounting Options
    • Insertion (direct in process stream), immersion (tank/trough), flow-through (process/bypass line), insertion/removal (ball valve)

Applications & Compatibility

  • Applications
    • Reliable, continuous measurement of electrolytic conductivity in industrial water processes

Electrical Specifications

  • Input Type
    • Multiple Input Capability For Insertion, Immersion, Flow-Through, and Insertion/Removal Cells voltage direct current

Standards & Certifications

  • Approvals
    • ASME Section VIII, Div. 1, UG-101, CRN #0F11607-5C
  • Temperature Compensation : Integral Automatic Temperature Compensator (ATC)
  • Cell Constants Supported : 0.01, 0.1, 1, 10, and 50 cm⁻¹ (varies by cell type)
  • Electrical Connections : 4 or 6 leads with integral ATC|Options for integral cable, quick disconnect, junction box
  • Electrode Materials : Titanium, Platinum, Nickel, Monel, High-Density Graphite (cell dependent)
  • Temperature Rating : Up to 140 deg C (284 deg F) (cell dependent)
  • Supported Sensors : Industrial Electrolytic Conductivity Cells (4973, 4905, 4909 Types)
  • Wetted Materials : Polyethersulfone (PES), Titanium, Platinum, Nickel, Monel, Graphite, Teflon, Silicone Rubber, 316 Stainless Steel (Cell Dependent)
  • Pressure Ratings : Up to 250 psig (1724 kPa) (cell dependent)
  • Mounting Options : Insertion (direct in process stream), immersion (tank/trough), flow-through (process/bypass line), insertion/removal (ball valve)
  • Compatible Cells : 4973 (preferred for deionized water), 4905 (widest choice of cell constants), 4909 (removal without process interruption)
  • Flow Velocity : Up to 10 ft/sec (3 m/sec) (cell dependent)
  • Applications : Reliable, continuous measurement of electrolytic conductivity in industrial water processes
  • Input Type : Multiple Input Capability For Insertion, Immersion, Flow-Through, and Insertion/Removal Cells voltage direct current
  • Approvals : ASME Section VIII, Div. 1, UG-101, CRN #0F11607-5C
Application Note
Name
Description
File Size
Date
Size
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
application/pdf 120.72 KB
6/3/2021
120.72 KB
Download the latest power plant feedwater treatment.
application/pdf 1.17 MB
2/26/2024
1.17 MB
Brochure
Name
Description
File Size
Date
Size
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Analyzers Model UDA2182 Dual Input Analytical Analyzer, 51-52-16-85-Issue 13
application/pdf 58.46 KB
6/4/2021
58.46 KB
Analyzer Model UDA2182 Dual Input, 51-52-16-85
application/pdf 57.8 KB
6/4/2021
57.8 KB
Name
Description
File Size
Date
Size
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
application/pdf 120.72 KB
6/3/2021
120.72 KB
Download the latest power plant feedwater treatment.
application/pdf 1.17 MB
2/26/2024
1.17 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Analyzers Model UDA2182 Dual Input Analytical Analyzer, 51-52-16-85-Issue 13
application/pdf 58.46 KB
6/4/2021
58.46 KB
Analyzer Model UDA2182 Dual Input, 51-52-16-85
application/pdf 57.8 KB
6/4/2021
57.8 KB
Name
Description
File Size
Date
Size
UDA2182 Series and APT Series Specification, 70-82-03-14. Industrial Electrolytic Conductivity Cells.
120.72 KB
6/3/2021
Download the latest power plant feedwater treatment.
1.17 MB
2/26/2024
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
1.55 MB
6/3/2021
Analyzers Model UDA2182 Dual Input Analytical Analyzer, 51-52-16-85-Issue 13
58.46 KB
6/4/2021
Analyzer Model UDA2182 Dual Input, 51-52-16-85
57.8 KB
6/4/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
51453313-501
UDA PH INPUT BOARD
51453313-501
UDA PH INPUT BOARD
51453316-501
UDA CONDUCTIVITY INPUT BOARD
51453316-501
UDA CONDUCTIVITY INPUT BOARD
51453319-501
UDA DISLVD OXYGEN PPM INPUT BD
51453319-501
UDA DISLVD OXYGEN PPM INPUT BD
51453319-502
UDA DISLVD OXYGEN PPB INPUT BD
51453319-502
UDA DISLVD OXYGEN PPB INPUT BD
51453322-501
UDA CPU BD KIT
51453322-501
UDA CPU BD KIT
51453322-503
UDA CPU BD KIT (RT)
51453322-503
UDA CPU BD KIT (RT)
51453328-501
UDA ADDITIONAL AO & RO BOARD
51453328-501
UDA ADDITIONAL AO & RO BOARD
51453540-501
UDA POWER SUPPLY BOARD
51453540-501
UDA POWER SUPPLY BOARD