/content/process/us/en/search.html

1 8 din controllers

UDC1700 DIN Controller

Manufacturing applications require a robust, highly flexible and powerful controller that uses minimum panel space. UDC1700 universal controller meets these requirements and offers a high degree of functionality and reliability, all at a low price.

Overview
The UDC1700 is a microprocessor-based 1/8 DIN controller for monitoring and controlling temperature and pressure levels in a wide range of applications such as environmental chambers, furnaces, ovens, packaging machines and other applications in the plastics and food & beverage industries. The versatile 1/8 DIN universal controller is extremely flexible and has been designed for tough production conditions. This digital controller assures process security, is user-friendly with a quick configuration process and enables easy troubleshooting and repair.
Specifications

Software & Interface

  • Display
    • Dual 4-Digit LED Display (PV and SP, Adjustable/Ramping/Blank Options)
  • PC Software
    • Configuration Wizards and Diagnostics available

Environmental Conditions

  • Environmental Protection
    • NEMA 3/IP65 Front-Face Sealing, EMI/EMC Compliant
  • Temperature Stability
    • 0.01% of span per deg C

Processing & Performance Metrics

  • Input Sampling Rate
    • 4 samples/sec
  • Accuracy
    • 0.1% of span ±1 LSD

I/O Capabilities

  • Operator Interface
    • Tactile Keypad, Easy Configuration (setup/configuration modes), Security Code
  • Control Algorithms
    • On/Off, PID, PD+MR, TPSC (Three Position Step Control for valve positioning)
  • Outputs
    • Up to 3 Outputs: Relay, SSR Driver, DC Linear (0 to 20 mA, 4 to 20 mA, 0 to 10 V, 0 to 5 V)

Electrical Specifications

  • Input Resolution
    • 14 bit (always 4X better than display resolution)
  • Input Isolation
    • 2500 V from outputs and power supply
  • Power Supply
    • Universal: 90 to 264 VAC, 50/60 Hz; Optional: 24/48 VAC/DC
  • Input Type
    • Universal Input: 7 Thermocouple Types, RTDs, Current, Voltage Linear Inputs (all configurable) voltage direct current

Security & Access Control

  • Memory/Security
    • EEPROM Non-Volatile Memory, 4-Digit Security Code

Controller Specifications

  • Controller Type
    • Microprocessor-based 1/8 DIN Universal Digital Controller

Standards & Certifications

  • Approvals
    • UL, FM (limit model), CE Mark

Applications & Compatibility

  • Mounting
    • Plug-in, 1/8 DIN Panel Cutout (45 x 92 mm), 100 mm Depth

Others

  • Dimensions
    • 3.78 x 1.89 x 3.94 in
    • 96 x 48 x 100 mm

Software & Interface

  • Display
    • Dual 4-Digit LED Display (PV and SP, Adjustable/Ramping/Blank Options)
  • PC Software
    • Configuration Wizards and Diagnostics available

Environmental Conditions

  • Environmental Protection
    • NEMA 3/IP65 Front-Face Sealing, EMI/EMC Compliant
  • Temperature Stability
    • 0.01% of span per deg C

Processing & Performance Metrics

  • Input Sampling Rate
    • 4 samples/sec
  • Accuracy
    • 0.1% of span ±1 LSD

I/O Capabilities

  • Operator Interface
    • Tactile Keypad, Easy Configuration (setup/configuration modes), Security Code
  • Control Algorithms
    • On/Off, PID, PD+MR, TPSC (Three Position Step Control for valve positioning)
  • Outputs
    • Up to 3 Outputs: Relay, SSR Driver, DC Linear (0 to 20 mA, 4 to 20 mA, 0 to 10 V, 0 to 5 V)

Electrical Specifications

  • Input Resolution
    • 14 bit (always 4X better than display resolution)
  • Input Isolation
    • 2500 V from outputs and power supply
  • Power Supply
    • Universal: 90 to 264 VAC, 50/60 Hz; Optional: 24/48 VAC/DC
  • Input Type
    • Universal Input: 7 Thermocouple Types, RTDs, Current, Voltage Linear Inputs (all configurable) voltage direct current

Security & Access Control

  • Memory/Security
    • EEPROM Non-Volatile Memory, 4-Digit Security Code

Controller Specifications

  • Controller Type
    • Microprocessor-based 1/8 DIN Universal Digital Controller

Standards & Certifications

  • Approvals
    • UL, FM (limit model), CE Mark

Applications & Compatibility

  • Mounting
    • Plug-in, 1/8 DIN Panel Cutout (45 x 92 mm), 100 mm Depth

Others

  • Dimensions
    • 3.78 x 1.89 x 3.94 in
    • 96 x 48 x 100 mm
  • Dimensions : 3.78 x 1.89 x 3.94 in|96 x 48 x 100 mm
  • Display : Dual 4-Digit LED Display (PV and SP, Adjustable/Ramping/Blank Options)
  • Environmental Protection : NEMA 3/IP65 Front-Face Sealing, EMI/EMC Compliant
  • Temperature Stability : 0.01% of span per deg C
  • Input Sampling Rate : 4 samples/sec
  • Operator Interface : Tactile Keypad, Easy Configuration (setup/configuration modes), Security Code
  • Control Algorithms : On/Off, PID, PD+MR, TPSC (Three Position Step Control for valve positioning)
  • Input Resolution : 14 bit (always 4X better than display resolution)
  • Memory/Security : EEPROM Non-Volatile Memory, 4-Digit Security Code
  • Input Isolation : 2500 V from outputs and power supply
  • Controller Type : Microprocessor-based 1/8 DIN Universal Digital Controller
  • Power Supply : Universal: 90 to 264 VAC, 50/60 Hz; Optional: 24/48 VAC/DC
  • PC Software : Configuration Wizards and Diagnostics available
  • Input Type : Universal Input: 7 Thermocouple Types, RTDs, Current, Voltage Linear Inputs (all configurable) voltage direct current
  • Approvals : UL, FM (limit model), CE Mark
  • Mounting : Plug-in, 1/8 DIN Panel Cutout (45 x 92 mm), 100 mm Depth
  • Accuracy : 0.1% of span ±1 LSD
  • Outputs : Up to 3 Outputs: Relay, SSR Driver, DC Linear (0 to 20 mA, 4 to 20 mA, 0 to 10 V, 0 to 5 V)
Application Note
Name
Description
File Size
Date
Size
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
Brochure
Name
Description
File Size
Date
Size
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Data Sheet
Name
Description
File Size
Date
Size
UDC 1000 Series, UDC 1700 Micro-Pro Universal Digital Controller, 51-51-16-85-Issue 13
application/pdf 94.39 KB
6/8/2021
94.39 KB
UDC1200 and UDC1700 MICRO-PRO SERIES Controllers product specification sheet, Russian
application/pdf 264.76 KB
6/8/2021
264.76 KB
UDC1200 and UDC1700 MICRO-PRO SERIES Controllers Specification
application/pdf 219.11 KB
6/8/2021
219.11 KB
Name
Description
File Size
Date
Size
UDC 1000 Series, UDC 1700 Micro-Pro Universal Digital Controller, 51-51-16-85-Issue 13
application/pdf 94.39 KB
6/8/2021
94.39 KB
UDC1200 and UDC1700 MICRO-PRO SERIES Controllers product specification sheet, Russian
application/pdf 264.76 KB
6/8/2021
264.76 KB
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
UDC1200 and UDC1700 MICRO-PRO SERIES Controllers Specification
application/pdf 219.11 KB
6/8/2021
219.11 KB
Name
Description
File Size
Date
Size
Accurately Identify and Tune any Process with Accutune III
691.72 KB
6/8/2021
Panel-mounted controllers brochure, Oct 2011.
761.73 KB
6/8/2021
UDC 1000 Series, UDC 1700 Micro-Pro Universal Digital Controller, 51-51-16-85-Issue 13
94.39 KB
6/8/2021
UDC1200 and UDC1700 MICRO-PRO SERIES Controllers product specification sheet, Russian
264.76 KB
6/8/2021
UDC1200 and UDC1700 MICRO-PRO SERIES Controllers Specification
219.11 KB
6/8/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
198638
CONN COMP RELAY
198638
CONN COMP RELAY
46189010-502
RELAY OUTPUT PWA (1)
46189010-502
RELAY OUTPUT PWA (1)
46189011-502
SSR OUTPUT PWA (1)
46189011-502
SSR OUTPUT PWA (1)
46189012-502
LINEAR OUTPUT BOARD (1)
46189012-502
LINEAR OUTPUT BOARD (1)
46189013-502
COMMUNICATIONS PWA (1)
46189013-502
COMMUNICATIONS PWA (1)
46189014-502
REMOTE RESET PWA (1)
46189014-502
REMOTE RESET PWA (1)
46189014-F01
REMOTE RESET PWA (KIT OF 5 )
46189014-F01
REMOTE RESET PWA (KIT OF 5 )
46189015-501
UDC1000/1500 CONFIG. SOFTWARE
46189015-501
UDC1000/1500 CONFIG. SOFTWARE
46189016-501
UDC/UDC1000 FIXING STRAP
46189016-501
UDC/UDC1000 FIXING STRAP
46189017-501
UDC/UDI1500 FIXING STRAP
46189017-501
UDC/UDI1500 FIXING STRAP