/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

paper recorders

DR4300 Circular Chart Recorder

DR4300 is a low-cost circular chart recorder ideal for recording batch processes such as those in industrial ovens, environmental chambers, pharmaceutical equipment and dairy, textile and food machinery.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
DR4300 is a low-cost circular chart recorder ideal for recording batch processes such as those used in industrial ovens, environmental chambers, pharmaceutical equipment, dairy, textile and food machinery, industrial furnaces and farm machinery. A structural foam case and heavy-duty plastic door provide excellent protection against most industrial environments.​

What Is It?
​The DR4300 10 circular chart recorder is a one- or two-pen microprocessor-based recorder that can handle a variety of process parameters from devices such as temperature, humidity, pressure and flow transmitters. It uses preprinted charts and fiber tip pens and is available with and without a digital display. Easy to operate and maintain, it is ideal for most process recording applications that can be handled by low-cost analog recorders. The Basic DR4300 has a typical accuracy of 0.50%, while the DR4300 recorder with display can be field calibrated to improve the typical accuracy to 0.2%. This circular chart recorder also supports PID control and alarming for those processes that require both recording and control in a single device.

How Does It Work?
​Honeywell Truline Circular Chart recorders accept directly connected process signals which allow them to process data and create the chart under actual environmental conditions, eliminating the risk of temperature and humidity expansion of the paper and enhancing its accuracy. The chart recorders use single or dual pens or a “hot-stylus” type pen to produce the chart image. The simple design of these chart recorders makes them easy to operate even by inexperienced operators, and the modular construction makes them easy to maintain, modify and service. The bright, digital display and a dedicated configuration keypad bring further convenience to the user. These chart recorders come with NEMA 3 or NEMA 4 front face protection, making them suitable for tough production environments.

What Problems Does It Solve?
The DR4300 circular chart recorder offers the most economical solution for recording one or two process parameters.
Specifications

Electrical Specifications

  • Alarm Outputs
    • Up to 2 SPDT Relays or Open Collector Outputs
  • Transmitter Power
    • 24 VDC, 100 mA Max
  • Output Type
    • Electromechanical Relay, Open Collector, 4 to 20 mA Current Output
  • Input Impedance
    • mA: 250 Ω, V: 200 kΩ, RTD: 13.3 kΩ, Others: 10 MΩ

Processing & Performance Metrics

  • Sampling rate
    • Every 0.33 sec

Environmental Conditions

  • Relative Humidity
    • 10 to 90% RH (derated above 40 deg C)
  • Operating Temperature Range
    • 15 to 55 deg C (max 50 deg C for UL listing)

Applications & Compatibility

  • Mounting
    • Panel, Surface, or 2 in Pipe

I/O Capabilities

  • Inputs
    • 1 (Single Pen) or 2 (Dual Pen)
    • Thermocouples, RTDs, mA, mV, V
  • Control Modes
    • Manual, Automatic (local setpoint)

Mechanical & Physical Properties

  • Chart Size
    • 10.24 in (260 mm) Diameter, 4 in (100 mm) Calibrated Width

Standards & Certifications

  • Approvals
    • CE, UL, CSA

Electrical Specifications

  • Alarm Outputs
    • Up to 2 SPDT Relays or Open Collector Outputs
  • Transmitter Power
    • 24 VDC, 100 mA Max
  • Output Type
    • Electromechanical Relay, Open Collector, 4 to 20 mA Current Output
  • Input Impedance
    • mA: 250 Ω, V: 200 kΩ, RTD: 13.3 kΩ, Others: 10 MΩ

Processing & Performance Metrics

  • Sampling rate
    • Every 0.33 sec

Environmental Conditions

  • Relative Humidity
    • 10 to 90% RH (derated above 40 deg C)
  • Operating Temperature Range
    • 15 to 55 deg C (max 50 deg C for UL listing)

Applications & Compatibility

  • Mounting
    • Panel, Surface, or 2 in Pipe

I/O Capabilities

  • Inputs
    • 1 (Single Pen) or 2 (Dual Pen)
    • Thermocouples, RTDs, mA, mV, V
  • Control Modes
    • Manual, Automatic (local setpoint)

Mechanical & Physical Properties

  • Chart Size
    • 10.24 in (260 mm) Diameter, 4 in (100 mm) Calibrated Width

Standards & Certifications

  • Approvals
    • CE, UL, CSA
  • Alarm Outputs : Up to 2 SPDT Relays or Open Collector Outputs
  • Transmitter Power : 24 VDC, 100 mA Max
  • Sampling rate : Every 0.33 sec
  • Relative Humidity : 10 to 90% RH (derated above 40 deg C)
  • Output Type : Electromechanical Relay, Open Collector, 4 to 20 mA Current Output
  • Operating Temperature Range : 15 to 55 deg C (max 50 deg C for UL listing)
  • Mounting : Panel, Surface, or 2 in Pipe
  • Inputs : 1 (Single Pen) or 2 (Dual Pen)|Thermocouples, RTDs, mA, mV, V
  • Input Impedance : mA: 250 Ω, V: 200 kΩ, RTD: 13.3 kΩ, Others: 10 MΩ
  • Control Modes : Manual, Automatic (local setpoint)
  • Chart Size : 10.24 in (260 mm) Diameter, 4 in (100 mm) Calibrated Width
  • Approvals : CE, UL, CSA
Brochure
Name
Description
File Size
Date
Size
Digital Recording at the Price of Analog
application/pdf 510.08 KB
6/4/2021
510.08 KB
Manuals and Guides
Name
Description
File Size
Date
Size
installation, operation, and troubleshooting of the DR4300 Circular Chart Recorder. Revision N
application/pdf 3.1 MB
11/21/2023
3.1 MB
Quick Start user manual for DR4300 recorder
application/pdf 49.6 KB
11/21/2023
49.6 KB
DR4300 Comm manual; use with 51-52-25-66, Modbus RTU Comm manual
application/pdf 78.35 KB
11/21/2023
78.35 KB
Data Sheet
Name
Description
File Size
Date
Size
DR4300 Circular Chart Recorder Specification and Technical Data - Russian.
application/pdf 312.55 KB
6/4/2021
312.55 KB
DR4300 is a low-cost circular chart recorder ideal for recording batch processes such as those in industrial ovens, environmental chambers, pharmaceutical equipment and dairy, textile and food machinery.
application/pdf 412.9 KB
6/30/2023
412.9 KB
Certificate
Name
Description
File Size
Date
Size
DR 4300 European Union Declaration of Conformity
application/pdf 324.56 KB
11/21/2023
324.56 KB
Name
Description
File Size
Date
Size
installation, operation, and troubleshooting of the DR4300 Circular Chart Recorder. Revision N
application/pdf 3.1 MB
11/21/2023
3.1 MB
Digital Recording at the Price of Analog
application/pdf 510.08 KB
6/4/2021
510.08 KB
DR4300 Circular Chart Recorder Specification and Technical Data - Russian.
application/pdf 312.55 KB
6/4/2021
312.55 KB
Quick Start user manual for DR4300 recorder
application/pdf 49.6 KB
11/21/2023
49.6 KB
DR4300 Comm manual; use with 51-52-25-66, Modbus RTU Comm manual
application/pdf 78.35 KB
11/21/2023
78.35 KB
DR 4300 European Union Declaration of Conformity
application/pdf 324.56 KB
11/21/2023
324.56 KB
DR4300 is a low-cost circular chart recorder ideal for recording batch processes such as those in industrial ovens, environmental chambers, pharmaceutical equipment and dairy, textile and food machinery.
application/pdf 412.9 KB
6/30/2023
412.9 KB
Name
Description
File Size
Date
Size
Digital Recording at the Price of Analog
510.08 KB
6/4/2021
installation, operation, and troubleshooting of the DR4300 Circular Chart Recorder. Revision N
3.1 MB
11/21/2023
Quick Start user manual for DR4300 recorder
49.6 KB
11/21/2023
DR4300 Comm manual; use with 51-52-25-66, Modbus RTU Comm manual
78.35 KB
11/21/2023
DR4300 Circular Chart Recorder Specification and Technical Data - Russian.
312.55 KB
6/4/2021
DR4300 is a low-cost circular chart recorder ideal for recording batch processes such as those in industrial ovens, environmental chambers, pharmaceutical equipment and dairy, textile and food machinery.
412.9 KB
6/30/2023
DR 4300 European Union Declaration of Conformity
324.56 KB
11/21/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
22996
BALUN FERRITE BEAD AXIAL
22996
BALUN FERRITE BEAD AXIAL
24001660-001
10 IN CIRCULAR CHART-STOCK
24001660-001
10 IN CIRCULAR CHART-STOCK
24001660-002
10 IN CIRCULAR CHART-STOCK
24001660-002
10 IN CIRCULAR CHART-STOCK
24001660-003
10 IN CIRCULAR CHART-STOCK
24001660-003
10 IN CIRCULAR CHART-STOCK
24001660-004
10 IN CIRCULAR CHART-STOCK
24001660-004
10 IN CIRCULAR CHART-STOCK
24001660-005
10 IN CIRCULAR CHART-STOCK
24001660-005
10 IN CIRCULAR CHART-STOCK
24001660-006
10 IN CIRCULAR CHART-STOCK
24001660-006
10 IN CIRCULAR CHART-STOCK
24001660-007
10 IN CIRCULAR CHART-STOCK
24001660-007
10 IN CIRCULAR CHART-STOCK
24001660-008
10 IN CIRCULAR CHART-STOCK
24001660-008
10 IN CIRCULAR CHART-STOCK
24001660-009
10 IN CIRCULAR CHART-STOCK
24001660-009
10 IN CIRCULAR CHART-STOCK