paper recorders
DR4500 Circular Chart Recorder
The DR4500 is a 12” circular chart recorder aimed at applications in food processing, pharmaceuticals, heat treatment, environmental testing, manufactured goods and water/waste water treatment.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
The DR4500 circular chart recorder is a microprocessor-based recorder suitable to meet a wide range of industry requirements. It comes with a digital display and easy-to-use operator interface, and is available in many models to cater to the specific needs of different applications such as flow and HTST dairy processes. The Truline pen provides a convenient method to document a process while minimizing maintenance hassles. An integral PID controller and RS-485 Modbus communications ensure user empowerment. This accurate and easily configurable recorder is designed to work in tough industrial situations.
How Does It Work?
Honeywell Truline circular chart recorders accept directly connected process signals which allow them to process data and create the chart under actual environmental conditions, eliminating the risk of temperature and humidity expansion of the paper and enhancing its accuracy. The chart recorders use single or dual pens or a “hot-stylus” type pen to produce the chart image. The simple design of these chart recorders makes them easy to operate even by inexperienced operators, and the modular construction makes them easy to maintain, modify and service. The bright, digital display and a dedicated configuration keypad bring further convenience to the user. These chart recorders come with NEMA 3 or NEMA 4 front face protection, making them suitable for tough production environments.
What Problems Does It Solve?
The DR4500 circular chart recorder eliminates the need to purchase individual circular charts for each application with its single circular chart requirement, thereby enabling cost savings to the user through reduced stocking of multiple circular charts.
Standards & Certifications
- Approvals
- FM Approved for Class I, Div. 2, Groups A, B, C, D areas depending on model
- UL Approved
Technical Specifications
- Wiring Connections
- Terminals inside the case
Electrical Specifications
- Transmitter Supply Voltage
- 22 to 26 VDC at input terminals (50 mA DC at 24 VDC)
- Input Impedance
- All others: 10 Megohms
- IP66/IP67
- Type 4X
Measurement & Sensor Related (Measurement Capabilities)
- Source Impedance
- RTD: 100 ohms per lead maximum
Processing & Performance Metrics
- Sampling rate
- Each input sampled 3 times a second (1 or 2 inputs) and 3 times in 2 seconds (3 or 4 inputs)
- Digital Indication Accuracy
- 1 digit
Applications & Compatibility
- Mounting
- Panel or Surface (some adapter kits available for existing panel cutouts)
Standards & Certifications
- Approvals
- FM Approved for Class I, Div. 2, Groups A, B, C, D areas depending on model
- UL Approved
Technical Specifications
- Wiring Connections
- Terminals inside the case
Electrical Specifications
- Transmitter Supply Voltage
- 22 to 26 VDC at input terminals (50 mA DC at 24 VDC)
- Input Impedance
- All others: 10 Megohms
- IP66/IP67
- Type 4X
Measurement & Sensor Related (Measurement Capabilities)
- Source Impedance
- RTD: 100 ohms per lead maximum
Processing & Performance Metrics
- Sampling rate
- Each input sampled 3 times a second (1 or 2 inputs) and 3 times in 2 seconds (3 or 4 inputs)
- Digital Indication Accuracy
- 1 digit
Applications & Compatibility
- Mounting
- Panel or Surface (some adapter kits available for existing panel cutouts)
- Approvals : FM Approved for Class I, Div. 2, Groups A, B, C, D areas depending on model|UL Approved
- Wiring Connections : Terminals inside the case
- Transmitter Supply Voltage : 22 to 26 VDC at input terminals (50 mA DC at 24 VDC)
- Source Impedance : RTD: 100 ohms per lead maximum
- Sampling rate : Each input sampled 3 times a second (1 or 2 inputs) and 3 times in 2 seconds (3 or 4 inputs)
- Mounting : Panel or Surface (some adapter kits available for existing panel cutouts)
- Input Impedance : All others: 10 Megohms|IP66/IP67|Type 4X
- Digital Indication Accuracy : 1 digit
Data Sheet
Certificate
Filters
Please sign in to view part numbers available for purchase based on your account Sign In