portable gauging and sampling for terminals
HERMetic UTImeter Otex - Restricted Type - Land Applications
Honeywell’s HERMetic UTImeter Otex is a portable electronic liquid level gauge designed for operation under open conditions on petroleum and chemical storage tanks where open gauging is permitted.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
HERMetic UTImeter Otex enables four measurements in a single operation:
- Ullage level measurement
- Temperature verification
- Oil-water interface level detection
- Innage, Reference height (manual detection of dip datum plate)
HERMetic UTImeter Otex allows easy battery exchange and can be fitted optionally on a French plate with tightening mechanism to secure the units inside gauging pipes or dip hatches up to a diameter of 6 Inch. The tape cleaning devices, window wiper and tape protection are standard parts.
How Does It Work?
The sensor of HERMetic UTImeter Otex is calibrated once at the factory and does not require subsequent calibration. The temperature probe is an RTD element, with its characteristics stored inside the sensor. The sensor sends true temperature values to the electronic package. Therefore, changing a sensor or a tape does not require a new calibration.
The unit complies with a host of regulations, including:
ISO (4512, 3170, 4268)
API (MPMS Chap 3.1A, MPMS Chap 7, MPMS Chap 8.1, MPMS Chap 17.11)
IP (PMM Part III-1, PMM Part IV)
EC Directive 89/336/EEC (EMC)
EC Directive 94/9/EC (MED)
EC Directive 96/98/EC (ATEX 100a).
It has been approved by:
National authorities (USCG, MSA, GOST-R)
All major classification societies
ATEX, IECEx, Factory Mutual, NEPSI, GOST standard.
What Problems Does It Solve?
Honeywell’s HERMetic UTImeter Otex allows static verification of the liquid level in a tank and continuous temperature reading of the liquid with high repeatability, thanks to the electronic detection principle. The fully modular unit ensures accuracy and stability, while reducing maintenance costs for users.
Mechanical & Physical Properties
- Probe
- 1 in sensing probe (standard)
- 2 in load for high viscous products or manual dip plate detection
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G EEx ia IIB T4/Tamb 50 deg C
- China CQST ExiaIIBT4
- Factory Mutual CL I, DIV 1, CandD, T4 Tamb 50 deg C and CL I, ZN 0, AEx ia IIB T4 Tamb 50 deg C
- IECEx Zone 0 Ex ia IIB T4/Tamb 50 deg C
- Approvals
- API MPMS Chap 3.1A, 7, 8.1
- EC Directives
- IP PMM Part III-1, IV
- ISO 4512, 3170, 4268
Pressure/Operating Limits
- Maximum Tank Overpressure
- Not specified for Otex (Gtex is 0.3 bar)
Technical Specifications
- Temperature Resolution
- 0.01 or 0.1 deg selectable; deg C or deg F selectable
I/O Capabilities
- Measurement Functions
- Ullage (distance from liquid surface to tank top), Temperature, Oil-Water Interface Level, Innage/Reference Height (manual detection of dip datum plate)
- Indication
- Audible and Visible Selectable
- Operation
- Can be used for calibration and verification of automatic level gauging systems
- Used on open gauging hatch (restricted type)
Processing & Performance Metrics
- Temperature Accuracy
- ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Measurement Accuracy
- Ullage/Interface: ±2 mm (±0.08 in approx.), Tape Accuracy: ±1.5 mm/30 m (±1/16 in/100 ft)
Environmental Conditions
- Temperature Range
- Sensor: -40 to 90 deg C (-40 to 194 deg F); Ambient: -20 to 50 deg C (-4 to 122 deg F)
Overview
- Special Features
- Tape cleaning device, window wiper, tape protection, easy battery and sensor exchange, no calibration needed after sensor exchange Millimeter-PRD
Electrical Specifications
- Power Supply
- Approved 9V Batteries
Applications & Compatibility
- Applications
- Custody Transfer, Inventory Control, Free Water Detection on Shore Tanks
- Sensor Type
- ULTRA Sensing Probe: Stainless Steel Tube, PEEK Head, Ultrasonic Liquid Level Sensor, Temperature Sensor (RTD), Conductivity Electrode
Network & Connectivity Infrastructure
- Tape Length
- 1 mm, 1/16 in resolution
- 15 m/50 ft, 30 m/100 ft, 35 m/115 ft
- Metric/English Graduation
Functional & Control Features
- Maintenance
- Fully modular, tape, sensor, instrument unit can be changed by user
Software & Interface
- Display
- 8-Character LCD with Backlight
Mechanical & Physical Properties
- Probe
- 1 in sensing probe (standard)
- 2 in load for high viscous products or manual dip plate detection
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G EEx ia IIB T4/Tamb 50 deg C
- China CQST ExiaIIBT4
- Factory Mutual CL I, DIV 1, CandD, T4 Tamb 50 deg C and CL I, ZN 0, AEx ia IIB T4 Tamb 50 deg C
- IECEx Zone 0 Ex ia IIB T4/Tamb 50 deg C
- Approvals
- API MPMS Chap 3.1A, 7, 8.1
- EC Directives
- IP PMM Part III-1, IV
- ISO 4512, 3170, 4268
Pressure/Operating Limits
- Maximum Tank Overpressure
- Not specified for Otex (Gtex is 0.3 bar)
Technical Specifications
- Temperature Resolution
- 0.01 or 0.1 deg selectable; deg C or deg F selectable
I/O Capabilities
- Measurement Functions
- Ullage (distance from liquid surface to tank top), Temperature, Oil-Water Interface Level, Innage/Reference Height (manual detection of dip datum plate)
- Indication
- Audible and Visible Selectable
- Operation
- Can be used for calibration and verification of automatic level gauging systems
- Used on open gauging hatch (restricted type)
Processing & Performance Metrics
- Temperature Accuracy
- ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Measurement Accuracy
- Ullage/Interface: ±2 mm (±0.08 in approx.), Tape Accuracy: ±1.5 mm/30 m (±1/16 in/100 ft)
Environmental Conditions
- Temperature Range
- Sensor: -40 to 90 deg C (-40 to 194 deg F); Ambient: -20 to 50 deg C (-4 to 122 deg F)
Overview
- Special Features
- Tape cleaning device, window wiper, tape protection, easy battery and sensor exchange, no calibration needed after sensor exchange Millimeter-PRD
Electrical Specifications
- Power Supply
- Approved 9V Batteries
Applications & Compatibility
- Applications
- Custody Transfer, Inventory Control, Free Water Detection on Shore Tanks
- Sensor Type
- ULTRA Sensing Probe: Stainless Steel Tube, PEEK Head, Ultrasonic Liquid Level Sensor, Temperature Sensor (RTD), Conductivity Electrode
Network & Connectivity Infrastructure
- Tape Length
- 1 mm, 1/16 in resolution
- 15 m/50 ft, 30 m/100 ft, 35 m/115 ft
- Metric/English Graduation
Functional & Control Features
- Maintenance
- Fully modular, tape, sensor, instrument unit can be changed by user
Software & Interface
- Display
- 8-Character LCD with Backlight
- Probe : 1 in sensing probe (standard)|2 in load for high viscous products or manual dip plate detection
- Hazardous Location Approvals : ATEX II 1 G EEx ia IIB T4/Tamb 50 deg C|China CQST ExiaIIBT4|Factory Mutual CL I, DIV 1, CandD, T4 Tamb 50 deg C and CL I, ZN 0, AEx ia IIB T4 Tamb 50 deg C|IECEx Zone 0 Ex ia IIB T4/Tamb 50 deg C
- Maximum Tank Overpressure : Not specified for Otex (Gtex is 0.3 bar)
- Temperature Resolution : 0.01 or 0.1 deg selectable; deg C or deg F selectable
- Measurement Functions : Ullage (distance from liquid surface to tank top), Temperature, Oil-Water Interface Level, Innage/Reference Height (manual detection of dip datum plate)
- Temperature Accuracy : ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Measurement Accuracy : Ullage/Interface: ±2 mm (±0.08 in approx.), Tape Accuracy: ±1.5 mm/30 m (±1/16 in/100 ft)
- Temperature Range : Sensor: -40 to 90 deg C (-40 to 194 deg F); Ambient: -20 to 50 deg C (-4 to 122 deg F)
- Special Features : Tape cleaning device, window wiper, tape protection, easy battery and sensor exchange, no calibration needed after sensor exchange Millimeter-PRD
- Power Supply : Approved 9V Batteries
- Applications : Custody Transfer, Inventory Control, Free Water Detection on Shore Tanks
- Tape Length : 1 mm, 1/16 in resolution|15 m/50 ft, 30 m/100 ft, 35 m/115 ft|Metric/English Graduation
- Sensor Type : ULTRA Sensing Probe: Stainless Steel Tube, PEEK Head, Ultrasonic Liquid Level Sensor, Temperature Sensor (RTD), Conductivity Electrode
- Maintenance : Fully modular, tape, sensor, instrument unit can be changed by user
- Indication : Audible and Visible Selectable
- Operation : Can be used for calibration and verification of automatic level gauging systems|Used on open gauging hatch (restricted type)
- Approvals : API MPMS Chap 3.1A, 7, 8.1|EC Directives|IP PMM Part III-1, IV|ISO 4512, 3170, 4268
- Display : 8-Character LCD with Backlight
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In