/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

burner accessories

Blast Tips

Small burner tips to handle combustible mixtures of air and gas under sufficient pressure to cause a blast-like flame.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
Blast Tips are suitable for variety of applications. In general, Blast Tips are built to burn without the use of any refractory tunnel and are either self-piloting or built to prevent the flame from blowing away under normal conditions of operation. Due to the marked differences in combustion characteristics of various combustible gases, it is not always possible to use the same tip on all gases. A tip that may have good flame retention when burning coke oven gas may not hold a natural gas flame at all. They can be used in groups to heat a wide area such as the bottom of a kettle, or mounted down a length of pipe as in a core oven.
Specifications

Dimensions & Size Specifications

  • Sizes
    • Ferrofix - 1/4 to 6 in pipe sizes
    • Sticktite - 1/2 to 6 in pipe sizes

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Suitable flame sensing and automatic fuel shutoff required

Applications & Compatibility

  • Compatible Mixers
    • Injectors (low/high pressure), proportional mixers, Variset® mixers
  • Typical Uses
    • Boilers, kilns, ovens, air heaters, furnaces, immersion heating

Pressure Specifications

  • Mixture Pressure
    • Rated at 6 in. wc (15 mbar)

Combustion Design & Characteristics

  • Combustion Block
    • Not required; optional for refractory‑lined chambers

Processing & Performance Metrics

  • Capacity Range
    • Ferrofix - 6,090 to 5,700,000 BTU/hr (HHV) at 6 in. wc
    • Sticktite - 37,000 to 5,250,000 BTU/hr (HHV) at 6 in. wc

Combustion, Fuel & Mixing Sub‑Systems

  • Nozzle Series
    • Ferrofix, Sticktite
  • Nozzle Type
    • Open‑type, flame‑retention design

Combustion, Mixing & Fuel Dynamics

  • Mixing Method
    • Used with air/gas mixing devices

Material Specifications

  • Material
    • Cast Iron, Steel

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas (0.6 specific gravity reference)

Dimensions & Size Specifications

  • Sizes
    • Ferrofix - 1/4 to 6 in pipe sizes
    • Sticktite - 1/2 to 6 in pipe sizes

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Suitable flame sensing and automatic fuel shutoff required

Applications & Compatibility

  • Compatible Mixers
    • Injectors (low/high pressure), proportional mixers, Variset® mixers
  • Typical Uses
    • Boilers, kilns, ovens, air heaters, furnaces, immersion heating

Pressure Specifications

  • Mixture Pressure
    • Rated at 6 in. wc (15 mbar)

Combustion Design & Characteristics

  • Combustion Block
    • Not required; optional for refractory‑lined chambers

Processing & Performance Metrics

  • Capacity Range
    • Ferrofix - 6,090 to 5,700,000 BTU/hr (HHV) at 6 in. wc
    • Sticktite - 37,000 to 5,250,000 BTU/hr (HHV) at 6 in. wc

Combustion, Fuel & Mixing Sub‑Systems

  • Nozzle Series
    • Ferrofix, Sticktite
  • Nozzle Type
    • Open‑type, flame‑retention design

Combustion, Mixing & Fuel Dynamics

  • Mixing Method
    • Used with air/gas mixing devices

Material Specifications

  • Material
    • Cast Iron, Steel

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas (0.6 specific gravity reference)
  • Sizes : Ferrofix - 1/4 to 6 in pipe sizes|Sticktite - 1/2 to 6 in pipe sizes
  • Flame Supervision : Suitable flame sensing and automatic fuel shutoff required
  • Compatible Mixers : Injectors (low/high pressure), proportional mixers, Variset® mixers
  • Mixture Pressure : Rated at 6 in. wc (15 mbar)
  • Combustion Block : Not required; optional for refractory‑lined chambers
  • Capacity Range : Ferrofix - 6,090 to 5,700,000 BTU/hr (HHV) at 6 in. wc|Sticktite - 37,000 to 5,250,000 BTU/hr (HHV) at 6 in. wc
  • Nozzle Series : Ferrofix, Sticktite
  • Mixing Method : Used with air/gas mixing devices
  • Typical Uses : Boilers, kilns, ovens, air heaters, furnaces, immersion heating
  • Nozzle Type : Open‑type, flame‑retention design
  • Material : Cast Iron, Steel
  • Gas Type : Natural Gas (0.6 specific gravity reference)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
18903-1
NZL,STICKTITE,ST 103 14,0.75 IN.,NPT,STL
18903-1
NZL,STICKTITE,ST 103 14,0.75 IN.,NPT,STL