/content/process/us/en/search.html

burner accessories

Peepsights

Peepsights in a vareity of different sizes, designed for furnace viewing.

Overview
Eclipse peepsight assemblies can be used for various combustion needs. The single piece units are designed for installation on a burner. The 2/3 union assemblies may be installed on or adjacent to a burner or the wall of the application itself. Blast gate peepsights are designed with a sliding gate to isolate the peepsight from the furnace and are used on the appliance wall. The rectangular peepsight assemblies are designed for mounting in a duct or for use as a furnace viewing port.
Specifications

Control, Logic & Functional Behavior

  • Functions
    • Flame observation and furnace viewing
    • Visual inspection of flame/furnace interior

Mechanical Design, Layout & Construction Options

  • Viewing Mode
    • Direct visual line‑of‑sight

Overview

  • Product Type
    • Combustion viewing device

Installation & Mounting Specifications

  • Mounting Types
    • Thread (NPT) or Rectangular Flange

Control, Logic & Functional Behavior

  • Functions
    • Flame observation and furnace viewing
    • Visual inspection of flame/furnace interior

Mechanical Design, Layout & Construction Options

  • Viewing Mode
    • Direct visual line‑of‑sight

Overview

  • Product Type
    • Combustion viewing device

Installation & Mounting Specifications

  • Mounting Types
    • Thread (NPT) or Rectangular Flange
  • Functions : Flame observation and furnace viewing|Visual inspection of flame/furnace interior
  • Viewing Mode : Direct visual line‑of‑sight
  • Product Type : Combustion viewing device
  • Mounting Types : Thread (NPT) or Rectangular Flange
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10034566
PPST,0.375 IN.,NPT,STL SHL,ELECTROLYTICA
10034566
PPST,0.375 IN.,NPT,STL SHL,ELECTROLYTICA
101037668
PPST,1 11.5 " NPT,3000 PSI BURST PRESS M
101037668
PPST,1 11.5 " NPT,3000 PSI BURST PRESS M
37428
1" NPT OBSVTN GL
37428
1" NPT OBSVTN GL
EC10509
PPST,0.75 IN. NPT,YL BR,SELD.
EC10509
PPST,0.75 IN. NPT,YL BR,SELD.
EC11872
GSKT,3.06 OD X 2.37 ID X 1/16 THK., 2 IN
EC11872
GSKT,3.06 OD X 2.37 ID X 1/16 THK., 2 IN
EC120054
PPST,2/3 PIPE UNN,2 IN. NPT,INCL. GSKT
EC120054
PPST,2/3 PIPE UNN,2 IN. NPT,INCL. GSKT
EC120060
PPST,2/3 PIPE UNN,3 IN. NPT
EC120060
PPST,2/3 PIPE UNN,3 IN. NPT
EC13046
LENS,GL,PYREX,2.188 IN. DIA,0.125 IN. TH
EC13046
LENS,GL,PYREX,2.188 IN. DIA,0.125 IN. TH
EC13067
GSKT,2.219 IN OD X 1.625 IN ID X 0.0625
EC13067
GSKT,2.219 IN OD X 1.625 IN ID X 0.0625
EC14797
PPST,HT,3/4 14 NPT,500 DEG F. 0.107 LBS
EC14797
PPST,HT,3/4 14 NPT,500 DEG F. 0.107 LBS