/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

direct fired furnace burners

BIC, BICA, ZIC

Burners with housing made of cast steel (BIC), aluminium (BICA) or sheet steel (ZIC), with ceramic tube connection.

Overview
Burners with housing made of cast steel (BIC), aluminium (BICA) or sheet steel (ZIC), with a ceramic tube connection.

Features & Benefits:
  • Burner sizes: 50 to 200
  • Capacity: 10 to 1000 kW
  • Uses: cold air, hot air, flat flame, and high-temperature applications
  • Fuel Types: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon consultation
  • Burner length: 300 to 1200 mm
  • Gas Connection: threaded
  • Versions Available: burner with integrated ignition lance, housing with internal insulation
More Information:
Specifications

Overview

  • Models
    • BIC, BICA, BICW, ZIC, ZICW

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • Up to 1450 deg C (2642 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +180°C (-4 to +356°F)

Installation & Mounting Specifications

  • Installation Orientation
    • Horizontal or angled

Air & Combustion Air Specifications

  • Air Preheat Capability
    • Up to 600 deg C (1112 deg F)

Material Specifications

  • Ceramic Tube Material
    • SiSiC (Silicon Infiltrated Silicon Carbide)
  • Material
    • BIC: Cast Steel
    • BICA: AlSi
    • BICW/ZICW: Steel + insulation
    • ZIC: Steel

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 22 to 200 cm depending on model

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod standard; UV sensor optional
  • Ignition Type
    • Direct spark, integrated torch

Processing & Performance Metrics

  • Outlet Velocity
    • Medium to high (up to 155 m/s)
  • Capacity Range
    • BIC: 15 to 1000 kW
    • BICA: 15 to 70 kW
    • ZIC: 315 to 1000 kW

Control, Logic & Functional Behavior

  • Control Type
    • On/Off, modulating, pilot rate, pneumatic ratio control

Fuel, Gas & Media Specifications

  • Fuel Type
    • BIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
    • BICA: Natural gas, LPG
    • ZIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas

Standards & Certifications

  • Approvals
    • Eurasian Customs Union (Meets technical specifications), EN 746-2, REACH Regulation (Applies to BICW/ZICW (contains RCF/ASW insulation)), WEEE Directive Disposal Compliance, Machinery Directive 2006/42/EC

Overview

  • Models
    • BIC, BICA, BICW, ZIC, ZICW

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • Up to 1450 deg C (2642 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +180°C (-4 to +356°F)

Installation & Mounting Specifications

  • Installation Orientation
    • Horizontal or angled

Air & Combustion Air Specifications

  • Air Preheat Capability
    • Up to 600 deg C (1112 deg F)

Material Specifications

  • Ceramic Tube Material
    • SiSiC (Silicon Infiltrated Silicon Carbide)
  • Material
    • BIC: Cast Steel
    • BICA: AlSi
    • BICW/ZICW: Steel + insulation
    • ZIC: Steel

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 22 to 200 cm depending on model

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod standard; UV sensor optional
  • Ignition Type
    • Direct spark, integrated torch

Processing & Performance Metrics

  • Outlet Velocity
    • Medium to high (up to 155 m/s)
  • Capacity Range
    • BIC: 15 to 1000 kW
    • BICA: 15 to 70 kW
    • ZIC: 315 to 1000 kW

Control, Logic & Functional Behavior

  • Control Type
    • On/Off, modulating, pilot rate, pneumatic ratio control

Fuel, Gas & Media Specifications

  • Fuel Type
    • BIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
    • BICA: Natural gas, LPG
    • ZIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas

Standards & Certifications

  • Approvals
    • Eurasian Customs Union (Meets technical specifications), EN 746-2, REACH Regulation (Applies to BICW/ZICW (contains RCF/ASW insulation)), WEEE Directive Disposal Compliance, Machinery Directive 2006/42/EC
  • Models : BIC, BICA, BICW, ZIC, ZICW
  • Maximum Furnace Temperature : Up to 1450 deg C (2642 deg F)
  • Ambient Temperature Range : -20 to +180°C (-4 to +356°F)
  • Installation Orientation : Horizontal or angled
  • Air Preheat Capability : Up to 600 deg C (1112 deg F)
  • Ceramic Tube Material : SiSiC (Silicon Infiltrated Silicon Carbide)
  • Visible Flame Length : 22 to 200 cm depending on model
  • Combustion Principle : Nozzle‑mixing
  • Flame Supervision : Flame rod standard; UV sensor optional
  • Outlet Velocity : Medium to high (up to 155 m/s)
  • Capacity Range : BIC: 15 to 1000 kW|BICA: 15 to 70 kW|ZIC: 315 to 1000 kW
  • Ignition Type : Direct spark, integrated torch
  • Control Type : On/Off, modulating, pilot rate, pneumatic ratio control
  • Fuel Type : BIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas|BICA: Natural gas, LPG|ZIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
  • Approvals : Eurasian Customs Union (Meets technical specifications), EN 746-2, REACH Regulation (Applies to BICW/ZICW (contains RCF/ASW insulation)), WEEE Directive Disposal Compliance, Machinery Directive 2006/42/EC
  • Material : BIC: Cast Steel|BICA: AlSi|BICW/ZICW: Steel + insulation|ZIC: Steel
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK2966
GSKT,8 RPM FLG KLNGR,1/8 THK,750°F 95070
HK2966
GSKT,8 RPM FLG KLNGR,1/8 THK,750°F 95070
HK2967A
GSKT,10 FLG KLNGR,1/8 THK,750°F 95070
HK2967A
GSKT,10 FLG KLNGR,1/8 THK,750°F 95070
HK401313
GSKT,8 ANSI GAS INLT KLNGR,1/8 THK,750°F
HK401313
GSKT,8 ANSI GAS INLT KLNGR,1/8 THK,750°F
HK406865-D
GSKT,GAS TB BB 1106 3110 KLNGR,1/8 THK,7
HK406865-D
GSKT,GAS TB BB 1106 3110 KLNGR,1/8 THK,7
HK406917-B
GSKT,GAS TB BB 1112 3114 KLNGR,1/8 THK,7
HK406917-B
GSKT,GAS TB BB 1112 3114 KLNGR,1/8 THK,7
HK44307
GSKT,BBC OIL TB BKPLT KLNGR,1/8 THK,750°
HK44307
GSKT,BBC OIL TB BKPLT KLNGR,1/8 THK,750°
HK52994
GSKT,BBX114/X118 GAS TB KLNGR,1/8 THK,75
HK52994
GSKT,BBX114/X118 GAS TB KLNGR,1/8 THK,75
HK53032
GSKT,BBX1112 GAS TB KLNGR,1/8 THK,750°F
HK53032
GSKT,BBX1112 GAS TB KLNGR,1/8 THK,750°F
HK55274
GSKT,BBG2106 BRNR MTG KLNGR,1/8 THK,750°
HK55274
GSKT,BBG2106 BRNR MTG KLNGR,1/8 THK,750°
HK70022
GSKT,6 RPM KLNGR,1/8 THK,750°F 95070
HK70022
GSKT,6 RPM KLNGR,1/8 THK,750°F 95070