/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Sunday, June 14th, from 8:00 AM to 9:30 AM EST (12:00 PM to 1:30 PM GMT, 1:00 PM to 2:30 PM CET and 5:30 PM to 7:00 PM IST). We appreciate your patience during this time.

direct fired furnace burners

BIO, BIOA, ZIO

Burners with housing made of cast steel (BIO), aluminium (BIOA) or sheet steel (ZIO), for combination with a burner quarl or with an extended steel burner tube.

Overview
Burners with housing made of cast steel (BIO), aluminium (BIOA) or sheet steel (ZIO), for combination with a burner quarl or with an extended steel burner tube.

Features & Benefits:
  • Burner size: 50 to 200
  • Capacity: 40 to 1000 kW
  • Uses: cold air, hot air, flat flame, high-temperature applications
  • Fuel Type: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon request
  • Burner length: 50 to 1000 mm
  • Gas connection: threaded
  • Air connection: threaded or flanged (BIOA: tube connection)
  • Versions Available: burner with integrated ignition lance, housing with internal insulation
More Information:
Specifications

Overview

  • Models
    • BIO, BIOA, BIOW, ZIO, ZIOW
  • Burner Type
    • Direct‑fired gas burner

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • Up to 1600 deg C (2912 deg F) with burner block
    • Up to 600 deg C (1112 deg F) with attachment tube

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +180 deg C (-4 to +356 deg F)

Air & Combustion Air Specifications

  • Air Preheat Capability
    • Up to 600 deg C (1112 deg F)
  • Air Temperature Range
    • BIO/ZIO: ≤450 deg C
    • BIOA: ≤200 deg C

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod standard; UV sensor optional
  • Ignition Type
    • Direct spark, integrated pilot

Processing & Performance Metrics

  • Outlet Velocity
    • Up to 85 m/s depending on configuration
  • Capacity Range
    • 40 to 1000 kW (151 to 3782 x 10³ BTU/h)

Burner/Flame‑Related Lengths

  • Flame Length
    • 25 to 200 cm depending on model

Control, Logic & Functional Behavior

  • Control Type
    • On/Off, modulating, pilot rate, staged LOW/HIGH, cascade

Applications & Compatibility

  • Applications
    • Industrial Furnaces, Incinerators, Dryers, Hot‑Air Generators

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, LPG, Propane/Butane, Coke Oven Gas, Town Gas, Biogas

Standards & Certifications

  • Approvals
    • Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliance for industrial thermoprocessing equipment), REACH Regulation (Applies to BIOW/ZIOW (contains RCF/ASW insulation)), WEEE Directive Disposal compliance

Material Specifications

  • Material
    • BIO: Cast Steel
    • BIOA: AlSi
    • BIOW/ZIOW: Steel + Ceramic Insulation

Overview

  • Models
    • BIO, BIOA, BIOW, ZIO, ZIOW
  • Burner Type
    • Direct‑fired gas burner

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • Up to 1600 deg C (2912 deg F) with burner block
    • Up to 600 deg C (1112 deg F) with attachment tube

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +180 deg C (-4 to +356 deg F)

Air & Combustion Air Specifications

  • Air Preheat Capability
    • Up to 600 deg C (1112 deg F)
  • Air Temperature Range
    • BIO/ZIO: ≤450 deg C
    • BIOA: ≤200 deg C

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod standard; UV sensor optional
  • Ignition Type
    • Direct spark, integrated pilot

Processing & Performance Metrics

  • Outlet Velocity
    • Up to 85 m/s depending on configuration
  • Capacity Range
    • 40 to 1000 kW (151 to 3782 x 10³ BTU/h)

Burner/Flame‑Related Lengths

  • Flame Length
    • 25 to 200 cm depending on model

Control, Logic & Functional Behavior

  • Control Type
    • On/Off, modulating, pilot rate, staged LOW/HIGH, cascade

Applications & Compatibility

  • Applications
    • Industrial Furnaces, Incinerators, Dryers, Hot‑Air Generators

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, LPG, Propane/Butane, Coke Oven Gas, Town Gas, Biogas

Standards & Certifications

  • Approvals
    • Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliance for industrial thermoprocessing equipment), REACH Regulation (Applies to BIOW/ZIOW (contains RCF/ASW insulation)), WEEE Directive Disposal compliance

Material Specifications

  • Material
    • BIO: Cast Steel
    • BIOA: AlSi
    • BIOW/ZIOW: Steel + Ceramic Insulation
  • Models : BIO, BIOA, BIOW, ZIO, ZIOW
  • Maximum Furnace Temperature : Up to 1600 deg C (2912 deg F) with burner block|Up to 600 deg C (1112 deg F) with attachment tube
  • Ambient Temperature Range : -20 to +180 deg C (-4 to +356 deg F)
  • Air Preheat Capability : Up to 600 deg C (1112 deg F)
  • Air Temperature Range : BIO/ZIO: ≤450 deg C|BIOA: ≤200 deg C
  • Maintenance Interval : Twice per year (more frequent if media is contaminated)
  • Combustion Principle : Nozzle‑mixing
  • Flame Supervision : Flame rod standard; UV sensor optional
  • Outlet Velocity : Up to 85 m/s depending on configuration
  • Capacity Range : 40 to 1000 kW (151 to 3782 x 10³ BTU/h)
  • Ignition Type : Direct spark, integrated pilot
  • Flame Length : 25 to 200 cm depending on model
  • Control Type : On/Off, modulating, pilot rate, staged LOW/HIGH, cascade
  • Applications : Industrial Furnaces, Incinerators, Dryers, Hot‑Air Generators
  • Burner Type : Direct‑fired gas burner
  • Fuel Type : Natural Gas, LPG, Propane/Butane, Coke Oven Gas, Town Gas, Biogas
  • Approvals : Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliance for industrial thermoprocessing equipment), REACH Regulation (Applies to BIOW/ZIOW (contains RCF/ASW insulation)), WEEE Directive Disposal compliance
  • Material : BIO: Cast Steel|BIOA: AlSi|BIOW/ZIOW: Steel + Ceramic Insulation
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK406268
SI ASSY,BIO100THB 400/235 37 EB
HK406268
SI ASSY,BIO100THB 400/235 37 EB
KS21800047
Dichtung-Set Eco 4M/5M
KS21800047
Dichtung-Set Eco 4M/5M
KS21800205
Reku-Einheit Eco 4M695+
KS21800205
Reku-Einheit Eco 4M695+
KS21803836
Spark plug M14x1,25 - G ½
KS21803836
Spark plug M14x1,25 - G ½
KS22803258
Isolierbox ECO3-DN65 zweigeteilt
KS22803258
Isolierbox ECO3-DN65 zweigeteilt
KS22804011
insulation 1C(A)/2C(A)-casing for Ecomax
KS22804011
insulation 1C(A)/2C(A)-casing for Ecomax
KS22804012
insulation 1/2(A)-casing/flue gas for Ec
KS22804012
insulation 1/2(A)-casing/flue gas for Ec
KS84199089
BRNR ASSY,BIO 125HB 850/635 2 EB
KS84199089
BRNR ASSY,BIO 125HB 850/635 2 EB
KS84199174
ZIO 200RBZ 250/235 29 D
KS84199174
ZIO 200RBZ 250/235 29 D
KS84199282
BIO 65KB-200/185-(46)E
KS84199282
BIO 65KB-200/185-(46)E