/content/process/us/en/search.html

direct fired furnace burners

ThermJet

The ThermJet features the highest flame velocities available in the industry. It offers 14 sizes, with a variety of configurable options, including the choice of Pre-Heated Combustion Air on all sizes.

Overview
The ThermJet Direct Fire Burners Feature the Highest Flame Velocities Available.
The industry standard for velocity burners, the low NOx ThermJet represents a technological leap forward in every area of design and performance. Comparison tests show that ThermJet delivers the lowest emissions of any competitive model. Integrated gas and air orifices simplify burner piping, set-up and adjustment. Air and gas inlets are independently adjustable in 90-degree increments to suit a variety of piping alternatives. The burners are available in 14 sizes with maximum capacities ranging from 150,000 to 20,000,000 Btu/hr. All models are also available for use with preheated combustion air. Installation, operation and maintenance are simple and cost effective. ThermJet direct fire burners are made to last - with rugged Eclipse dependability and reliability built in.

Features & Benefits:
  • Highest velocity flame. ThermJet produces an intense stream of hot gases to thoroughly penetrate the load and deliver precise temperature uniformity for consistent product quality and system efficiency
  • Large turndown combined with high excess air. A wide turndown range with high excess air means ThermJet delivers high velocity benefits and efficiencies across its operating range
  • Dependable ignition. With ThermJet you can light anywhere in the ignition range with no pilot required
  • Customization with packaged convenience. All ThermJet components have been pre-engineered to come together to meet your specific requirements. You choose the capacity range, combustor type, fuel type, thread type and flame sensing components you need to do the job
  • Unparalleled fuel and control convenience. ThermJet offers the convenience of multi-fuel capability with no nozzle change. Plus, you can use any control methodology...pulse firing, excess air or stoichiometric
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
108706
HLDR,CMBSTR,RFRCT,TJ,TJ0100,TJ0150
108706
HLDR,CMBSTR,RFRCT,TJ,TJ0100,TJ0150
108713-1
CMBSTR,ALLY TB,TJ075,H USED ON BURNERS B
108713-1
CMBSTR,ALLY TB,TJ075,H USED ON BURNERS B
108713-2
TB,COMB,ALLY,TJ,75,M USED ON BURNERS BUI
108713-2
TB,COMB,ALLY,TJ,75,M USED ON BURNERS BUI
108713-3
TB,COMB,ALLY,TJ,50,H USED ON BURNERS BUI
108713-3
TB,COMB,ALLY,TJ,50,H USED ON BURNERS BUI
108713-4
TB,COMB,ALLY,TJ,50,M USED ON BURNERS BUI
108713-4
TB,COMB,ALLY,TJ,50,M USED ON BURNERS BUI
108715-10
CMBSTR,ALLY,452MM LG,32MM OUTLT,SZ 1,AIS
108715-10
CMBSTR,ALLY,452MM LG,32MM OUTLT,SZ 1,AIS
108715-11
CMBSTR,ALLY,461MM LG,42MM OUTLT,SZ 1,AIS
108715-11
CMBSTR,ALLY,461MM LG,42MM OUTLT,SZ 1,AIS
108715-12
CMBSTR,ALLY,422MM LG,60MM OUTLT,SZ 1,AIS
108715-12
CMBSTR,ALLY,422MM LG,60MM OUTLT,SZ 1,AIS
108715-13
CMBSTR,ALLY,169MM LG,25MM OUTLT,SZ 1,AIS
108715-13
CMBSTR,ALLY,169MM LG,25MM OUTLT,SZ 1,AIS
108715-5
CMBSTR,ALLY,370MM LG,25MM OUTLT,SZ 1,AIS
108715-5
CMBSTR,ALLY,370MM LG,25MM OUTLT,SZ 1,AIS