/content/process/us/en/search.html

direct fired furnace burners

TriOx Burner

The TriOx burner is an ultra low Nox burner with the ability to switch from flame to flameless (Invisiflame®) mode.

Overview
Hauck’s TriOx burner is ideally suited for aluminum furnaces, steel reheat furnaces, thermal fluid heaters, and other high temperature heat processes requiring ultra low NOx emissions. The burner’s three-staged air injection maximizes production efficiency while minimizing NOx and CO emissions. The unique air-staged design of the TriOx burner also has the proven benefit of scale or dross reduction in aluminum and steel applications. Low excess air, operation (5%) results in outstanding fuel efficiency. The TriOx fires any clean industrial fuel gas with a higher heating value of 500 Btu per cubic foot (19.7 MJ/nm3) or greater with ambient or preheated combustion air.

Features & Benefits:
  • Capacity range: 4200 to 27,000 kBTU/h (1230 to 7910 kW)
  • Ultra low NOx emissions with patented Invisiflame technology
  • Standard firing modes, switching mode and Invisiflame only modes available
  • Direct spark or pilot ignition
  • Low CO emissions, even on cold start
Specifications

Overview

  • Models
    • TriOx 1000, 2000, 3000, 4000 Series

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • >1600°F (870°C)

Air & Combustion Air Specifications

  • Air Supply Pressure Range
    • 13.9 in wc (35 mbar)
  • Air Temperature Options
    • Ambient Air, Preheated Air
  • Excess Air Operation
    • 5% (low excess air for fuel efficiency)
  • Air Inlet Sizes
    • 6 in, 8 in, 12 in, 14 in, 16 in

Product Configuration & Options

  • Design Optimization Tool
    • FLUENT® Computational Fluid Dynamics (CFD) software
  • CFD Modeling
    • Burner design optimized using FLUENT® CFD software

Performance Specifications

  • Performance Benefits
    • Reduced metal loss, scale/dross reduction, visible flame in Invisiflame® mode

Pressure Specifications

  • Gas Supply Pressure
    • ≤ 20 in w.c. (50 mbar)

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • 1/2 in UV Scanner Port, 3/4 in UV Scanner Port, None
  • Ignition Type
    • Direct Spark, IPG Pilot, ZMI Pilot, None
  • Firing Mode
    • Standard, Invisiflame®, Switching between modes

Connections & Interfaces

  • Connection Type
    • Single air and single low-pressure gas connection

Processing & Performance Metrics

  • Capacity Range
    • 4.2 to >27 MM Btu/hr (1230 to 7910 kW)
  • NOx Emissions
    • ≤ 20 ppm
  • CO Emissions
    • Low, including on cold start

Applications & Compatibility

  • Applications
    • Aluminum furnaces, steel reheat furnaces, thermal fluid heaters

Fuel, Gas & Media Specifications

  • Fuel Type
    • Clean industrial fuel gas ≥ 500 Btu/ft³ (19.7 MJ/nm³)

Overview

  • Models
    • TriOx 1000, 2000, 3000, 4000 Series

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • >1600°F (870°C)

Air & Combustion Air Specifications

  • Air Supply Pressure Range
    • 13.9 in wc (35 mbar)
  • Air Temperature Options
    • Ambient Air, Preheated Air
  • Excess Air Operation
    • 5% (low excess air for fuel efficiency)
  • Air Inlet Sizes
    • 6 in, 8 in, 12 in, 14 in, 16 in

Product Configuration & Options

  • Design Optimization Tool
    • FLUENT® Computational Fluid Dynamics (CFD) software
  • CFD Modeling
    • Burner design optimized using FLUENT® CFD software

Performance Specifications

  • Performance Benefits
    • Reduced metal loss, scale/dross reduction, visible flame in Invisiflame® mode

Pressure Specifications

  • Gas Supply Pressure
    • ≤ 20 in w.c. (50 mbar)

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • 1/2 in UV Scanner Port, 3/4 in UV Scanner Port, None
  • Ignition Type
    • Direct Spark, IPG Pilot, ZMI Pilot, None
  • Firing Mode
    • Standard, Invisiflame®, Switching between modes

Connections & Interfaces

  • Connection Type
    • Single air and single low-pressure gas connection

Processing & Performance Metrics

  • Capacity Range
    • 4.2 to >27 MM Btu/hr (1230 to 7910 kW)
  • NOx Emissions
    • ≤ 20 ppm
  • CO Emissions
    • Low, including on cold start

Applications & Compatibility

  • Applications
    • Aluminum furnaces, steel reheat furnaces, thermal fluid heaters

Fuel, Gas & Media Specifications

  • Fuel Type
    • Clean industrial fuel gas ≥ 500 Btu/ft³ (19.7 MJ/nm³)
  • Models : TriOx 1000, 2000, 3000, 4000 Series
  • Operating Temperature Range : >1600°F (870°C)
  • Air Supply Pressure Range : 13.9 in wc (35 mbar)
  • Design Optimization Tool : FLUENT® Computational Fluid Dynamics (CFD) software
  • Air Temperature Options : Ambient Air, Preheated Air
  • Performance Benefits : Reduced metal loss, scale/dross reduction, visible flame in Invisiflame® mode
  • Excess Air Operation : 5% (low excess air for fuel efficiency)
  • Gas Supply Pressure : ≤ 20 in w.c. (50 mbar)
  • Flame Supervision : 1/2 in UV Scanner Port, 3/4 in UV Scanner Port, None
  • Connection Type : Single air and single low-pressure gas connection
  • Air Inlet Sizes : 6 in, 8 in, 12 in, 14 in, 16 in
  • Capacity Range : 4.2 to >27 MM Btu/hr (1230 to 7910 kW)
  • NOx Emissions : ≤ 20 ppm
  • Ignition Type : Direct Spark, IPG Pilot, ZMI Pilot, None
  • CO Emissions : Low, including on cold start
  • CFD Modeling : Burner design optimized using FLUENT® CFD software
  • Applications : Aluminum furnaces, steel reheat furnaces, thermal fluid heaters
  • Firing Mode : Standard, Invisiflame®, Switching between modes
  • Fuel Type : Clean industrial fuel gas ≥ 500 Btu/ft³ (19.7 MJ/nm³)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028461
KIT,LIT,TRIPLE AIR STAGED ULTRA LO NOX B
101028461
KIT,LIT,TRIPLE AIR STAGED ULTRA LO NOX B
HK10862
BRNG ASSY,ADJ LVR
HK10862
BRNG ASSY,ADJ LVR
HK1781
LVR,RLA HVY DUTY ADJ 96242 12FT 24PCS
HK1781
LVR,RLA HVY DUTY ADJ 96242 12FT 24PCS
HK200071X72.000
PKG,1/4DIA BRDD ROPE X 72 L
HK200071X72.000
PKG,1/4DIA BRDD ROPE X 72 L
HK20094
BRNG,ROD END HEIM HF6C OR EQ NTNL ROD EN
HK20094
BRNG,ROD END HEIM HF6C OR EQ NTNL ROD EN
HK300604
FLG,WN,3,150 W/GASKET
HK300604
FLG,WN,3,150 W/GASKET
HK300605
FLG,WN,4,150 W/GASKET
HK300605
FLG,WN,4,150 W/GASKET
HK401814
INSLN INS,TRIOX2008 BRNR BKPLT CRMC FBR
HK401814
INSLN INS,TRIOX2008 BRNR BKPLT CRMC FBR
HK401816
INSLN INS,TRIOX2008 AIR INLT CRMC FBR 23
HK401816
INSLN INS,TRIOX2008 AIR INLT CRMC FBR 23
HK401850
TB ASSY,TRIOX1008 2008 AIR SEPARATING
HK401850
TB ASSY,TRIOX1008 2008 AIR SEPARATING