/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

direct fired furnace burners

WHG Wall Hugger

Flat flame furnace burner with a flat flame profile through the entire firing range.

Overview
WHG Wall Hugger flat flame gas burner is designed for applications requiring even heat distribution with no flame impingement. The burner’s flame pattern promotes even heating by radiation from the furnace walls and roof. The flame hugs the wall allowing the burner to be placed close to the load.

Features & Benefits:
  • Direct spark or gas pilot ignition
  • Immediate ramping up to high fire reduces furnace heat-up time
  • UV or flame rod flame supervision
  • Preheated air up to 800ºF (425ºC)
  • Stable operation in cold furnace at low excess air
  • Even heat distribution with no flame impingement
Specifications

Air & Combustion Air Specifications

  • Air Temperature Range
    • Preheated air up to 800 deg F (425 deg C)
  • Excess Air Limits
    • 175 to 400% at 16 osig (6900 Pa) inlet air pressure
  • Excess Air Capability
    • Can operate with excess air limits of approximately 175 to 400% at high inlet air pressure

Processing & Performance Metrics

  • Turndown Capability
    • Stable operation from low fire to high fire (model‑dependent)
  • Capacity Range
    • Approximately 175,000 to 2,300,000 Btu/h (≈ 47 to 610 kW), size‑dependent (Typical)

Product Overview & Classification

  • Primary Function
    • Even heat distribution with no flame impingement

Control, Logic & System Behavior

  • Operation Stability
    • Stable in cold furnace at low excess air
  • Operating Modes
    • On‑ratio firing; operation with excess air

Combustion/Furnace/Chamber Temperatures

  • Maximum Chamber Temperature
    • Up to 2500 deg F (1370 deg C)

Installation & Mounting Specifications

  • Installation Orientation
    • Can be installed to fire in any position (roof, sidewall, etc.)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct Spark or Gas Pilot Ignition
  • Flame Supervision
    • UV Scanner or Flame Rod
  • Flame Profile
    • Flat flame throughout entire firing range
  • Flame Geometry
    • Short forward flame travel (≈2-6 in/50-150 mm depending on size) (High Fire)

Control, Safety & Timing Characteristics

  • Heat-Up Time
    • Immediate ramping to high fire

Performance, Flow & Capacity

  • Heat Distribution
    • Even, with no flame impingement

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Flat flame that hugs the furnace wall to promote radiant heating

Overview

  • Burner Type
    • Wall‑hugging, flat‑flame gas burner

Dimensions & Size Specifications

  • Burner Sizes
    • WHG 112, 115, 120, 125, 130, 140

Product Design & Configuration

  • Burner Family
    • WHG Wall Hugger

Air & Combustion Air Specifications

  • Air Temperature Range
    • Preheated air up to 800 deg F (425 deg C)
  • Excess Air Limits
    • 175 to 400% at 16 osig (6900 Pa) inlet air pressure
  • Excess Air Capability
    • Can operate with excess air limits of approximately 175 to 400% at high inlet air pressure

Processing & Performance Metrics

  • Turndown Capability
    • Stable operation from low fire to high fire (model‑dependent)
  • Capacity Range
    • Approximately 175,000 to 2,300,000 Btu/h (≈ 47 to 610 kW), size‑dependent (Typical)

Product Overview & Classification

  • Primary Function
    • Even heat distribution with no flame impingement

Control, Logic & System Behavior

  • Operation Stability
    • Stable in cold furnace at low excess air
  • Operating Modes
    • On‑ratio firing; operation with excess air

Combustion/Furnace/Chamber Temperatures

  • Maximum Chamber Temperature
    • Up to 2500 deg F (1370 deg C)

Installation & Mounting Specifications

  • Installation Orientation
    • Can be installed to fire in any position (roof, sidewall, etc.)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct Spark or Gas Pilot Ignition
  • Flame Supervision
    • UV Scanner or Flame Rod
  • Flame Profile
    • Flat flame throughout entire firing range
  • Flame Geometry
    • Short forward flame travel (≈2-6 in/50-150 mm depending on size) (High Fire)

Control, Safety & Timing Characteristics

  • Heat-Up Time
    • Immediate ramping to high fire

Performance, Flow & Capacity

  • Heat Distribution
    • Even, with no flame impingement

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Flat flame that hugs the furnace wall to promote radiant heating

Overview

  • Burner Type
    • Wall‑hugging, flat‑flame gas burner

Dimensions & Size Specifications

  • Burner Sizes
    • WHG 112, 115, 120, 125, 130, 140

Product Design & Configuration

  • Burner Family
    • WHG Wall Hugger
  • Air Temperature Range : Preheated air up to 800 deg F (425 deg C)
  • Turndown Capability : Stable operation from low fire to high fire (model‑dependent)
  • Primary Function : Even heat distribution with no flame impingement
  • Operation Stability : Stable in cold furnace at low excess air
  • Operating Modes : On‑ratio firing; operation with excess air
  • Maximum Chamber Temperature : Up to 2500 deg F (1370 deg C)
  • Installation Orientation : Can be installed to fire in any position (roof, sidewall, etc.)
  • Ignition Type : Direct Spark or Gas Pilot Ignition
  • Heat-Up Time : Immediate ramping to high fire
  • Heat Distribution : Even, with no flame impingement
  • Flame Supervision : UV Scanner or Flame Rod
  • Flame Profile : Flat flame throughout entire firing range
  • Flame Geometry : Short forward flame travel (≈2-6 in/50-150 mm depending on size) (High Fire)
  • Excess Air Limits : 175 to 400% at 16 osig (6900 Pa) inlet air pressure
  • Excess Air Capability : Can operate with excess air limits of approximately 175 to 400% at high inlet air pressure
  • Combustion Principle : Flat flame that hugs the furnace wall to promote radiant heating
  • Capacity Range : Approximately 175,000 to 2,300,000 Btu/h (≈ 47 to 610 kW), size‑dependent (Typical)
  • Burner Type : Wall‑hugging, flat‑flame gas burner
  • Burner Sizes : WHG 112, 115, 120, 125, 130, 140
  • Burner Family : WHG Wall Hugger
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028467
KIT,LIT,WHG,WALL HUGGER GAS BURNERS
101028467
KIT,LIT,WHG,WALL HUGGER GAS BURNERS
HK12823
PORT,OBSVTN,1/2 NPT LUBE DEVICES CS2003
HK12823
PORT,OBSVTN,1/2 NPT LUBE DEVICES CS2003
HK19560
TILE ASSY,WHG120 125 RFRCT IGN
HK19560
TILE ASSY,WHG120 125 RFRCT IGN
HK19561
TILE ASSY,WHG130 140 RFRCT IGN
HK19561
TILE ASSY,WHG130 140 RFRCT IGN
HK19580
PLT,WHG120 125 FURN MTG
HK19580
PLT,WHG120 125 FURN MTG
HK19581
BDY,WHG120 125 BRNR
HK19581
BDY,WHG120 125 BRNR
HK19582
BKPLT,WHG120 BRNR
HK19582
BKPLT,WHG120 BRNR
HK19583
BKPLT,WHG125 BRNR
HK19583
BKPLT,WHG125 BRNR
HK19586
PLATE,WHG130-140 FURNACE MOUNTING
HK19586
PLATE,WHG130-140 FURNACE MOUNTING
HK19587
BDY,RKG/WHG130 140 BRNR
HK19587
BDY,RKG/WHG130 140 BRNR