exothermic heat exchangers and indirect heaters
Exothermics ER Indirect Air Heater
The Exothermics ER Heater proficess a large volume of Clean Hot Air, Free of By-Products of combustion. It is ideal for food and chemical applications, and offers the Lowest Nox available in the industry.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- The compact ER system is mounted on a painted carbon steel skid. The combustion air blower is mounted to the skid, ready for installation direct from the factory
- The burner package includes a combustion air blower, air/fuel ratio regulator, bypass piping, gas trim valves, UV flame detection and a combustion air modulating valve
- Gas train includes double blocking safety valves, pressure switches, pressure regulation, isolation valves and junction box for component wiring
- All controls and instrumentation are located on the operator side of the unit
- Maximum process air flow is 52,000 ACFM (82,010 Am3/h) at 70°F (21°C)
White Paper
Please sign in to view part numbers available for purchase based on your account Sign In