/content/process/us/en/search.html

glass and oxygen burners

Next Generation PrimeFire FH

Next Generation Oxy-fuel technology, for glass forehearth applications. It is designed to be cooler running, for longer burner life, while still providing improved fuel usage and NOx reduction.

Overview
The Honeywell PrimeFire FH is the next generation technology in oxy-fuel forehearth applications for the glass industry, including Container, e-Glass, and Wool Glass (c-Glass) applications. This latest technology offers a cooler running burner & block for increased product life, reduced buildup on the nozzles for maintenance free operation, and significant improvements in NOx and Fuel Consumption levels as compared to air-fuel premix equipment for forehearths. The burner is designed with a unique burner and block combination and can be ordered/configured with or without fittings, a choice of standard pipe lengths, choice of block material, and with or without hoses.
The burner is designed for use with Natural Gas and is available in three sizes to provide the best performance possible across a range of capacity needs.
  • Burner, PrimeFire FH, 5-17 SCFH
  • Burner, PrimeFire FH, 9-35 SCFH
  • Burner, PrimeFire FH, 13-50 SCFH
Block materials available include Fused Mullite and AZS depending on the customer’s application.

Features & Benefits:
  • Next Generation Oxy-Forehearth burner technology
  • Cooler running block and burner for up to 50% longer product life
  • Patented burner/block design to reduce circulation, glass residue buildup, and virtually eliminate maintenance
  • 80% reduction in NOx compared to Air-Fuel Forehearth solutions
  • 60% reduction in fuel consumption as compared to Air-Fuel Forehearth solutions
  • Flamelength gets shorter as burner is turned down
  • Three capacities available
  • Two block materials available standard
More Information:
Specifications

Overview

  • Models
    • FH0517, FH0935, FH1350
  • Burner Type
    • Oxygen burner for forehearth applications

Performance Specifications

  • Fuel Efficiency Improvement
    • Up to 60% fuel reduction vs air‑fuel pre‑mix

Combustion Air, Blower & Emissions Specifications

  • NOx Reduction Method
    • Up to 80% vs air‑fuel pre‑mix

Electrical Specifications

  • Maintenance Interval
    • Very low/maintenance‑free design

Ignition, Flame & Supervision Specifications

  • Cooling Requirements
    • Clean dry air, nitrogen, or oxygen

Dimensions & Length Specifications

  • Pipe Length Options
    • 10 to 24 inch in 2-inch increments

Mechanical Design & Hardware Details

  • Inlet Orientation
    • Oxygen inlet at 90 deg to fuel inlet

Dimensions & Weight

  • Block Dimensions
    • 5 x 5 x 9 in

Connections & Interfaces

  • Connection Type
    • With or without NPT fittings

Material Specifications

  • Burner Material
    • 300‑series stainless steel gas tip and oxygen nozzle
  • Block Material
    • Fused Mullite, AZS

Burner/Flame‑Related Lengths

  • Flame Length
    • FH0517 - 3 to 7 in, FH0935 - 5 to 10 in, FH1350 - 7 to 12 in

Applications & Compatibility

  • Applications
    • The forehearth is the section of the glass furnace just after melting and just before forming.

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Hydrogen blend (up to 20% H2/80% NG)

Combustion, Mixing & Fuel Dynamics

  • Fuel Flow
    • FH0517 - 5 to 17 SCFH, FH0935 - 9 to 35 SCFH, FH1350 - 13 to 50 SCFH

Overview

  • Models
    • FH0517, FH0935, FH1350
  • Burner Type
    • Oxygen burner for forehearth applications

Performance Specifications

  • Fuel Efficiency Improvement
    • Up to 60% fuel reduction vs air‑fuel pre‑mix

Combustion Air, Blower & Emissions Specifications

  • NOx Reduction Method
    • Up to 80% vs air‑fuel pre‑mix

Electrical Specifications

  • Maintenance Interval
    • Very low/maintenance‑free design

Ignition, Flame & Supervision Specifications

  • Cooling Requirements
    • Clean dry air, nitrogen, or oxygen

Dimensions & Length Specifications

  • Pipe Length Options
    • 10 to 24 inch in 2-inch increments

Mechanical Design & Hardware Details

  • Inlet Orientation
    • Oxygen inlet at 90 deg to fuel inlet

Dimensions & Weight

  • Block Dimensions
    • 5 x 5 x 9 in

Connections & Interfaces

  • Connection Type
    • With or without NPT fittings

Material Specifications

  • Burner Material
    • 300‑series stainless steel gas tip and oxygen nozzle
  • Block Material
    • Fused Mullite, AZS

Burner/Flame‑Related Lengths

  • Flame Length
    • FH0517 - 3 to 7 in, FH0935 - 5 to 10 in, FH1350 - 7 to 12 in

Applications & Compatibility

  • Applications
    • The forehearth is the section of the glass furnace just after melting and just before forming.

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Hydrogen blend (up to 20% H2/80% NG)

Combustion, Mixing & Fuel Dynamics

  • Fuel Flow
    • FH0517 - 5 to 17 SCFH, FH0935 - 9 to 35 SCFH, FH1350 - 13 to 50 SCFH
  • Models : FH0517, FH0935, FH1350
  • Fuel Efficiency Improvement : Up to 60% fuel reduction vs air‑fuel pre‑mix
  • NOx Reduction Method : Up to 80% vs air‑fuel pre‑mix
  • Maintenance Interval : Very low/maintenance‑free design
  • Cooling Requirements : Clean dry air, nitrogen, or oxygen
  • Pipe Length Options : 10 to 24 inch in 2-inch increments
  • Inlet Orientation : Oxygen inlet at 90 deg to fuel inlet
  • Block Dimensions : 5 x 5 x 9 in
  • Connection Type : With or without NPT fittings
  • Burner Material : 300‑series stainless steel gas tip and oxygen nozzle
  • Block Material : Fused Mullite, AZS
  • Flame Length : FH0517 - 3 to 7 in, FH0935 - 5 to 10 in, FH1350 - 7 to 12 in
  • Applications : The forehearth is the section of the glass furnace just after melting and just before forming.
  • Burner Type : Oxygen burner for forehearth applications
  • Fuel Type : Natural Gas, Hydrogen blend (up to 20% H2/80% NG)
  • Fuel Flow : FH0517 - 5 to 17 SCFH, FH0935 - 9 to 35 SCFH, FH1350 - 13 to 50 SCFH
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10057031
FLEXHOSE,.375 IN. X 24 IN. LG,.375 IN. 3
10057031
FLEXHOSE,.375 IN. X 24 IN. LG,.375 IN. 3
10057032
FLEXHOSE,.25 IN. X 24 IN. LG,.25 IN. 37
10057032
FLEXHOSE,.25 IN. X 24 IN. LG,.25 IN. 37
18862
SHT MTL,STRP,BAT,SZMK,CAB-4
18862
SHT MTL,STRP,BAT,SZMK,CAB-4
18866
SHT MTL,BRKT,SZMK,FCPS
18866
SHT MTL,BRKT,SZMK,FCPS
50151045-001
DISCHARGE BLOCK, AZS
50151045-001
DISCHARGE BLOCK, AZS
50151046-001
GASKET, BLOCK
50151046-001
GASKET, BLOCK
50153127-001
DISCHARGE BLOCK, MULLITE
50153127-001
DISCHARGE BLOCK, MULLITE
50153759-002
SISECAM FUEL TUBE
50153759-002
SISECAM FUEL TUBE
50153761-002
RETRO-FIT FH SISECAM FUEL NZL WLDMNT ASY
50153761-002
RETRO-FIT FH SISECAM FUEL NZL WLDMNT ASY
50153762-001
RETRO-FIT FH SISECAM FUEL NZL ASYREF
50153762-001
RETRO-FIT FH SISECAM FUEL NZL ASYREF