/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

glass and oxygen burners

PrimeFire 100

Oxy-fuel burner with a conventional cone shaped flame, for use in glass melting furnaces. Designed for multiple fuels, it features a low maintenance design, high luminosity, and an adjustable flame shape.

Overview
The PrimeFire 100 has become an industry standard for glass furnace applications. It provides greater flexibility, extended fuel firing capability, increased melter efficiency, improved refractory life, and reduced melting cost. The Primefire 100 oxygen-fuel burner produces a conventional shape flame and has multiple-fuel capabilities, from natural gas to light/heavy oils. The adjustable control on the burner allows variation in flame coverage to suit melter size and temperature profile. The higher firing range of this burner makes it an ideal choice for float glass furnaces.

Features & Benefits:
  • Long and Lazy Flame
  • High Flame Luminosity
  • Lower Flame Temperature
  • Adjustable Flame Shape
  • Lower Emissions (NOx and Particulates)
  • Uniform Heat Distribution
  • No Maintenance Design
  • Ideal for On-the-Fly Applications
  • Proven Field and Laboratory Performance
Oil Burning Features:
  • Lower Atomizing Oxygen and Compressed Air Pressure Requirements
  • Lower Precombustor (Burner Block) Operating Temperatures
  • Lower Burner Nozzle Operating Temperatures
  • Clean and No-Maintenance Design
  • Switch from One Fuel to Another in a Few Minutes
  • Common Burner and Burner Block Components
  • Extended Turn-Down Ratio
Specifications

Applications & Compatibility

  • Applications
    • Glass Furnaces, Copper Frit, Aluminum Melting, Steel, Ceramics

Performance, Flow & Capacity

  • Typical Cooling Flow
    • ~1000 SCFH (27 Nm³/h) oxygen (Offline)

Overview

  • Product Category
    • Oxygen‑fuel industrial burner

Fuel, Gas & Media Specifications

  • Primary Fuels
    • Natural Gas, Light Oil, Heavy Oil (fuel switching supported)

Control, Logic & Functional Behavior

  • Operating Ratio
    • Typical oxygen‑to‑gas ratio ≈2.0:1 at low fire (gas‑dependent) (Startup)

Processing & Performance Metrics

  • Emissions
    • Lower emissions (NOx and particulates)
  • Capacity Range
    • Extra Large - 5,000,000-20,000,000 Btu/h (1464-5857 kW)
    • Large Size - 2,000,000-8,000,000 Btu/h (586-2343 kW)
    • Medium Size - 750,000-3,000,000 Btu/h (220-878 kW)
    • Small Size - 250,000-1,000,000 Btu/h (73-293 kW)

Combustion Design & Characteristics

  • Combustion Concept
    • Oxygen‑fuel burner with conventional flame shape

Applications & Compatibility

  • Applications
    • Glass Furnaces, Copper Frit, Aluminum Melting, Steel, Ceramics

Performance, Flow & Capacity

  • Typical Cooling Flow
    • ~1000 SCFH (27 Nm³/h) oxygen (Offline)

Overview

  • Product Category
    • Oxygen‑fuel industrial burner

Fuel, Gas & Media Specifications

  • Primary Fuels
    • Natural Gas, Light Oil, Heavy Oil (fuel switching supported)

Control, Logic & Functional Behavior

  • Operating Ratio
    • Typical oxygen‑to‑gas ratio ≈2.0:1 at low fire (gas‑dependent) (Startup)

Processing & Performance Metrics

  • Emissions
    • Lower emissions (NOx and particulates)
  • Capacity Range
    • Extra Large - 5,000,000-20,000,000 Btu/h (1464-5857 kW)
    • Large Size - 2,000,000-8,000,000 Btu/h (586-2343 kW)
    • Medium Size - 750,000-3,000,000 Btu/h (220-878 kW)
    • Small Size - 250,000-1,000,000 Btu/h (73-293 kW)

Combustion Design & Characteristics

  • Combustion Concept
    • Oxygen‑fuel burner with conventional flame shape
  • Applications : Glass Furnaces, Copper Frit, Aluminum Melting, Steel, Ceramics
  • Typical Cooling Flow : ~1000 SCFH (27 Nm³/h) oxygen (Offline)
  • Product Category : Oxygen‑fuel industrial burner
  • Primary Fuels : Natural Gas, Light Oil, Heavy Oil (fuel switching supported)
  • Operating Ratio : Typical oxygen‑to‑gas ratio ≈2.0:1 at low fire (gas‑dependent) (Startup)
  • Emissions : Lower emissions (NOx and particulates)
  • Combustion Concept : Oxygen‑fuel burner with conventional flame shape
  • Capacity Range : Extra Large - 5,000,000-20,000,000 Btu/h (1464-5857 kW)|Large Size - 2,000,000-8,000,000 Btu/h (586-2343 kW)|Medium Size - 750,000-3,000,000 Btu/h (220-878 kW)|Small Size - 250,000-1,000,000 Btu/h (73-293 kW)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
014559
BRNR,PRIMEFIRE100,OXY,DUAL FUEL,1 4MM BT
014559
BRNR,PRIMEFIRE100,OXY,DUAL FUEL,1 4MM BT
018766
GSKT,FLG,MTG,PF100,1 4MM BTU/HR.
018766
GSKT,FLG,MTG,PF100,1 4MM BTU/HR.
018901
CMBSTR,RFRCT,PRMFR,PF100,0.25 1 MMBTU/HR
018901
CMBSTR,RFRCT,PRMFR,PF100,0.25 1 MMBTU/HR
019114
FLG,MTG,BRNR BLCK,PRMFR 100 WAS 0201 09
019114
FLG,MTG,BRNR BLCK,PRMFR 100 WAS 0201 09
019121
TIP,GAS,PF100,2 8MM BTU/HR,DUAL FUEL,OIL
019121
TIP,GAS,PF100,2 8MM BTU/HR,DUAL FUEL,OIL
019123
TIP,GAS,PF100,5 20MM BTU/HR,GAS ONLY,MAT
019123
TIP,GAS,PF100,5 20MM BTU/HR,GAS ONLY,MAT
019124
TIP,OXY,PF100,2 8MM BTU/HR,GAS/OIL/DUAL
019124
TIP,OXY,PF100,2 8MM BTU/HR,GAS/OIL/DUAL
019125
TIP,OXY,PF100,5 20MM BTU/HR,GAS/OIL/DUAL
019125
TIP,OXY,PF100,5 20MM BTU/HR,GAS/OIL/DUAL
019143
GSKT,BRNR,OXY/DUAL FUEL,PF100,2 8MM BTU/
019143
GSKT,BRNR,OXY/DUAL FUEL,PF100,2 8MM BTU/
019369
VTRI ASY PF100 1 4MM BTU BRNR
019369
VTRI ASY PF100 1 4MM BTU BRNR