/content/process/us/en/search.html

glass and oxygen burners

PrimeFire 300

Flat-Flame Oxy-fuel burner for glass melting applications. It features an adjustable flame shape with uniform heat distribution to improve product quality and throughput.

Overview
The PrimeFire 300 burner for glass furnaces creates a fan shaped flame with low momentum, which has a lower peak flame temperature. This results in lower operating crown temperatures and lower volatile transport rates. An adjusting mechanism on the burner allows you to change the length and width of the flame shape to suit the melter width and the required temperature profile. The PrimeFire 300 burner improves flame luminosity which increases radiant heat transmission to improve furnace efficiency. The uniform heat distribution from the burner improves product quality and throughput and extends the furnace refractory life.

Features & Benefits:
  • Fish-Tail or Fan-Shaped Flame
  • Increased Flame Radiation
  • Adjustable Flame Shape
  • Extremely Low Mixing Rates of Oxygen and Fuel Streams
More Information:
Specifications

Applications & Compatibility

  • Applications
    • Glass melting furnaces (improved bath coverage and efficiency)

Control, Safety & Timing Characteristics

  • Typical Start-up Oxygen Flow
    • ~1000 SCFH (27 Nm³/h)

Measurement, Media & Physical Properties

  • Radiation Spectrum
    • Enhanced visible light radiation (500 to 2000 nm) for improved heat transfer

Combustion/Furnace/Chamber Temperatures

  • Minimum Furnace Temperature
    • 800 deg C (auto‑ignition requirement)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Light Fuel Oil, Heavy Fuel Oil (up to 100 SSU viscosity)

Ignition, Flame & Supervision Specifications

  • Flame Shapes
    • Fish‑tail/fan‑shaped flame for wide surface coverage

Processing & Performance Metrics

  • Capacity Range
    • 0.5 to 2 MM Btu/h (fixed; NG only)
    • 1 to 4 MM Btu/h (adjustable)
    • 2 to 8 MM Btu/h (adjustable)

Overview

  • Burner Type
    • Oxygen‑fuel glass melting burner

Applications & Compatibility

  • Applications
    • Glass melting furnaces (improved bath coverage and efficiency)

Control, Safety & Timing Characteristics

  • Typical Start-up Oxygen Flow
    • ~1000 SCFH (27 Nm³/h)

Measurement, Media & Physical Properties

  • Radiation Spectrum
    • Enhanced visible light radiation (500 to 2000 nm) for improved heat transfer

Combustion/Furnace/Chamber Temperatures

  • Minimum Furnace Temperature
    • 800 deg C (auto‑ignition requirement)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Light Fuel Oil, Heavy Fuel Oil (up to 100 SSU viscosity)

Ignition, Flame & Supervision Specifications

  • Flame Shapes
    • Fish‑tail/fan‑shaped flame for wide surface coverage

Processing & Performance Metrics

  • Capacity Range
    • 0.5 to 2 MM Btu/h (fixed; NG only)
    • 1 to 4 MM Btu/h (adjustable)
    • 2 to 8 MM Btu/h (adjustable)

Overview

  • Burner Type
    • Oxygen‑fuel glass melting burner
  • Applications : Glass melting furnaces (improved bath coverage and efficiency)
  • Typical Start-up Oxygen Flow : ~1000 SCFH (27 Nm³/h)
  • Radiation Spectrum : Enhanced visible light radiation (500 to 2000 nm) for improved heat transfer
  • Minimum Furnace Temperature : 800 deg C (auto‑ignition requirement)
  • Fuel Type : Natural Gas, Light Fuel Oil, Heavy Fuel Oil (up to 100 SSU viscosity)
  • Flame Shapes : Fish‑tail/fan‑shaped flame for wide surface coverage
  • Capacity Range : 0.5 to 2 MM Btu/h (fixed; NG only)|1 to 4 MM Btu/h (adjustable)|2 to 8 MM Btu/h (adjustable)
  • Burner Type : Oxygen‑fuel glass melting burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
018059
PKG,OXY BDY TO GAS BDY,PF300,MDL 3
018059
PKG,OXY BDY TO GAS BDY,PF300,MDL 3
018169-1
CMBSTR,RFRCT,PRMFR,PF300,0.5 2 MMBTU/HR,
018169-1
CMBSTR,RFRCT,PRMFR,PF300,0.5 2 MMBTU/HR,
018169-2
BLCK,PRE CMBSTR,PF300,0.5 2MM BTU/HR,MAT
018169-2
BLCK,PRE CMBSTR,PF300,0.5 2MM BTU/HR,MAT
019015
GSKT,MTG FLG,BRNR TO PRE CMBSTR,PRMFR 30
019015
GSKT,MTG FLG,BRNR TO PRE CMBSTR,PRMFR 30
019015-1
GSKT,MTG FLG,BRNR TO PRE CMBSTR,PRMFR 30
019015-1
GSKT,MTG FLG,BRNR TO PRE CMBSTR,PRMFR 30
019016
GSKT,FRNT FLG,OXY SYS,PRMFR 300,2 8MM BT
019016
GSKT,FRNT FLG,OXY SYS,PRMFR 300,2 8MM BT
019016-1
GSKT,FRNT FLG,OXY SYS,PRMFR 300,1 4MM BT
019016-1
GSKT,FRNT FLG,OXY SYS,PRMFR 300,1 4MM BT
019017
GSKT,INLT BDY,PRMFR 300,2 8MM BTU/HR
019017
GSKT,INLT BDY,PRMFR 300,2 8MM BTU/HR
019017-1
GSKT,INLT BDY,PRMFR 300,1 4MM BTU/HR WAS
019017-1
GSKT,INLT BDY,PRMFR 300,1 4MM BTU/HR WAS
019018-1
PLT,GAS INLT ASY,PRMFR 300,1 4MM BTU/HR
019018-1
PLT,GAS INLT ASY,PRMFR 300,1 4MM BTU/HR