/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

glass and oxygen burners

Water Cooled Throughport Burner (WTPU)

Water cooled throughport burners for regenerative glass furnaces.

Overview
WTPU burners are compact, water-cooled burners designed to be inserted into the port neck of a regenerative glass furnace. The burner is fitted to the Eclipse Retraction Mechanism to withdraw the burner from the furnace when not firing. Use of the Retraction Mechanism ensures consistent combustion quality, which is essential to achieve high glass quality. The burner produces a conical flame, and multiple burners can be placed in a single port.

Features & Benefits:
  • Reduced fuel consumption
  • Refractory cost savings
  • Reduced batch carryover
  • Reduced burner cleaning, giving more consistent performance
  • High glass quality
  • Low atomizing air consumption
  • Compact burner and water jacket design
  • Suitable for all grades of oil
  • Atomizing air, steam or gas
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
WTPU1400
Throughport Burner-1400 mm Burner Length
WTPU1400
Throughport Burner-1400 mm Burner Length
WTPU1500
Throughport Burner-1500 mm Burner Length
WTPU1500
Throughport Burner-1500 mm Burner Length
WTPU1600
Throughport Burner-1600 mm Burner Length
WTPU1600
Throughport Burner-1600 mm Burner Length
WTPU1700
Throughport Burner-1700 mm Burner Length
WTPU1700
Throughport Burner-1700 mm Burner Length
WTPU1800
Throughport Burner-1800 mm Burner Length
WTPU1800
Throughport Burner-1800 mm Burner Length
WTPU1900
Throughport Burner-1900 mm Burner Length
WTPU1900
Throughport Burner-1900 mm Burner Length
WTPU2000
Throughport Burner-2000 mm Burner Length
WTPU2000
Throughport Burner-2000 mm Burner Length