/content/process/us/en/search.html

glass and oxygen burners

WGD Burner

Low Nox, throughport burners designed to be used with a retraction gear mechanism to allow the burner to be pulled out of the heat when it is not being fired. They feature a dual nozzle and provide a flat, fan-shaped flame.

Overview
Eclipse low NOx WGD burners are compact, water-cooled burners designed to be inserted into the port neck of regenerative glass furnaces. Using a unique arrangement of converging flat jet nozzles, the burner produces a flat, fan-shaped luminous flame. This creates excellent flame coverage of the glass, ensuring high heat transfer and low NOx. In addition, the flame location is easily adjusted within the furnace, ensuring that combustion is taking place at the optimal position. The burner is also fitted to an Eclipse retraction mechanism in order to withdraw the burner from the furnace when not firing. The burner design results in reduced fuel consumption and refractory savings.

Features & Benefits:
  • Reduced fuel consumption
  • Refractory savings
  • Reduced batch carryover
  • High glass quality
  • Compact burner and water jacket design
  • Low NOx emissions
  • Luminous flame for high heat transfer
  • Excellent flame coverage
  • Single burner per port
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
EC10023650
KNOB,M20 INT THRD
EC10023650
KNOB,M20 INT THRD
EC10023862
LUBRICATOR,EXCELON 74, IMI NORGREN L74M
EC10023862
LUBRICATOR,EXCELON 74, IMI NORGREN L74M
EC10023864
FILTER/REG,EXCELON 74 IMI NORGREN B74G 4
EC10023864
FILTER/REG,EXCELON 74 IMI NORGREN B74G 4
EC10023926
SW,LMT,E50 ,CUTLER HMMR
EC10023926
SW,LMT,E50 ,CUTLER HMMR
EC10030398
SCR,LOC,NZL
EC10030398
SCR,LOC,NZL
EC10030406
PLT,LOC,NZL,WGD
EC10030406
PLT,LOC,NZL,WGD
EC20240
WSHR, FLAT, ZN PLTD, M6
EC20240
WSHR, FLAT, ZN PLTD, M6
HSK1
Kit, Hose, WGD Burner
HSK1
Kit, Hose, WGD Burner
WGD1400
Burner, Glass, WGD, 1400mm
WGD1400
Burner, Glass, WGD, 1400mm
WGD1500
Burner, Glass, WGD, 1500mm
WGD1500
Burner, Glass, WGD, 1500mm