/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to Sun Aug 09th 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

hauck asphalt burners

MegaStar

Packaged, High Efficiency, Multi-Fuel Burner for Aggregate Drying Applications. The MegaStar is designed to be easy to light, reliable, and efficient.

Overview
The MegaStar burner supports a wide variety of liquid and gaseous fuels offering flexibility for optimizing fuel costs. Low pressure atomization is used for light fuel oil or LP with high pressure compressed air atomization available for heavy fuel oils or high elevation installations. Emissions of NOX, CO and VOCs are minimized with proven and effective technologies.The burner’s wide range of flame shaping ability allows the flame to be adapted to specific process requirements. All combustion is completed within the recommended combustion zone, keeping emissions low by eliminating flame quenching from process materials. The MegaStar employs variable frequency drive (VFD) technology for precise air flow control over its entire operating range. Combining precise air flow control with real time fuel flow measurement results in maximum combustion efficiency and cost savings. The use of this VFD technology offers energy savings through reduced electricity consumption. The burner package is compact and easy to install, yet remains accessible and simple to service. The number of moving parts has been reduced and linkages have been eliminated to make the burner easy to maintain and adjust. The burner, paired with a Hauck BCS7000 panel, provides the ultimate solution for flame management, process control, and efficiency.Available in sizes ranging from a nominal 25 to 150 million Btu/h (7,327 to 43, 960 kW), for applications up to 1500 ºF (815 ºC). Custom lengths are also available for warm-mix applications.

Features & Benefits:
  • Energy savings
  • Low NOX emissions
  • Low motor starting current reduces utility demand charges
  • Ideal for sand drying applications
  • Reduction of thermal and mechanical stresses on the motor during starts
  • Standard and longnose versions available
  • Simple installation and set-up
  • High power factor
  • Lower KVA
Specifications

Overview

  • Models
    • MS‑25, MS‑50, MS‑75, MS‑100, MS‑125, MS‑150
  • Product Type
    • Rotary dryer burner

Applications & Compatibility

  • Primary Application
    • Rotary drying systems

Pressure Specifications

  • Main Air Pressure
    • Model dependent (up to ~18.5 in. wc)

Processing & Performance Metrics

  • Maximum Capacity
    • Gas: Up to ~166 MMBTU/hr (45.2 MW), model dependent
    • Oil: Up to ~153 MMBTU/hr (41.5 MW), model dependent

Actuation, Valve & Motion Control Specifications

  • Supported Fuels
    • Natural Gas, Vaporous Propane, Liquid Propane (LP), Light Fuel Oil (No. 2), Heavy Fuel Oil (No. 4/5/6), Waste/Recycled Oil

Product Overview & Classification

  • Product Series
    • MS (MS‑25 to MS‑150)

Installation & Mounting Specifications

  • Mounting Types
    • Drum centerline, same pitch as drum

Air & Combustion Air Specifications

  • Main Air Flow
    • Model dependent (up to ~1,960,000 scfh)

Product Design & Configuration

  • Burner Design
    • Total air aggregate drying burner

Standards & Certifications

  • Approvals
    • Designed for NFPA‑compliant fuel trains

Overview

  • Models
    • MS‑25, MS‑50, MS‑75, MS‑100, MS‑125, MS‑150
  • Product Type
    • Rotary dryer burner

Applications & Compatibility

  • Primary Application
    • Rotary drying systems

Pressure Specifications

  • Main Air Pressure
    • Model dependent (up to ~18.5 in. wc)

Processing & Performance Metrics

  • Maximum Capacity
    • Gas: Up to ~166 MMBTU/hr (45.2 MW), model dependent
    • Oil: Up to ~153 MMBTU/hr (41.5 MW), model dependent

Actuation, Valve & Motion Control Specifications

  • Supported Fuels
    • Natural Gas, Vaporous Propane, Liquid Propane (LP), Light Fuel Oil (No. 2), Heavy Fuel Oil (No. 4/5/6), Waste/Recycled Oil

Product Overview & Classification

  • Product Series
    • MS (MS‑25 to MS‑150)

Installation & Mounting Specifications

  • Mounting Types
    • Drum centerline, same pitch as drum

Air & Combustion Air Specifications

  • Main Air Flow
    • Model dependent (up to ~1,960,000 scfh)

Product Design & Configuration

  • Burner Design
    • Total air aggregate drying burner

Standards & Certifications

  • Approvals
    • Designed for NFPA‑compliant fuel trains
  • Models : MS‑25, MS‑50, MS‑75, MS‑100, MS‑125, MS‑150
  • Primary Application : Rotary drying systems
  • Main Air Pressure : Model dependent (up to ~18.5 in. wc)
  • Maximum Capacity : Gas: Up to ~166 MMBTU/hr (45.2 MW), model dependent|Oil: Up to ~153 MMBTU/hr (41.5 MW), model dependent
  • Supported Fuels : Natural Gas, Vaporous Propane, Liquid Propane (LP), Light Fuel Oil (No. 2), Heavy Fuel Oil (No. 4/5/6), Waste/Recycled Oil
  • Product Series : MS (MS‑25 to MS‑150)
  • Mounting Types : Drum centerline, same pitch as drum
  • Main Air Flow : Model dependent (up to ~1,960,000 scfh)
  • Burner Design : Total air aggregate drying burner
  • Product Type : Rotary dryer burner
  • Approvals : Designed for NFPA‑compliant fuel trains
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK303341
IMPLR,AIRFOIL SLD NOSE BLD,CW CHICAGO 22
HK303341
IMPLR,AIRFOIL SLD NOSE BLD,CW CHICAGO 22
HK303342
CONE,MS 50 CHICAGO 2214 W/SCREEN
HK303342
CONE,MS 50 CHICAGO 2214 W/SCREEN
HK303637
CONE,MS 125 & 150 INLT CHICAGO 4014 D190
HK303637
CONE,MS 125 & 150 INLT CHICAGO 4014 D190
HK303638
CONE,MS 75 & 100 INLT CHICAGO 3612 D1902
HK303638
CONE,MS 75 & 100 INLT CHICAGO 3612 D1902
HK402649X008-001
KIT ASSY,MS50 HVY OIL INS HTR 8
HK402649X008-001
KIT ASSY,MS50 HVY OIL INS HTR 8
HK406788
PLT ASSY,MS50 HEATSHIELD
HK406788
PLT ASSY,MS50 HEATSHIELD
HK406802
INS,OIL,MS,MS50
HK406802
INS,OIL,MS,MS50
HK406803
TEE ASSY,MS50 OIL INS
HK406803
TEE ASSY,MS50 OIL INS
HK406804
INS,COMP AIR/OIL,MS,MS50
HK406804
INS,COMP AIR/OIL,MS,MS50
HK406834
ATTENUATOR UNIT ASSY,MS50 SOUND
HK406834
ATTENUATOR UNIT ASSY,MS50 SOUND