hauck asphalt burners
NovaStar
Ultra low NOx emissions burner designed for aggregate drying applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Ultra low NOx emissions of that meet most stringent air quality standards without FGR or water injection on natural gas and vaporized propane
- Standard and long-nose variations available to suit all drum types
- Advanced construction for ease of installation and maintenance
- Precise air flow control via VFD and low horsepower design offers significant energy savings
- Compact modular design suitable for stationary or portable plants
- Sealed-in design for ultra quiet operation and maximum fuel efficiency
Overview
- Models
- NS‑75, NS‑100, NS‑125, NS‑150
- Product Type
- Ultra‑low NOx rotary dryer gas burner
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Premixed air/gas with short compact flame
Applications & Compatibility
- Primary Application
- Aggregate and asphalt rotary drying
Pressure Specifications
- Pilot Fuel Pressure
- 15 to 25 psig
Ignition, Flame & Supervision Specifications
- Flame Adjustability
- Not adjustable (fixed compact flame)
- Flame Type
- Short, compact, high‑intensity flame
Processing & Performance Metrics
- Maximum Capacity
- Up to ~150 MMBTU/hr (model dependent)
- NOx Emissions
- Ultra‑low NOx
Actuation, Valve & Motion Control Specifications
- Supported Fuels
- Natural Gas, Gaseous Propane
Product Overview & Classification
- Product Series
- NS
Control, Logic & Functional Behavior
- Control Panel
- Hauck BCS 6000
- Control Type
- PLC‑based with touchscreen HMI
Product Design & Configuration
- Burner Design
- Lean premix gas burner
Standards & Certifications
- Approvals
- Designed to meet NFPA requirements
Overview
- Models
- NS‑75, NS‑100, NS‑125, NS‑150
- Product Type
- Ultra‑low NOx rotary dryer gas burner
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Premixed air/gas with short compact flame
Applications & Compatibility
- Primary Application
- Aggregate and asphalt rotary drying
Pressure Specifications
- Pilot Fuel Pressure
- 15 to 25 psig
Ignition, Flame & Supervision Specifications
- Flame Adjustability
- Not adjustable (fixed compact flame)
- Flame Type
- Short, compact, high‑intensity flame
Processing & Performance Metrics
- Maximum Capacity
- Up to ~150 MMBTU/hr (model dependent)
- NOx Emissions
- Ultra‑low NOx
Actuation, Valve & Motion Control Specifications
- Supported Fuels
- Natural Gas, Gaseous Propane
Product Overview & Classification
- Product Series
- NS
Control, Logic & Functional Behavior
- Control Panel
- Hauck BCS 6000
- Control Type
- PLC‑based with touchscreen HMI
Product Design & Configuration
- Burner Design
- Lean premix gas burner
Standards & Certifications
- Approvals
- Designed to meet NFPA requirements
- Models : NS‑75, NS‑100, NS‑125, NS‑150
- Combustion Principle : Premixed air/gas with short compact flame
- Primary Application : Aggregate and asphalt rotary drying
- Pilot Fuel Pressure : 15 to 25 psig
- Flame Adjustability : Not adjustable (fixed compact flame)
- Maximum Capacity : Up to ~150 MMBTU/hr (model dependent)
- Supported Fuels : Natural Gas, Gaseous Propane
- Product Series : NS
- NOx Emissions : Ultra‑low NOx
- Control Panel : Hauck BCS 6000
- Burner Design : Lean premix gas burner
- Product Type : Ultra‑low NOx rotary dryer gas burner
- Control Type : PLC‑based with touchscreen HMI
- Flame Type : Short, compact, high‑intensity flame
- Approvals : Designed to meet NFPA requirements
Filters
Please sign in to view part numbers available for purchase based on your account Sign In