/content/process/us/en/search.html

immersion tube burners

TUBE-O-THERM®

MAXON TUBE-O-THERM® burners are nozzle-mixing, gas fired, refractory-less burners specifically designed for firing into a small bore tube.

Overview
The MAXON TUBE-O THERM® burner-to-tube direct firing system provides uniform heat transfer, eliminates hot spots, and produces faster bring-up times than all other tube burners. This industrial burner fires directly into smaller-bore, less expensive tubes and burns butane, propane or natural gas with reduced levels of NOx and CO. TUBE-O THERM® gas burners ensure improved performance for industrial washers, dip tanks, water-bath heaters, and solution tanks.

Features & Benefits:
  • Fires directly into small-bore immersion tubes
  • Burner-to-tube direct firing system allows uniform heat transfer, eliminates “hot spots”, and produces faster bring-up times
  • Economical and efficient package design with integral low power blower costs less and saves energy (external blower models also available)
  • No hassle installation and easy maintenance access with wall mounted design
  • Burns natural, propane or butane gas and produces reduced levels of NOx and CO
  • Flame scanner capability for all sizes
  • Four models sized for 3”, 4”, 6”, 8” and 10” diameter tubes
  • Heat releases up to 8,500,000 Btu/hr
  • No powered exhaust required, saving energy
Specifications

Product Overview & Classification

  • Version
    • Packaged burner; EB (external blower) burner

Component/Geometry Compatibility

  • Tube Diameter Compatibility
    • 3, 4, 6, 8,10 in

Applications & Compatibility

  • Typical Applications
    • Dip Tanks, Glycol Reboilers, Spray Washers, Pickling Tanks, Quench Tanks, Salt Baths, Indirect Air Heaters (With Proper Design), Bakery Ovens (With Proper Design)
  • Primary Application
    • Fires directly into small‑bore immersion tubes

Performance, Flow & Capacity

  • Maximum Heat Release
    • Up to 8,500,000 Btu/hr

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame scanner capability available for all sizes

Combustion Design & Characteristics

  • Combustion Method
    • Burner‑to‑tube direct firing system

Installation & Mounting Specifications

  • Mounting Types
    • Wall‑mounted design

Overview

  • Product Type
    • Low temperature gas burner
  • Burner Type
    • Nozzle‑mixing, gas‑fired, refractory‑less

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas; Propane; Butane; LPG blends

Product Overview & Classification

  • Version
    • Packaged burner; EB (external blower) burner

Component/Geometry Compatibility

  • Tube Diameter Compatibility
    • 3, 4, 6, 8,10 in

Applications & Compatibility

  • Typical Applications
    • Dip Tanks, Glycol Reboilers, Spray Washers, Pickling Tanks, Quench Tanks, Salt Baths, Indirect Air Heaters (With Proper Design), Bakery Ovens (With Proper Design)
  • Primary Application
    • Fires directly into small‑bore immersion tubes

Performance, Flow & Capacity

  • Maximum Heat Release
    • Up to 8,500,000 Btu/hr

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame scanner capability available for all sizes

Combustion Design & Characteristics

  • Combustion Method
    • Burner‑to‑tube direct firing system

Installation & Mounting Specifications

  • Mounting Types
    • Wall‑mounted design

Overview

  • Product Type
    • Low temperature gas burner
  • Burner Type
    • Nozzle‑mixing, gas‑fired, refractory‑less

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas; Propane; Butane; LPG blends
  • Version : Packaged burner; EB (external blower) burner
  • Tube Diameter Compatibility : 3, 4, 6, 8,10 in
  • Typical Applications : Dip Tanks, Glycol Reboilers, Spray Washers, Pickling Tanks, Quench Tanks, Salt Baths, Indirect Air Heaters (With Proper Design), Bakery Ovens (With Proper Design)
  • Maximum Heat Release : Up to 8,500,000 Btu/hr
  • Primary Application : Fires directly into small‑bore immersion tubes
  • Flame Supervision : Flame scanner capability available for all sizes
  • Combustion Method : Burner‑to‑tube direct firing system
  • Mounting Types : Wall‑mounted design
  • Product Type : Low temperature gas burner
  • Burner Type : Nozzle‑mixing, gas‑fired, refractory‑less
  • Fuel Type : Natural Gas; Propane; Butane; LPG blends
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1036046
6" FLG MAIN HSG ASY L/GSKT,+
1036046
6" FLG MAIN HSG ASY L/GSKT,+
1044713
MOD AIR INLT HSG
1044713
MOD AIR INLT HSG
1049002
TUBE-O-THERM SW ACT CAM
1049002
TUBE-O-THERM SW ACT CAM
1052207
6-8 TOT MTR CONN ROD
1052207
6-8 TOT MTR CONN ROD
1059634
8" HC EB CONN ROD ASY
1059634
8" HC EB CONN ROD ASY
1059643
8" HC TRNSTN SLV
1059643
8" HC TRNSTN SLV
1059644
8" HC GAS NZL
1059644
8" HC GAS NZL
1059645
8" HC AIR PLT
1059645
8" HC AIR PLT
1059898
8" HC PERF PLT
1059898
8" HC PERF PLT
1062436
8" HC CONN ROD
1062436
8" HC CONN ROD