/content/process/us/en/search.html

line and duct burners

AirHeat v1

An Industry Standard, Duct burner with an integral combustion air blower. It is extremely versatile and applicable in a wide variety of industry drying and heating applications.

Overview
Low Emissions AirHeat Burners are Ideal for Generating a Large Volume of Clean Hot AirAs an industry standard, this low emissions AirHeat burner has a compact modular design that provides reliable operation year-after-year, with minimal maintenance. Applications include ovens, dryers, fume incinerators and similar industrial equipment. All models feature an integral combustion air blower mounted on the burner's steel case for unmatched air heating performance. By supplying the correct air volume and pressure to the burner, this blower allows stable operation over a wide range of duct velocities without installing a profile plate around the burner. The AirHeat burner burns natural gas or propane (butane versions are also available), and the burner can be ordered without a blower for usage in recirculating air applications.

Features & Benefits:
  • Integral blower and steel case for unmatched air heating performance
  • Low NOx. CO and aldehydes
  • Process airstream velocities from 250 to 6000 fpm, (1.5 to 30 m/s) no profiling required
  • Up to 40:1 gas turndown
  • Inputs up to 1,000,000 Btu/hr. (293 kW)
  • As little as 10% excess air at high fire; no oxygen is required from the process airstream
  • Reliable operation year after year with minimal maintenance
  • Burns natural gas or propane; butane versions available
More Information:
Specifications

Applications & Compatibility

  • Applications
    • Generation of clean, hot air for industrial processes
    • Ovens, dryers, fume incinerators, and similar industrial equipment

Temperature & Thermal Specifications

  • Thermal Turndown
    • Up to 40:1

Actuation, Valve & Motion Control Specifications

  • Recirculating Systems
    • RAH, TAH, and CAH available for recirculating systems with remote blower

Product Overview & Classification

  • Product Variants
    • AH, RAH (recirculating), AH‑O (open back), TAH (T‑section), CAH (cross‑section)

Processing & Performance Metrics

  • Operating Velocity Range
    • 250 to 6000 fpm (1.5 to 30 m/s) depending on configuration

Installation & Mounting Specifications

  • Mounting Options
    • Duct mounting or side‑plate mounting for simplified installation

Performance, Flow & Capacity

  • Heat Input Range
    • Up to 1,000,000 Btu/hr per ft (293 kW)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas or Propane, Butane versions available

Product Design & Configuration

  • Burner Design
    • Industry‑standard, modular line‑style burner

Applications & Compatibility

  • Applications
    • Generation of clean, hot air for industrial processes
    • Ovens, dryers, fume incinerators, and similar industrial equipment

Temperature & Thermal Specifications

  • Thermal Turndown
    • Up to 40:1

Actuation, Valve & Motion Control Specifications

  • Recirculating Systems
    • RAH, TAH, and CAH available for recirculating systems with remote blower

Product Overview & Classification

  • Product Variants
    • AH, RAH (recirculating), AH‑O (open back), TAH (T‑section), CAH (cross‑section)

Processing & Performance Metrics

  • Operating Velocity Range
    • 250 to 6000 fpm (1.5 to 30 m/s) depending on configuration

Installation & Mounting Specifications

  • Mounting Options
    • Duct mounting or side‑plate mounting for simplified installation

Performance, Flow & Capacity

  • Heat Input Range
    • Up to 1,000,000 Btu/hr per ft (293 kW)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas or Propane, Butane versions available

Product Design & Configuration

  • Burner Design
    • Industry‑standard, modular line‑style burner
  • Applications : Generation of clean, hot air for industrial processes|Ovens, dryers, fume incinerators, and similar industrial equipment
  • Thermal Turndown : Up to 40:1
  • Recirculating Systems : RAH, TAH, and CAH available for recirculating systems with remote blower
  • Product Variants : AH, RAH (recirculating), AH‑O (open back), TAH (T‑section), CAH (cross‑section)
  • Operating Velocity Range : 250 to 6000 fpm (1.5 to 30 m/s) depending on configuration
  • Mounting Options : Duct mounting or side‑plate mounting for simplified installation
  • Heat Input Range : Up to 1,000,000 Btu/hr per ft (293 kW)
  • Fuel Type : Natural Gas or Propane, Butane versions available
  • Burner Design : Industry‑standard, modular line‑style burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.0013047.99
SI,M14X1,25,M14X1.25
00.0013047.99
SI,M14X1,25,M14X1.25
00.3011990.13
WING,AIR,STR,AH,AH,AISI310 1.4841,TOPHOL
00.3011990.13
WING,AIR,STR,AH,AH,AISI310 1.4841,TOPHOL
00.3012986.13
WING,AIR,TEE,CR,AH,AISI310,W TOP HOLES,T
00.3012986.13
WING,AIR,TEE,CR,AH,AISI310,W TOP HOLES,T
00.3041990.00
WING,AIR,STR,AH,AH,AISI321 1.4541,WO TOP
00.3041990.00
WING,AIR,STR,AH,AH,AISI321 1.4541,WO TOP
00.3041990.03
WING,AIR,STR,AH,AH,AISI310 1.4841,WO TOP
00.3041990.03
WING,AIR,STR,AH,AH,AISI310 1.4841,WO TOP
00.4100030.05
Shld Flm AH Inlt Plt Slot Ppst 185 mm
00.4100030.05
Shld Flm AH Inlt Plt Slot Ppst 185 mm
00.4100030.06
SHLD,FLM,AH,INLT PLT,SLOT PPST,160 MM
00.4100030.06
SHLD,FLM,AH,INLT PLT,SLOT PPST,160 MM
00.4100071.16
640 TAH Complete Position I
00.4100071.16
640 TAH Complete Position I
00.4100221.02
FLG,INLT,AH BURNERS,UK00106
00.4100221.02
FLG,INLT,AH BURNERS,UK00106
00.4100222.01
PLT,INLT,AH,H 268
00.4100222.01
PLT,INLT,AH,H 268