/content/process/us/en/search.html

line and duct burners

AirHeat v2

Ideal for Generating a Large Volume of Clean, Hot Air

Overview
AirHeat Burners are Ideal for Generating a Large Volume of Clean Hot AirAs packaged line burners, Eclipse AirHeat burners is ideal for generating a large volume of clean, hot air. Applications include ovens, dryers, fume incinerators, and similar industrial equipment. In addition, the AirHeat burner can also be ordered without a blower for use in re-circulating air applications. These burners provide simple, reliable operations, plus lower CO emissions than other competitive air heating burners. All models feature an integral combustion air blower mounted on the burner's steel case. By supplying the correct air volume and pressure to the burner, this blower allows a stable operation over a wide range of duct velocities without the need to install a profile plate around the burner.

Features & Benefits:
  • Can be direct spark ignited
  • Does not require low-fire bypass air, eliminating the need for piping and check valve
  • Simplified set-up with pressure taps for gas, air and chamber
  • Inputs up to 1.0MM Btu/hr/LF
  • Operate on any commercially available gas—natural gas, propane, butane and propane/butane mixture
  • Aluminum castings eliminate need for special corrosion-resistant manifolds
  • Burner mounting arrangements include duct mounting, slot firing and sealed flange mounting with insertion depths up to 6”
Specifications

Applications & Compatibility

  • Applications
    • Air heating for industrial process applications
    • Ovens, dryers, fume incinerators, and similar industrial equipment

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 43 in. (1100 mm), measured from combustor outlet (High Fire)

Mechanical Design, Layout & Construction Options

  • Piping Configuration
    • Right‑hand piping standard; left‑hand available

Processing & Performance Metrics

  • Perpendicular Flow Velocity
    • 500 to 1200 fpm (6 m/s)

Combustion Air, Blower & Emissions Specifications

  • Optimum Duct Velocity
    • 1000 to 4000 fpm (5 to 20 m/s)
  • Duct Velocity
    • 500 fpm (2.5 m/s), 6000 fpm (31 m/s) (Parallel Flow)

Installation & Mounting Specifications

  • Mounting Options
    • Sealed‑fired or slot‑fired duct mounting; continuous mounting; 6 in insertion options

Overview

  • Models
    • AH0050 through AH0400 (0.5 to 4 MMBtu/hr)

Maximum/Minimum Temperature Limits

  • Maximum Temperature
    • 321 SS Wings - 1300 deg F (704 deg C), 330 SS Wings - 1500 deg F (815 deg C)

Performance Specifications

  • Input Capacity
    • Max - 25,000 Btu/hr per lineal ft (24.5 kW/m)
    • Min - 1,000,000 Btu/hr per lineal ft (961 kW/m)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition; spark‑ignited pilot

Pressure Specifications

  • Gas Inlet Pressure
    • 8.7 in. wc (22 mbar) at gas inlet (Tap B)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Air & Combustion Air Specifications

  • Combustion Air Blowers
    • Integral combustion air blowers available (50 Hz and 60 Hz options)

Product Design & Configuration

  • Burner Design
    • Line‑type air heating burner

Applications & Compatibility

  • Applications
    • Air heating for industrial process applications
    • Ovens, dryers, fume incinerators, and similar industrial equipment

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 43 in. (1100 mm), measured from combustor outlet (High Fire)

Mechanical Design, Layout & Construction Options

  • Piping Configuration
    • Right‑hand piping standard; left‑hand available

Processing & Performance Metrics

  • Perpendicular Flow Velocity
    • 500 to 1200 fpm (6 m/s)

Combustion Air, Blower & Emissions Specifications

  • Optimum Duct Velocity
    • 1000 to 4000 fpm (5 to 20 m/s)
  • Duct Velocity
    • 500 fpm (2.5 m/s), 6000 fpm (31 m/s) (Parallel Flow)

Installation & Mounting Specifications

  • Mounting Options
    • Sealed‑fired or slot‑fired duct mounting; continuous mounting; 6 in insertion options

Overview

  • Models
    • AH0050 through AH0400 (0.5 to 4 MMBtu/hr)

Maximum/Minimum Temperature Limits

  • Maximum Temperature
    • 321 SS Wings - 1300 deg F (704 deg C), 330 SS Wings - 1500 deg F (815 deg C)

Performance Specifications

  • Input Capacity
    • Max - 25,000 Btu/hr per lineal ft (24.5 kW/m)
    • Min - 1,000,000 Btu/hr per lineal ft (961 kW/m)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition; spark‑ignited pilot

Pressure Specifications

  • Gas Inlet Pressure
    • 8.7 in. wc (22 mbar) at gas inlet (Tap B)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Air & Combustion Air Specifications

  • Combustion Air Blowers
    • Integral combustion air blowers available (50 Hz and 60 Hz options)

Product Design & Configuration

  • Burner Design
    • Line‑type air heating burner
  • Applications : Air heating for industrial process applications|Ovens, dryers, fume incinerators, and similar industrial equipment
  • Visible Flame Length : 43 in. (1100 mm), measured from combustor outlet (High Fire)
  • Piping Configuration : Right‑hand piping standard; left‑hand available
  • Perpendicular Flow Velocity : 500 to 1200 fpm (6 m/s)
  • Optimum Duct Velocity : 1000 to 4000 fpm (5 to 20 m/s)
  • Mounting Options : Sealed‑fired or slot‑fired duct mounting; continuous mounting; 6 in insertion options
  • Models : AH0050 through AH0400 (0.5 to 4 MMBtu/hr)
  • Maximum Temperature : 321 SS Wings - 1300 deg F (704 deg C), 330 SS Wings - 1500 deg F (815 deg C)
  • Input Capacity : Max - 25,000 Btu/hr per lineal ft (24.5 kW/m)|Min - 1,000,000 Btu/hr per lineal ft (961 kW/m)
  • Ignition Type : Direct spark ignition; spark‑ignited pilot
  • Gas Inlet Pressure : 8.7 in. wc (22 mbar) at gas inlet (Tap B)
  • Fuel Type : Natural Gas, Propane, Butane
  • Duct Velocity : 500 fpm (2.5 m/s), 6000 fpm (31 m/s) (Parallel Flow)
  • Combustion Air Blowers : Integral combustion air blowers available (50 Hz and 60 Hz options)
  • Burner Design : Line‑type air heating burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10008245-10
FLG,MTG,AHV2,6 " STNDFF,AH0100 BOT
10008245-10
FLG,MTG,AHV2,6 " STNDFF,AH0100 BOT
10008245-11
FLG,MTG,AHV2,6 " STNDFF,AH0150 BOT
10008245-11
FLG,MTG,AHV2,6 " STNDFF,AH0150 BOT
10008245-12
FLG,MTG,AHV2,6 " STNDFF,AH0200 BOT
10008245-12
FLG,MTG,AHV2,6 " STNDFF,AH0200 BOT
10008245-14
FLG,MTG,AHV2,6 " STNDFF,AH0300 BOT
10008245-14
FLG,MTG,AHV2,6 " STNDFF,AH0300 BOT
10008245-2
FLG,MTG,AHV2,6 " STNDFF,AH0100 TOP
10008245-2
FLG,MTG,AHV2,6 " STNDFF,AH0100 TOP
10008245-3
FLG,MTG,AHV2,6 " STNDFF,AH0150 TOP
10008245-3
FLG,MTG,AHV2,6 " STNDFF,AH0150 TOP
10008245-4
FLG,MTG,AHV2,6 " STNDFF,AH0200 TOP
10008245-4
FLG,MTG,AHV2,6 " STNDFF,AH0200 TOP
10008245-6
FLG,MTG,AHV2,6 " STNDFF,AH0300 TOP
10008245-6
FLG,MTG,AHV2,6 " STNDFF,AH0300 TOP
10008245-9
FLG,MTG,AHV2,6 " STNDFF,AH0050 BOT
10008245-9
FLG,MTG,AHV2,6 " STNDFF,AH0050 BOT
10008246
GSKT,FLG,GAS INLT,6 " STNDFF,AHV2
10008246
GSKT,FLG,GAS INLT,6 " STNDFF,AHV2