line and duct burners
APX Burner Line Burner
The design of the APX® burner allows for high turndown without premixing fuel and air at low firing rates.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Nozzle-mixing line burner for use with low pressure natural gas, propane and butane
- Eliminates leakage with its single-piece, aluminum extrusion body design
- Cooler oven walls due to deeper penetration inside the oven (wall-mounted applications)
- Independent of variable process air-flows (in-duct applications)
- Corrosion resistant main gas/air body and durable stainless steel mixing plates
- Up to 40:1 turndown
- Up to 1.36 MBtu/h per foot
- Packaged units up to 15 ft in length
Applications & Compatibility
- Applications
- Fresh air and low‑temperature recirculating air heating
- Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops
Combustion Air, Blower & Emissions Specifications
- Typical Excess Air
- Clean fresh combustion air, 21% O2; max 120°F; constant or modulated airflow
Performance, Flow & Capacity
- Turndown Ratio
- Up to 30:1 (recirculating air)
- Up to 40:1 (fresh air)
Ignition, Flame & Supervision Specifications
- Service Requirements
- Annual inspection recommended; visual flame and piping checks
- Ignition Type
- Pilot ignition or direct ignition (configuration‑dependent)
Processing & Performance Metrics
- Process Conditions
- In-duct back pressure -40 to +40 in wc
- Min process air velocity 6 ft/s
- Slide-in ±12 in wc
- Wall-mount suction/balanced
- Maximum Capacity
- Up to 1.0 MBtu/h per ft (recirculating air)
- Up to 1.36 MBtu/h per ft (fresh air)
- CO/NOx Performance
- Low CO and NOx over full turndown (application‑dependent)
Installation & Mounting Specifications
- Mounting Options
- Packaged or external blower
- Slot-mounted or continuous flange
- Wall-mounted (external), in-duct, slide-in unit
- Installation Orientation
- Horizontal or vertical firing (upward or downward)
Overview
- Model Name
- APX Burner Line Burner
Material Specifications
- Mixing Plate Materials
- Stainless Steel
- Material
- Single-Piece Aluminum Extrusion Air/Gas Body
Control, Logic & Functional Behavior
- Functions
- Nozzle-mix line burner for fresh or low-temperature recirculating air heating applications
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane; LPG capable with proper controls
Burner/Flame‑Related Lengths
- Flame Length
- Recirculating: 7-10 ft (application dependent)
- Typical fresh air: 3-5 ft
Applications & Compatibility
- Applications
- Fresh air and low‑temperature recirculating air heating
- Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops
Combustion Air, Blower & Emissions Specifications
- Typical Excess Air
- Clean fresh combustion air, 21% O2; max 120°F; constant or modulated airflow
Performance, Flow & Capacity
- Turndown Ratio
- Up to 30:1 (recirculating air)
- Up to 40:1 (fresh air)
Ignition, Flame & Supervision Specifications
- Service Requirements
- Annual inspection recommended; visual flame and piping checks
- Ignition Type
- Pilot ignition or direct ignition (configuration‑dependent)
Processing & Performance Metrics
- Process Conditions
- In-duct back pressure -40 to +40 in wc
- Min process air velocity 6 ft/s
- Slide-in ±12 in wc
- Wall-mount suction/balanced
- Maximum Capacity
- Up to 1.0 MBtu/h per ft (recirculating air)
- Up to 1.36 MBtu/h per ft (fresh air)
- CO/NOx Performance
- Low CO and NOx over full turndown (application‑dependent)
Installation & Mounting Specifications
- Mounting Options
- Packaged or external blower
- Slot-mounted or continuous flange
- Wall-mounted (external), in-duct, slide-in unit
- Installation Orientation
- Horizontal or vertical firing (upward or downward)
Overview
- Model Name
- APX Burner Line Burner
Material Specifications
- Mixing Plate Materials
- Stainless Steel
- Material
- Single-Piece Aluminum Extrusion Air/Gas Body
Control, Logic & Functional Behavior
- Functions
- Nozzle-mix line burner for fresh or low-temperature recirculating air heating applications
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane; LPG capable with proper controls
Burner/Flame‑Related Lengths
- Flame Length
- Recirculating: 7-10 ft (application dependent)
- Typical fresh air: 3-5 ft
- Applications : Fresh air and low‑temperature recirculating air heating|Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops
- Typical Excess Air : Clean fresh combustion air, 21% O2; max 120°F; constant or modulated airflow
- Turndown Ratio : Up to 30:1 (recirculating air)|Up to 40:1 (fresh air)
- Service Requirements : Annual inspection recommended; visual flame and piping checks
- Process Conditions : In-duct back pressure -40 to +40 in wc|Min process air velocity 6 ft/s|Slide-in ±12 in wc|Wall-mount suction/balanced
- Mounting Options : Packaged or external blower|Slot-mounted or continuous flange|Wall-mounted (external), in-duct, slide-in unit
- Model Name : APX Burner Line Burner
- Mixing Plate Materials : Stainless Steel
- Maximum Capacity : Up to 1.0 MBtu/h per ft (recirculating air)|Up to 1.36 MBtu/h per ft (fresh air)
- Material : Single-Piece Aluminum Extrusion Air/Gas Body
- Installation Orientation : Horizontal or vertical firing (upward or downward)
- Ignition Type : Pilot ignition or direct ignition (configuration‑dependent)
- Functions : Nozzle-mix line burner for fresh or low-temperature recirculating air heating applications
- Fuel Type : Natural Gas, Propane, Butane; LPG capable with proper controls
- Flame Length : Recirculating: 7-10 ft (application dependent)|Typical fresh air: 3-5 ft
- CO/NOx Performance : Low CO and NOx over full turndown (application‑dependent)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In