/content/process/us/en/search.html

line and duct burners

Eclipse AH-MA Burner

Ideal for Make-Up and Process Air Heating

Overview
Eclipse AH-MA burners are ideal for heating fresh air in make-up and process air heating applications. Featuring a dependable modular design, low NOx AH-MA burners operate over a wide range of velocities, inputs and fuels. These burners are line type burners constructed of cast iron or aluminum burner bodies and diverging stainless steel air wings. In process the burner bodies supply fuel to the center of the air wings, controlling air and fuel mixtures inside the burners, optimizing emissions and efficiency. This produces a uniform, odorless, and smokeless flame. In addition, corrosion resistant design options are available using aluminum burner bodies or nickel-plated cast iron burner bodies.

Features & Benefits:
  • Assembled from straight sections, tees and crosses to produce nearly any configuration required
  • Large burners can be built as a combination of staged, individually controlled sections to increase turndown
  • Inputs up to 1,200,000 Btu/hr/LF
  • Up to 30:1 turndown
  • Up to 450°F upstream air temperature
  • Up to 850°F downstream air temperature
  • Multi-fuel capability (natural gas, propane and butane)
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10005314
WING,AIR,TEE SECT,AHMA BRNR,AVESTA 253MA
10005314
WING,AIR,TEE SECT,AHMA BRNR,AVESTA 253MA
10006143-13
FLG,END,PILT,W 2 IN. NPT GAS FEED,CORSN
10006143-13
FLG,END,PILT,W 2 IN. NPT GAS FEED,CORSN
10006143-14
FLG,END,PILT,W 2 IN. BSP GAS FEED,CORSN
10006143-14
FLG,END,PILT,W 2 IN. BSP GAS FEED,CORSN
10006143-15
FLG,END,PILT,W 0.5 IN. NPT ANGLED FLM MO
10006143-15
FLG,END,PILT,W 0.5 IN. NPT ANGLED FLM MO
10006143-16
FLG,END,PILT,W 0.5 IN. BSP ANGLED FLM MO
10006143-16
FLG,END,PILT,W 0.5 IN. BSP ANGLED FLM MO
10006143-17
FLG,END,PILT,W 0.5 NPT ANGLED FLM MONITO
10006143-17
FLG,END,PILT,W 0.5 NPT ANGLED FLM MONITO
10006143-18
FLG,END,PILT,W 0.5 BSP ANGLED FLM MONITO
10006143-18
FLG,END,PILT,W 0.5 BSP ANGLED FLM MONITO
10006143-2
FLG,END,PILT,NO GAS FEED,CORSN RESTNT
10006143-2
FLG,END,PILT,NO GAS FEED,CORSN RESTNT
10006143-3
FLG,END,PILT,GAS FEED,1 IN.,NPT
10006143-3
FLG,END,PILT,GAS FEED,1 IN.,NPT
10006143-4
FLG,END,PILT,GAS FEED,1 IN.,BSP
10006143-4
FLG,END,PILT,GAS FEED,1 IN.,BSP