/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to Sun Aug 09th 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

line and duct burners

Linnox

Designed for High Performance with Ultra-Low Emissions, the Linnox line style burner is highly customizable with your choice of inputs per foot and up to 4 rows to fit your space and capacity needs.

Overview
Linnox ULE Burners Deliver Ultra Low Emissions and Uniform Heat. The Eclipse Linnox ULE burner is designed for use in any direct or indirect fired air heating application requiring state-of-the-art burner technology. Where excellent heat distribution, temperature uniformity, best in class low emissions, and simple robust controls are the decision points in product selection and specification, the Linnox ULE is the industry standard. Linnox burner operation is based on a high excess air pre-mix combustion that keeps flame temperatures low while burner geometry establishes an internal recirculation flame pattern. This allows for very low emissions at a high turndown rate (10:1) while maintaining extremely stable combustion. Specifically, the emissions in the undiluted flue gasses are less than 15 ppm NOx at nominal input, establishing the Linnox burner as the lowest NOx burner of its kind. The Linnox Tee ULE configuration option provides multiple rows of burner modules to increase burner inputs up to 45 MM Btu/h. Eclipse designs custom Linnox ULE systems to meet your specific application requirements.

Features & Benefits:
  • High performance and ultra low emissions
  • Excellent heat distribution and temperature uniformity
  • Design supports wide range of inputs/unit of length
  • Up to 10:1 turn down
  • NOx emissions are less than 15 ppm @ 3% O2
  • CO emissions are less than 100 ppm @ 3% O2
  • Robust ratio regulator controlled gas/air ratio
Specifications

Overview

  • Models
    • Straight ULE and Tee ULE

Motor Specifications

  • Control Motor Specifications
    • Rotation ≤2 rpm (≈30 s/90 deg typical); ≥25 in-lb (2.8 Nm) torque; 90 deg stroke; continuous or high/low modulating; reversible.

Air & Combustion Air Specifications

  • Air Pressure Requirement
    • 20 in wc (50 mbar) at burner inlet at maximum input
  • Airflow Direction
    • Process air must flow parallel to burner flame (no cross‑flow)

Dimensions & Length Specifications

  • Standard Burner Length
    • Longer lengths as engineered orders
    • Up to 9 ft (2700 mm) standard

Control, Logic & Functional Behavior

  • Ratio Control Device
    • Eclipse‑supplied ratio regulator required

Combustion Design & Characteristics

  • Combustion Method
    • High‑excess‑air pre‑mix combustion with internal flame recirculation

Installation & Mounting Specifications

  • Mounting Options
    • Mounting plate for installation into process air duct (insulated or non‑insulated)

Actuation, Valve & Motion Control Specifications

  • Control Actuator
    • Control actuator modulates air butterfly valve

Ignition, Flame & Supervision Specifications

  • Flame Detection
    • UV Scanner only (no flame rod option)
  • Ignition Type
    • Direct Spark Ignition

Performance, Flow & Capacity

  • Turndown Ratio
    • 10:1 or 8:1 turndown configurations

Product Configuration & Options

  • Number of Rows
    • Up to 4 burner rows in a single duct

Performance Specifications

  • Input Capacity
    • 90 to 2700 kBtu/h per module (26 to 791 kW per 300 mm)

Product Design & Configuration

  • Burner Design
    • Pre‑mix line burner for direct air heating
  • Burner Style
    • Available in straight sections, double T geometries, and cross sections.

Applications & Compatibility

  • Applications
    • Applications requiring maximum linear heat distribution with ultra‑low emissions

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (alternative fuels require Eclipse consultation)

Processing & Performance Metrics

  • Emissions
    • Designed for ultra‑low NOx and CO across the turndown range

Material Specifications

  • Material
    • Stainless steel housing; for sizes above AB600L, standard steel plate (consult Eclipse for >500°F upstream temperatures).

Overview

  • Models
    • Straight ULE and Tee ULE

Motor Specifications

  • Control Motor Specifications
    • Rotation ≤2 rpm (≈30 s/90 deg typical); ≥25 in-lb (2.8 Nm) torque; 90 deg stroke; continuous or high/low modulating; reversible.

Air & Combustion Air Specifications

  • Air Pressure Requirement
    • 20 in wc (50 mbar) at burner inlet at maximum input
  • Airflow Direction
    • Process air must flow parallel to burner flame (no cross‑flow)

Dimensions & Length Specifications

  • Standard Burner Length
    • Longer lengths as engineered orders
    • Up to 9 ft (2700 mm) standard

Control, Logic & Functional Behavior

  • Ratio Control Device
    • Eclipse‑supplied ratio regulator required

Combustion Design & Characteristics

  • Combustion Method
    • High‑excess‑air pre‑mix combustion with internal flame recirculation

Installation & Mounting Specifications

  • Mounting Options
    • Mounting plate for installation into process air duct (insulated or non‑insulated)

Actuation, Valve & Motion Control Specifications

  • Control Actuator
    • Control actuator modulates air butterfly valve

Ignition, Flame & Supervision Specifications

  • Flame Detection
    • UV Scanner only (no flame rod option)
  • Ignition Type
    • Direct Spark Ignition

Performance, Flow & Capacity

  • Turndown Ratio
    • 10:1 or 8:1 turndown configurations

Product Configuration & Options

  • Number of Rows
    • Up to 4 burner rows in a single duct

Performance Specifications

  • Input Capacity
    • 90 to 2700 kBtu/h per module (26 to 791 kW per 300 mm)

Product Design & Configuration

  • Burner Design
    • Pre‑mix line burner for direct air heating
  • Burner Style
    • Available in straight sections, double T geometries, and cross sections.

Applications & Compatibility

  • Applications
    • Applications requiring maximum linear heat distribution with ultra‑low emissions

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (alternative fuels require Eclipse consultation)

Processing & Performance Metrics

  • Emissions
    • Designed for ultra‑low NOx and CO across the turndown range

Material Specifications

  • Material
    • Stainless steel housing; for sizes above AB600L, standard steel plate (consult Eclipse for >500°F upstream temperatures).
  • Models : Straight ULE and Tee ULE
  • Control Motor Specifications : Rotation ≤2 rpm (≈30 s/90 deg typical); ≥25 in-lb (2.8 Nm) torque; 90 deg stroke; continuous or high/low modulating; reversible.
  • Air Pressure Requirement : 20 in wc (50 mbar) at burner inlet at maximum input
  • Standard Burner Length : Longer lengths as engineered orders|Up to 9 ft (2700 mm) standard
  • Ratio Control Device : Eclipse‑supplied ratio regulator required
  • Combustion Method : High‑excess‑air pre‑mix combustion with internal flame recirculation
  • Airflow Direction : Process air must flow parallel to burner flame (no cross‑flow)
  • Mounting Options : Mounting plate for installation into process air duct (insulated or non‑insulated)
  • Control Actuator : Control actuator modulates air butterfly valve
  • Flame Detection : UV Scanner only (no flame rod option)
  • Turndown Ratio : 10:1 or 8:1 turndown configurations
  • Number of Rows : Up to 4 burner rows in a single duct
  • Input Capacity : 90 to 2700 kBtu/h per module (26 to 791 kW per 300 mm)
  • Ignition Type : Direct Spark Ignition
  • Burner Design : Pre‑mix line burner for direct air heating
  • Burner Style : Available in straight sections, double T geometries, and cross sections.
  • Applications : Applications requiring maximum linear heat distribution with ultra‑low emissions
  • Fuel Type : Natural Gas (alternative fuels require Eclipse consultation)
  • Emissions : Designed for ultra‑low NOx and CO across the turndown range
  • Material : Stainless steel housing; for sizes above AB600L, standard steel plate (consult Eclipse for >500°F upstream temperatures).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4017101.01
STRP,ELMNT,BRNR,LX
00.4017101.01
STRP,ELMNT,BRNR,LX
00.4017101.02
STRP,ELMNT,BRNR,LX,24KW 120KW
00.4017101.02
STRP,ELMNT,BRNR,LX,24KW 120KW
00.4017102.01
PLT,SHLD,FLM,LX,FOLDED 145MM,2BFINISH
00.4017102.01
PLT,SHLD,FLM,LX,FOLDED 145MM,2BFINISH
00.4017105.07
GSKT,ELMNT,BRNR,LX,26KW THRU 158KW
00.4017105.07
GSKT,ELMNT,BRNR,LX,26KW THRU 158KW
00.4017119.00
PLT,END,SHLD,FLM,LX,26KW 158KW NO HOLES
00.4017119.00
PLT,END,SHLD,FLM,LX,26KW 158KW NO HOLES
00.4017119.04
PLT,INLT,SHLD,FLM,LX,
00.4017119.04
PLT,INLT,SHLD,FLM,LX,
00.4017121.07
INGITOR ROD ASSEMBLY LINNOX NEW DESIGN
00.4017121.07
INGITOR ROD ASSEMBLY LINNOX NEW DESIGN
00.4017121.10
ROD,IGN,CCS LS
00.4017121.10
ROD,IGN,CCS LS
00.4017121.11
Linnox flame sensor ionization
00.4017121.11
Linnox flame sensor ionization
00.4017121.13
PLUG,SPRK,IGN,CCS LS,MINNOX BRNR,LENG 60
00.4017121.13
PLUG,SPRK,IGN,CCS LS,MINNOX BRNR,LENG 60