/content/process/us/en/search.html

pilot burners

Control valves S11T, Pilot burners ZT

Control valves for thermo-electric safeguarding of gas-fired installations of any kind in conjunction with thermo gas pilots ZT, independent of mains power supply, closing time below 30 s, EU certified.

Overview
Control valves for thermo-electric safeguarding of gas-fired installations of any kind in conjunction with thermo gas pilots ZT, independent of mains power supply, closing time below 30 s, EU certified.

Features & Benefits:
  • DN: 15 to 25
  • Connection: thread
  • pu: max. 100 mbar or 1.5 bar
  • Contact switch for electrical ignition possible
  • Thermo pilot burners with or without forced air supply, for manual ignition or with ignition electrode for electrical ignition, for natural gas, town gas or LPG
  • Length: 100 to 1000 mm
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG

Environmental Conditions

  • Ambient Temperature Range
    • -20 to 60 deg C

Installation & Mounting Specifications

  • Installation Orientation
    • Button must face upward or sideways

Connections & Interfaces

  • Pilot Gas Connection
    • 8 x 1 mm tube
  • Connection Type
    • Control Valve S11T - Threaded (Rp Internal Thread)
    • Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Threaded pilot mounting

Pressure Specifications

  • Inlet Pressure Range
    • Control Valve S11T - S11T..01 = 100 mbar
    • S11T..15 = 1.5 bar

Electrical Specifications

  • Power Requirements
    • Independent of mains supply
  • Extinction Voltage
    • 8 mV

Operating Limits & Resistance

  • Minimum Clearance
    • 20 mm

Dimensions & Size Specifications

  • Nominal Sizes
    • Control Valve S11T - DN 15/20/25, Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Multiple lengths: 100-1000 mm

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Control Valve S11T - Optional contact switch for ignition transformer (S11T..S), Ignition electrode (electrical ignition)- Ignition electrode (electrical ignition)

Overview

  • Product Type
    • Thermo‑electric safety control valve, Thermo‑electric pilot burner

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • 10 to 15 seconds
  • Closing Time
    • <30 seconds

Applications & Compatibility

  • Applications
    • Control Valve S11T - Thermo-electric safeguarding of gas-fired installations
    • Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Ignition and flame supervision for atmospheric gas burners

Standards & Certifications

  • Approvals
    • EC/EU type‑tested and certified (S11T)

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG

Environmental Conditions

  • Ambient Temperature Range
    • -20 to 60 deg C

Installation & Mounting Specifications

  • Installation Orientation
    • Button must face upward or sideways

Connections & Interfaces

  • Pilot Gas Connection
    • 8 x 1 mm tube
  • Connection Type
    • Control Valve S11T - Threaded (Rp Internal Thread)
    • Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Threaded pilot mounting

Pressure Specifications

  • Inlet Pressure Range
    • Control Valve S11T - S11T..01 = 100 mbar
    • S11T..15 = 1.5 bar

Electrical Specifications

  • Power Requirements
    • Independent of mains supply
  • Extinction Voltage
    • 8 mV

Operating Limits & Resistance

  • Minimum Clearance
    • 20 mm

Dimensions & Size Specifications

  • Nominal Sizes
    • Control Valve S11T - DN 15/20/25, Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Multiple lengths: 100-1000 mm

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Control Valve S11T - Optional contact switch for ignition transformer (S11T..S), Ignition electrode (electrical ignition)- Ignition electrode (electrical ignition)

Overview

  • Product Type
    • Thermo‑electric safety control valve, Thermo‑electric pilot burner

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • 10 to 15 seconds
  • Closing Time
    • <30 seconds

Applications & Compatibility

  • Applications
    • Control Valve S11T - Thermo-electric safeguarding of gas-fired installations
    • Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Ignition and flame supervision for atmospheric gas burners

Standards & Certifications

  • Approvals
    • EC/EU type‑tested and certified (S11T)
  • Gas Type : Natural Gas, Town Gas, LPG
  • Ambient Temperature Range : -20 to 60 deg C
  • Installation Orientation : Button must face upward or sideways
  • Pilot Gas Connection : 8 x 1 mm tube
  • Inlet Pressure Range : Control Valve S11T - S11T..01 = 100 mbar|S11T..15 = 1.5 bar
  • Power Requirements : Independent of mains supply
  • Extinction Voltage : 8 mV
  • Minimum Clearance : 20 mm
  • Connection Type : Control Valve S11T - Threaded (Rp Internal Thread)|Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Threaded pilot mounting
  • Nominal Sizes : Control Valve S11T - DN 15/20/25, Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Multiple lengths: 100-1000 mm
  • Ignition Type : Control Valve S11T - Optional contact switch for ignition transformer (S11T..S), Ignition electrode (electrical ignition)- Ignition electrode (electrical ignition)
  • Product Type : Thermo‑electric safety control valve, Thermo‑electric pilot burner
  • Opening Time : 10 to 15 seconds
  • Closing Time : <30 seconds
  • Applications : Control Valve S11T - Thermo-electric safeguarding of gas-fired installations|Pilot Burners ZT (ZTA/ZT 40/ZTI 55) - Ignition and flame supervision for atmospheric gas burners
  • Approvals : EC/EU type‑tested and certified (S11T)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS04115301
Angle plug dia 4 mm
KS04115301
Angle plug dia 4 mm
KS04115302
plug cap straight ø 4mm
KS04115302
plug cap straight ø 4mm
KS04115306
plug cap straight ø 6mm, interf.-free
KS04115306
plug cap straight ø 6mm, interf.-free
KS04115308
plug cap ø 4mm, interference-free
KS04115308
plug cap ø 4mm, interference-free
KS04115309
CONN,PLUG,SILCN,ANG,DIA 4MM
KS04115309
CONN,PLUG,SILCN,ANG,DIA 4MM
KS04115314
CONN,PLUG,CRMC,STR,DIA 4MM
KS04115314
CONN,PLUG,CRMC,STR,DIA 4MM
KS21804306
ECO 2C-545-SG/(32)-LPG
KS21804306
ECO 2C-545-SG/(32)-LPG
KS34156010
VLV,CTL,S11T 15R01
KS34156010
VLV,CTL,S11T 15R01
KS34156020
VLV,CTL,S11T 15R01S
KS34156020
VLV,CTL,S11T 15R01S
KS34156030
VLV,CTL,S11T 15R15
KS34156030
VLV,CTL,S11T 15R15