/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

pilot burners

LVDT-HC Pilot Burner

The LVDT/HC-pilot burner is a plug & play nozzle mix pilot designed to be mounted on AIRFLO® “LV”, “HC”, DELTA-TE™ and COMBUSTIFUME® burners.

Overview
The LVDT/HC-pilot burner is a nozzle mix pilot, designed to be mounted on AIRFLO® “LV”, “HC”, DELTA-TE™ and COMBUSTIFUME® burners.The plug & play design provides extremely easy mounting and maintenance. All components including the spark ignitor, can be reached and/or replaced from outside the process air duct. The flame scanner can be isolated from the process by means of a stainless steel ball valve.Once installed on the burner mounting flange, the 2” pilot tube of the LVDT/HC pilot penetrates through the process air stream into the burner endplate. Its complete stainless steel construction makes the LVDT/HC-pilot burner suitable for processes with high temperatures, humidity and/or pollutions.Using fixed orifices, the LVDT/HC-pilot burner does not require adjusting of air and gas flows, reducing set-up times drastically.

Features & Benefits:
  • Stable pilot flame in combination with MAXON AIRFLO® LV, HC, DELTA-TE™ and COMBUSTIFUME® burners
  • Rugged design
  • Burns natural gas, propane and LPG
  • Suitable for all kinds of process air heating applications; thermal incinerators, supplementary firing burners etc…
  • Complete stainless steel construction
  • Plug & play design
  • Optimal access for maintenance
  • Factory-adjusted, no field refinements required
  • Available in different tube lengths up to 13.12 ft
Specifications

Electrical Specifications

  • Maintenance Interval
    • Located for easy service access

Installation & Mounting Specifications

  • Installation Method
    • Integrated in slide-in mounting plug for HC burner
  • Mounting Options
    • Integrated on stainless‑steel mounting plug of HC AIRFLO® burner

Air & Combustion Air Specifications

  • Airflow Interaction
    • Ignites gas inside mixing plates using primary combustion air

Overview

  • Product Category
    • Ignition/stabilization pilot burner

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Ignition via integrated pilot flame system

Applications & Compatibility

  • Applications
    • Ignition and flame stabilization of HC AIRFLO® duct burners
  • Used With
    • HC AIRFLO® Duct Burners

Safety, Protection & Reliability

  • Safety Role
    • Stable ignition and cross-ignition along burner length

Control, Logic & Functional Behavior

  • Functions
    • Provides ignition flame and downstream pressure test point

Electrical Specifications

  • Maintenance Interval
    • Located for easy service access

Installation & Mounting Specifications

  • Installation Method
    • Integrated in slide-in mounting plug for HC burner
  • Mounting Options
    • Integrated on stainless‑steel mounting plug of HC AIRFLO® burner

Air & Combustion Air Specifications

  • Airflow Interaction
    • Ignites gas inside mixing plates using primary combustion air

Overview

  • Product Category
    • Ignition/stabilization pilot burner

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Ignition via integrated pilot flame system

Applications & Compatibility

  • Applications
    • Ignition and flame stabilization of HC AIRFLO® duct burners
  • Used With
    • HC AIRFLO® Duct Burners

Safety, Protection & Reliability

  • Safety Role
    • Stable ignition and cross-ignition along burner length

Control, Logic & Functional Behavior

  • Functions
    • Provides ignition flame and downstream pressure test point
  • Maintenance Interval : Located for easy service access
  • Installation Method : Integrated in slide-in mounting plug for HC burner
  • Airflow Interaction : Ignites gas inside mixing plates using primary combustion air
  • Product Category : Ignition/stabilization pilot burner
  • Mounting Options : Integrated on stainless‑steel mounting plug of HC AIRFLO® burner
  • Ignition Type : Ignition via integrated pilot flame system
  • Applications : Ignition and flame stabilization of HC AIRFLO® duct burners
  • Safety Role : Stable ignition and cross-ignition along burner length
  • Used With : HC AIRFLO® Duct Burners
  • Functions : Provides ignition flame and downstream pressure test point
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
300562_V
LVDT-450 SPARK IGNITOR
300562_V
LVDT-450 SPARK IGNITOR
300564_V
LVDT-600 SPARK IGNITOR
300564_V
LVDT-600 SPARK IGNITOR
300566_V
LVDT-750 SPARK IGNITOR
300566_V
LVDT-750 SPARK IGNITOR
300568_V
LVDT-900 SPARK IGNITOR
300568_V
LVDT-900 SPARK IGNITOR
311100_V
GASKET LVDT PILOT
311100_V
GASKET LVDT PILOT
311760_V
LVDT-HC SS PLT GAS ORIF.30mbar
311760_V
LVDT-HC SS PLT GAS ORIF.30mbar