/content/process/us/en/search.html

pilot burners

Pilot Burner Q179A

Atmopsheric gas pilot assembly for operation with natural and mixed, manufactured and LP gas.

Overview
The Q179A is a gas pilot assembly which includes an electrode for electric spark ignition of the pilot, and a flame electrode for electronic flame detection when used with an R190 or similar device. Flame electrodes are provided for use with the various burner tips, and orifices are provided for operation with natural and mixed, manufactured and LP gas. The assembly is provided with a third electrode which acts as a ground for the flame and as a shield between the ignition port and the flame electrode. The current through the flame rod when used with an R190 relay is approximately 2 microamperes.
Specifications

Pressure Specifications

  • Inlet Gas Pressure Range
    • 2 to 8 in. WC

Electrical Specifications

  • Flame Signal Voltage
    • Min. 1.25 VDC (Honeywell 7800 Series)

Connections & Interfaces

  • Electrical Connector
    • Rajah connectors (male and female)
  • Inlet Connection
    • 1/4 in compression coupling (factory installed)

Ignition, Flame & Supervision Specifications

  • Electrodes Included
    • Ignition electrode + flame electrode (Q179A1183: ignition only)
  • Flame Signal Range
    • Min. 2.0 µA flame current
  • Flame Detection
    • Flame rectification via flame electrode (rod)
  • Ignition Type
    • Spark ignition electrode (requires 6,000 V grounded secondary transformer)
  • Electrode Gap
    • 1/16 to 3/32 in

Temperature Control/Measurement

  • Temperature Rating
    • Flame/ignition electrodes 1750 deg F; ground shield 1300 deg F; pilot tip 1500 deg F

Overview

  • Product Category
    • Electrically ignited gas pilot burner
  • Product Type
    • Q179A Gas Pilot Burner Assembly
  • Burner Type
    • Primary aerated burner with stainless steel fins

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Tip Styles
    • I-port, 45 deg I-port, 45 deg RH Ell, 45 deg LH Ell, T-port, Y-port, Large I-port

Installation & Mounting Specifications

  • Mounting Options
    • Side-mounting holes + end-mounting ears

Combustion, Mixing & Fuel Dynamics

  • Gas Consumption
    • Approximately 2 cu ft/hr

Dimensions & Size Specifications

  • Orifice Sizes
    • Natural Gas 0.025 in; LP 0.013 in; T/Y-port 0.028 in

Applications & Compatibility

  • Applications
    • Gas pilot assembly using flame rectification to prove flame, Gas burners and gas‑pilot‑ignited oil burners

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural gas (LP requires separate orifice)

Standards & Certifications

  • Approvals
    • UL Listed, CSA certified, FM Approved, AGA Certified

Pressure Specifications

  • Inlet Gas Pressure Range
    • 2 to 8 in. WC

Electrical Specifications

  • Flame Signal Voltage
    • Min. 1.25 VDC (Honeywell 7800 Series)

Connections & Interfaces

  • Electrical Connector
    • Rajah connectors (male and female)
  • Inlet Connection
    • 1/4 in compression coupling (factory installed)

Ignition, Flame & Supervision Specifications

  • Electrodes Included
    • Ignition electrode + flame electrode (Q179A1183: ignition only)
  • Flame Signal Range
    • Min. 2.0 µA flame current
  • Flame Detection
    • Flame rectification via flame electrode (rod)
  • Ignition Type
    • Spark ignition electrode (requires 6,000 V grounded secondary transformer)
  • Electrode Gap
    • 1/16 to 3/32 in

Temperature Control/Measurement

  • Temperature Rating
    • Flame/ignition electrodes 1750 deg F; ground shield 1300 deg F; pilot tip 1500 deg F

Overview

  • Product Category
    • Electrically ignited gas pilot burner
  • Product Type
    • Q179A Gas Pilot Burner Assembly
  • Burner Type
    • Primary aerated burner with stainless steel fins

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Tip Styles
    • I-port, 45 deg I-port, 45 deg RH Ell, 45 deg LH Ell, T-port, Y-port, Large I-port

Installation & Mounting Specifications

  • Mounting Options
    • Side-mounting holes + end-mounting ears

Combustion, Mixing & Fuel Dynamics

  • Gas Consumption
    • Approximately 2 cu ft/hr

Dimensions & Size Specifications

  • Orifice Sizes
    • Natural Gas 0.025 in; LP 0.013 in; T/Y-port 0.028 in

Applications & Compatibility

  • Applications
    • Gas pilot assembly using flame rectification to prove flame, Gas burners and gas‑pilot‑ignited oil burners

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural gas (LP requires separate orifice)

Standards & Certifications

  • Approvals
    • UL Listed, CSA certified, FM Approved, AGA Certified
  • Inlet Gas Pressure Range : 2 to 8 in. WC
  • Flame Signal Voltage : Min. 1.25 VDC (Honeywell 7800 Series)
  • Electrical Connector : Rajah connectors (male and female)
  • Electrodes Included : Ignition electrode + flame electrode (Q179A1183: ignition only)
  • Temperature Rating : Flame/ignition electrodes 1750 deg F; ground shield 1300 deg F; pilot tip 1500 deg F
  • Flame Signal Range : Min. 2.0 µA flame current
  • Product Category : Electrically ignited gas pilot burner
  • Pilot Tip Styles : I-port, 45 deg I-port, 45 deg RH Ell, 45 deg LH Ell, T-port, Y-port, Large I-port
  • Mounting Options : Side-mounting holes + end-mounting ears
  • Inlet Connection : 1/4 in compression coupling (factory installed)
  • Gas Consumption : Approximately 2 cu ft/hr
  • Flame Detection : Flame rectification via flame electrode (rod)
  • Orifice Sizes : Natural Gas 0.025 in; LP 0.013 in; T/Y-port 0.028 in
  • Ignition Type : Spark ignition electrode (requires 6,000 V grounded secondary transformer)
  • Electrode Gap : 1/16 to 3/32 in
  • Product Type : Q179A Gas Pilot Burner Assembly
  • Applications : Gas pilot assembly using flame rectification to prove flame, Gas burners and gas‑pilot‑ignited oil burners
  • Burner Type : Primary aerated burner with stainless steel fins
  • Fuel Type : Natural gas (LP requires separate orifice)
  • Approvals : UL Listed, CSA certified, FM Approved, AGA Certified
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
37356/520/U
RAJAH CONNECTOR FOR IGN ELECTRODE-Q179A
37356/520/U
RAJAH CONNECTOR FOR IGN ELECTRODE-Q179A
Q179A1001/U
GAS PILOT
Q179A1001/U
GAS PILOT
Q179A1035/U
GAS PILOT
Q179A1035/U
GAS PILOT
Q179A1050/U
T PILOT TIP
Q179A1050/U
T PILOT TIP
Q179A1076/U
GAS PILOT
Q179A1076/U
GAS PILOT
Q179A1092/U
45 DEG T PILOT TIP
Q179A1092/U
45 DEG T PILOT TIP
Q179A1118/U
GAS PILOT
Q179A1118/U
GAS PILOT
Q179A1126/U
1 PILOT TIP, FOR HIGH TEMPERATURE APPL
Q179A1126/U
1 PILOT TIP, FOR HIGH TEMPERATURE APPL
Q179A1183/U
PILOT BURNER ASSY
Q179A1183/U
PILOT BURNER ASSY
Q179B1182/U
SAME AS Q179B1042 EXCEPT ORIFICE HAS .0
Q179B1182/U
SAME AS Q179B1042 EXCEPT ORIFICE HAS .0