/content/process/us/en/search.html

pilot burners

Pilot burner ZAI

Thermo pilot burner for safe ignition of atmospheric gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.

Overview
Thermo pilot burner for safe ignition of atmospheric gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.

Features & Benefits:
  • Capacity: approximately 3 kW
  • Fuel type: natural gas or propane
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C

Combustion, Fuel & Mixing Sub‑Systems

  • Typical Pilot Sizing
    • Recommended at 2 to 5 % of main burner capacity

Overview

  • Product Category
    • Ionization‑controlled pilot burner

Installation & Mounting Specifications

  • Mounting Options
    • Two mounting holes on fastening lug
  • Installation Orientation
    • Any position ensuring reliable main burner ignition

Material Specifications

  • Material
    • Ignition head: galvanized steel; Retaining plate: galvanized steel

Electrical Specifications

  • Ionization Current
    • ≥ 5 µA stable

Applications & Compatibility

  • Intended Use
    • Ionization-controlled pilot burner for safely igniting gas burners; 2-5% of main burner capacity
  • Applications
    • Safe ignition of gas burners; can also operate as an independent burner

Pressure Specifications

  • Inlet Pressure Limit
    • NG ≤ 35 mbar; Coke/Town gas ≤ 30 mbar; LPG ≤ 60 mbar

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition (5 kV ignition transformer)
  • Electrodes Included
    • Spark electrode + flame rod

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Coke Oven Gas, Town Gas

Combustion, Mixing & Fuel Dynamics

  • Gas Nozzles
    • 0.7 mm LPG nozzle (included)
    • 1.8 mm nozzle for coke/town gas (Order No. 34472880)

Connections & Interfaces

  • Gas Connections
    • 8 mm tube; cone olive + cap screw for ZAI K

Combustion Design & Characteristics

  • Combustion Method
    • Atmospheric pilot with excess air operation

Performance Specifications

  • Capacity
    • Approximately 1.8 to 3 kW

Product Design & Configuration

  • Burner Design
    • No flame tube; bare electrodes (optional protective tube available)

Standards & Certifications

  • Approvals
    • EN 746‑2, RoHS, REACH, Eurasian Customs Union

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C

Combustion, Fuel & Mixing Sub‑Systems

  • Typical Pilot Sizing
    • Recommended at 2 to 5 % of main burner capacity

Overview

  • Product Category
    • Ionization‑controlled pilot burner

Installation & Mounting Specifications

  • Mounting Options
    • Two mounting holes on fastening lug
  • Installation Orientation
    • Any position ensuring reliable main burner ignition

Material Specifications

  • Material
    • Ignition head: galvanized steel; Retaining plate: galvanized steel

Electrical Specifications

  • Ionization Current
    • ≥ 5 µA stable

Applications & Compatibility

  • Intended Use
    • Ionization-controlled pilot burner for safely igniting gas burners; 2-5% of main burner capacity
  • Applications
    • Safe ignition of gas burners; can also operate as an independent burner

Pressure Specifications

  • Inlet Pressure Limit
    • NG ≤ 35 mbar; Coke/Town gas ≤ 30 mbar; LPG ≤ 60 mbar

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition (5 kV ignition transformer)
  • Electrodes Included
    • Spark electrode + flame rod

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Coke Oven Gas, Town Gas

Combustion, Mixing & Fuel Dynamics

  • Gas Nozzles
    • 0.7 mm LPG nozzle (included)
    • 1.8 mm nozzle for coke/town gas (Order No. 34472880)

Connections & Interfaces

  • Gas Connections
    • 8 mm tube; cone olive + cap screw for ZAI K

Combustion Design & Characteristics

  • Combustion Method
    • Atmospheric pilot with excess air operation

Performance Specifications

  • Capacity
    • Approximately 1.8 to 3 kW

Product Design & Configuration

  • Burner Design
    • No flame tube; bare electrodes (optional protective tube available)

Standards & Certifications

  • Approvals
    • EN 746‑2, RoHS, REACH, Eurasian Customs Union
  • Ambient Temperature Range : -15 to +60 deg C
  • Typical Pilot Sizing : Recommended at 2 to 5 % of main burner capacity
  • Product Category : Ionization‑controlled pilot burner
  • Mounting Options : Two mounting holes on fastening lug
  • Material : Ignition head: galvanized steel; Retaining plate: galvanized steel
  • Ionization Current : ≥ 5 µA stable
  • Intended Use : Ionization-controlled pilot burner for safely igniting gas burners; 2-5% of main burner capacity
  • Installation Orientation : Any position ensuring reliable main burner ignition
  • Inlet Pressure Limit : NG ≤ 35 mbar; Coke/Town gas ≤ 30 mbar; LPG ≤ 60 mbar
  • Ignition Type : Direct spark ignition (5 kV ignition transformer)
  • Gas Type : Natural Gas, LPG, Coke Oven Gas, Town Gas
  • Gas Nozzles : 0.7 mm LPG nozzle (included)|1.8 mm nozzle for coke/town gas (Order No. 34472880)
  • Gas Connections : 8 mm tube; cone olive + cap screw for ZAI K
  • Electrodes Included : Spark electrode + flame rod
  • Combustion Method : Atmospheric pilot with excess air operation
  • Capacity : Approximately 1.8 to 3 kW
  • Burner Design : No flame tube; bare electrodes (optional protective tube available)
  • Approvals : EN 746‑2, RoHS, REACH, Eurasian Customs Union
  • Applications : Safe ignition of gas burners; can also operate as an independent burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84228010
ZAI K Pilot Burner
KS84228010
ZAI K Pilot Burner
KS84228020
PILT BRNR,ZAI,NAT GAS/PROPANE
KS84228020
PILT BRNR,ZAI,NAT GAS/PROPANE