pilot burners
Pilot burner ZIO 40
Pilot burner with forced air supply for safe ignition of gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Capacity: 20 kW
- Fuel Type: natural gas, town gas or LPG
- Burner tube length: 100 to 1000 mm
- Connection: threaded
Performance Specifications
- Capacity
- 20 kW
Burner/Flame‑Related Lengths
- Burner Tube Length
- 100 to 1000 mm
Connections & Interfaces
- Connection Type
- Thread
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Town Gas (single version)
Performance Specifications
- Capacity
- 20 kW
Burner/Flame‑Related Lengths
- Burner Tube Length
- 100 to 1000 mm
Connections & Interfaces
- Connection Type
- Thread
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Town Gas (single version)
- Capacity : 20 kW
- Burner Tube Length : 100 to 1000 mm
- Connection Type : Thread
- Gas Type : Natural Gas, LPG, Town Gas (single version)
Please sign in to view part numbers available for purchase based on your account Sign In