pilot burners
Pilot burner ZKIH
Pilot burner with forced air supply for safe ignition of gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Capacity: 2 to 7 kW
- Fuel type: natural gas, town gas or LPG
- Length of burner tube: 150/100 to 1000/100 mm
- Connection: threaded
Applications & Compatibility
- Applications
- Ignition of main burners in industrial furnaces; can operate independently (2-7 kW NG max 5 kW)
Material Specifications
- Protective Tube Material
- Stainless Steel
- Material
- Aluminium splash‑proof connection housing
- Flame Tube Material
- Heat‑resistant steel
Dimensions & Length Specifications
- Protective Tube Length
- 150 to 900 mm (ZKIH), 180 to 930 mm (ZKIHB)
Product Overview & Classification
- Product Variants
- ZKIH (standard), ZKIHB (high-velocity burners)
Fluid/Media/Component Temperatures
- Maximum Protective Tube Temperature
- 500 deg C (932 deg F)
Combustion/Furnace/Chamber Temperatures
- Maximum Flame Tube Temperature
- <1000°C (1832°F), <900°C (1652°F) for λ<1
Installation & Mounting Specifications
- Installation Notes
- Insulate burner; prevent thermal overload; air purge recommended; pilot tip must not contact main flame
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct spark ignition
- Flame Monitoring
- Flame rod (ionization)
- Cooling Requirements
- 3 mm cooling air gap required around protective tube
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Town Gas, Coke Oven Gas
- On-Delivery - Factory‑set for natural gas (convertible)
Pressure Specifications
- Gas Inlet Pressure
- Air: 5 to 40 mbar (2 to 16 in WC)
- Gas: 5 to 50 mbar (2 to 20 in WC)
Burner/Flame‑Related Lengths
- Flame Length
- Approximately 25 cm (9.8 in)
Processing & Performance Metrics
- Conversion Capability
- Easily convertible to LPG or town gas
Connections & Interfaces
- Connection Type
- Rp Internal Thread (R)
Performance Specifications
- Capacity
- 2 to 7 kW (NG max 5 kW)
Standards & Certifications
- Approvals
- EN 746‑2, Machinery Directive 2006/42/EC, EAC certified
Applications & Compatibility
- Applications
- Ignition of main burners in industrial furnaces; can operate independently (2-7 kW NG max 5 kW)
Material Specifications
- Protective Tube Material
- Stainless Steel
- Material
- Aluminium splash‑proof connection housing
- Flame Tube Material
- Heat‑resistant steel
Dimensions & Length Specifications
- Protective Tube Length
- 150 to 900 mm (ZKIH), 180 to 930 mm (ZKIHB)
Product Overview & Classification
- Product Variants
- ZKIH (standard), ZKIHB (high-velocity burners)
Fluid/Media/Component Temperatures
- Maximum Protective Tube Temperature
- 500 deg C (932 deg F)
Combustion/Furnace/Chamber Temperatures
- Maximum Flame Tube Temperature
- <1000°C (1832°F), <900°C (1652°F) for λ<1
Installation & Mounting Specifications
- Installation Notes
- Insulate burner; prevent thermal overload; air purge recommended; pilot tip must not contact main flame
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct spark ignition
- Flame Monitoring
- Flame rod (ionization)
- Cooling Requirements
- 3 mm cooling air gap required around protective tube
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Town Gas, Coke Oven Gas
- On-Delivery - Factory‑set for natural gas (convertible)
Pressure Specifications
- Gas Inlet Pressure
- Air: 5 to 40 mbar (2 to 16 in WC)
- Gas: 5 to 50 mbar (2 to 20 in WC)
Burner/Flame‑Related Lengths
- Flame Length
- Approximately 25 cm (9.8 in)
Processing & Performance Metrics
- Conversion Capability
- Easily convertible to LPG or town gas
Connections & Interfaces
- Connection Type
- Rp Internal Thread (R)
Performance Specifications
- Capacity
- 2 to 7 kW (NG max 5 kW)
Standards & Certifications
- Approvals
- EN 746‑2, Machinery Directive 2006/42/EC, EAC certified
- Applications : Ignition of main burners in industrial furnaces; can operate independently (2-7 kW NG max 5 kW)
- Protective Tube Material : Stainless Steel
- Protective Tube Length : 150 to 900 mm (ZKIH), 180 to 930 mm (ZKIHB)
- Product Variants : ZKIH (standard), ZKIHB (high-velocity burners)
- Maximum Protective Tube Temperature : 500 deg C (932 deg F)
- Maximum Flame Tube Temperature : <1000°C (1832°F), <900°C (1652°F) for λ<1
- Material : Aluminium splash‑proof connection housing
- Installation Notes : Insulate burner; prevent thermal overload; air purge recommended; pilot tip must not contact main flame
- Ignition Type : Direct spark ignition
- Gas Type : Natural Gas, LPG, Town Gas, Coke Oven Gas | On-Delivery - Factory‑set for natural gas (convertible)
- Gas Inlet Pressure : Air: 5 to 40 mbar (2 to 16 in WC)|Gas: 5 to 50 mbar (2 to 20 in WC)
- Flame Tube Material : Heat‑resistant steel
- Flame Monitoring : Flame rod (ionization)
- Flame Length : Approximately 25 cm (9.8 in)
- Cooling Requirements : 3 mm cooling air gap required around protective tube
- Conversion Capability : Easily convertible to LPG or town gas
- Connection Type : Rp Internal Thread (R)
- Capacity : 2 to 7 kW (NG max 5 kW)
- Approvals : EN 746‑2, Machinery Directive 2006/42/EC, EAC certified
Filters
Please sign in to view part numbers available for purchase based on your account Sign In