/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Sunday, June 14th, from 8:00 AM to 9:30 AM EST (12:00 PM to 1:30 PM GMT, 1:00 PM to 2:30 PM CET and 5:30 PM to 7:00 PM IST). We appreciate your patience during this time.

pilot burners

Pilot burner ZMI

Pilot burner with one ignition/monitoring electrode for safe ignition of gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD, with forced air supply.

Overview
Pilot burner with one ignition/monitoring electrode for safe ignition of gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD, with forced air supply.

Features & Benefits:
  • Capacity: 0.8 to 3.4 kW
  • Fuel type: natural gas, town gas or LPG
  • Length of Burner Tube: 150 to 1000 mm
  • Connection: threaded
More Information:
Specifications

Applications & Compatibility

  • Applications
    • Can be used as an independently operated pilot burner
    • Metal and ceramic furnaces, non‑ferrous processing, heat treatment, flame curtains
    • Safe ignition of gas burners in furnaces, kilns, and heat‑treatment installations

Product Overview & Classification

  • Product Variants
    • ZMI 16, ZMI 25

Overview

  • Product Category
    • Ionization‑controlled pilot burner with forced air supply

Installation & Mounting Specifications

  • Mounting Options
    • Movable burner bracket for precise flame positioning

Maximum/Minimum Temperature Limits

  • Maximum Temperature Tip
    • 1000 deg C (1832 deg F); 900 deg C (1652 deg F) for lambda <1

Material Specifications

  • Material
    • Aluminium
  • Flame Tube Material
    • Heat‑resistant steel

Electrical Specifications

  • Maintenance Interval
    • Annual functional check recommended

Pressure Specifications

  • Inlet Pressure Range
    • Air: Up to 120 mbar (47 in WC)
    • Gas: Up to 80 mbar (32 in WC)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition
  • Flame Monitoring
    • Ionization (single-electrode operation)
  • Cooling Requirements
    • 3 mm cooling air gap required in burner block

Fuel, Gas & Media Specifications

  • Gas Type
    • Factory‑set for Natural Gas (convertible)
    • Natural Gas, Town Gas, Coke Oven Gas, LPG

Burner/Flame‑Related Lengths

  • Flame Length
    • ZMI 16: ~40 mm
    • ZMI 25: ~60 mm

Connections & Interfaces

  • Connection Type
    • R (Rp internal), N (NPT)

Performance Specifications

  • Capacity
    • ZMI 16: 1-2 kW; ZMI 25: 2.5-4 kW (fuel‑dependent)

Standards & Certifications

  • Approvals
    • EN 746‑2, Machinery Directive 2006/42/EC, Russia approvals

Applications & Compatibility

  • Applications
    • Can be used as an independently operated pilot burner
    • Metal and ceramic furnaces, non‑ferrous processing, heat treatment, flame curtains
    • Safe ignition of gas burners in furnaces, kilns, and heat‑treatment installations

Product Overview & Classification

  • Product Variants
    • ZMI 16, ZMI 25

Overview

  • Product Category
    • Ionization‑controlled pilot burner with forced air supply

Installation & Mounting Specifications

  • Mounting Options
    • Movable burner bracket for precise flame positioning

Maximum/Minimum Temperature Limits

  • Maximum Temperature Tip
    • 1000 deg C (1832 deg F); 900 deg C (1652 deg F) for lambda <1

Material Specifications

  • Material
    • Aluminium
  • Flame Tube Material
    • Heat‑resistant steel

Electrical Specifications

  • Maintenance Interval
    • Annual functional check recommended

Pressure Specifications

  • Inlet Pressure Range
    • Air: Up to 120 mbar (47 in WC)
    • Gas: Up to 80 mbar (32 in WC)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition
  • Flame Monitoring
    • Ionization (single-electrode operation)
  • Cooling Requirements
    • 3 mm cooling air gap required in burner block

Fuel, Gas & Media Specifications

  • Gas Type
    • Factory‑set for Natural Gas (convertible)
    • Natural Gas, Town Gas, Coke Oven Gas, LPG

Burner/Flame‑Related Lengths

  • Flame Length
    • ZMI 16: ~40 mm
    • ZMI 25: ~60 mm

Connections & Interfaces

  • Connection Type
    • R (Rp internal), N (NPT)

Performance Specifications

  • Capacity
    • ZMI 16: 1-2 kW; ZMI 25: 2.5-4 kW (fuel‑dependent)

Standards & Certifications

  • Approvals
    • EN 746‑2, Machinery Directive 2006/42/EC, Russia approvals
  • Applications : Can be used as an independently operated pilot burner|Metal and ceramic furnaces, non‑ferrous processing, heat treatment, flame curtains|Safe ignition of gas burners in furnaces, kilns, and heat‑treatment installations
  • Product Variants : ZMI 16, ZMI 25
  • Product Category : Ionization‑controlled pilot burner with forced air supply
  • Mounting Options : Movable burner bracket for precise flame positioning
  • Maximum Temperature Tip : 1000 deg C (1832 deg F); 900 deg C (1652 deg F) for lambda <1
  • Material : Aluminium
  • Maintenance Interval : Annual functional check recommended
  • Inlet Pressure Range : Air: Up to 120 mbar (47 in WC)|Gas: Up to 80 mbar (32 in WC)
  • Ignition Type : Direct spark ignition
  • Gas Type : Factory‑set for Natural Gas (convertible)|Natural Gas, Town Gas, Coke Oven Gas, LPG
  • Flame Tube Material : Heat‑resistant steel
  • Flame Monitoring : Ionization (single-electrode operation)
  • Flame Length : ZMI 16: ~40 mm|ZMI 25: ~60 mm
  • Cooling Requirements : 3 mm cooling air gap required in burner block
  • Connection Type : R (Rp internal), N (NPT)
  • Capacity : ZMI 16: 1-2 kW; ZMI 25: 2.5-4 kW (fuel‑dependent)
  • Approvals : EN 746‑2, Machinery Directive 2006/42/EC, Russia approvals
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS34449150
SCR,AIR,ZKI
KS34449150
SCR,AIR,ZKI
KS34450220
GSKT,ZKIH
KS34450220
GSKT,ZKIH
KS34450230
ADJUSTER,BRNR,PILT,ZKIH
KS34450230
ADJUSTER,BRNR,PILT,ZKIH
KS34450250
SCR,RETN,BRNR,ZKI
KS34450250
SCR,RETN,BRNR,ZKI
KS34450260
TB,MXG,BRNR,ZKIH BL.150
KS34450260
TB,MXG,BRNR,ZKIH BL.150
KS34450261
TB,MXG,BRNR,ZKIH BL.200
KS34450261
TB,MXG,BRNR,ZKIH BL.200
KS34450262
TB,MXG,BRNR,ZKIH BL.300
KS34450262
TB,MXG,BRNR,ZKIH BL.300
KS34450263
TB,MXG,BRNR,ZKIH BL.400
KS34450263
TB,MXG,BRNR,ZKIH BL.400
KS34450264
TB,MXG,BRNR,ZKIH BL.500
KS34450264
TB,MXG,BRNR,ZKIH BL.500
KS34450520
NZL,BRNR,PILT,ZKI
KS34450520
NZL,BRNR,PILT,ZKI