/content/process/us/en/search.html
This site is going under scheduled maintenance from Thursday April 22nd 11:30 p.m. EST until April 23rd 1:30 p.m. EST. We appreciate your patience during this time.

pre mix equipment

Eclipse Open Burner nozzles

Open burner nozzles for a wide variety of applications including boiler conversions, kilns, ovens, air heaters, furnaces, and immersion heating.

Overview
Eclipse Sticktite and Ferrofix nozzles can be used wherever an open-type nozzle is applicable. Combustion chambers must have balanced or negative pressure. They can be used in any applications where the slight excess air introduced into the combustion chamber around the burner is acceptable. All Eclipse open burner nozzles are flame retention type nozzles which ensure satisfactory operation over a wide range of mixture pressures and draft conditions. Though combustion blocks are not necessary for proper operation, they are available when adapting to a furnace, kiln, or other refractory-lined combustion chamber.
Specifications

Applications & Compatibility

  • Applications
    • Boilers, kilns, ovens, air heaters, furnaces, immersion heating

Combustion, Mixing & Fuel Dynamics

  • Typical Gas Basis
    • Natural Gas, 0.6 specific gravity

Product Overview & Classification

  • Product Name
    • Eclipse Open Burner Nozzles

Dimensions & Size Specifications

  • Pipe Size
    • Ferrofix: 1/4 to 6 in
    • Sticktite: 1/2 to 6 in
  • Number of Sizes
    • Ferrofix: 10 pipe sizes
    • Sticktite: 10 pipe sizes

Combustion, Fuel & Mixing Sub‑Systems

  • Nozzle Type
    • Sticktite, Ferrofix

Material Specifications

  • Material
    • Ferrofix: Steel shell, optional heat‑resisting alloy
    • Sticktite: Cast iron or heat‑resisting alloy

Ignition, Flame & Supervision Specifications

  • Flame Type
    • Built‑in flame retention feature

Burner/Flame‑Related Lengths

  • Flame Length
    • Ferrofix: Not explicitly specified
    • Sticktite: 8 in to 10.5 feet (200 mm to 3.2 m)

Connections & Interfaces

  • Connection Type
    • Ferrofix: Male Threads
    • Sticktite: Female Threads

Processing & Performance Metrics

  • Capacity Range
    • Ferrofix - 6,090 to 5,700,000 BTU/hr (2 to 1670 kW)
    • Sticktite - 37,000 to 5,250,000 BTU/hr (11 to 1540 kW)

Overview

  • Burner Type
    • Open-type, flame‑retention nozzle

Applications & Compatibility

  • Applications
    • Boilers, kilns, ovens, air heaters, furnaces, immersion heating

Combustion, Mixing & Fuel Dynamics

  • Typical Gas Basis
    • Natural Gas, 0.6 specific gravity

Product Overview & Classification

  • Product Name
    • Eclipse Open Burner Nozzles

Dimensions & Size Specifications

  • Pipe Size
    • Ferrofix: 1/4 to 6 in
    • Sticktite: 1/2 to 6 in
  • Number of Sizes
    • Ferrofix: 10 pipe sizes
    • Sticktite: 10 pipe sizes

Combustion, Fuel & Mixing Sub‑Systems

  • Nozzle Type
    • Sticktite, Ferrofix

Material Specifications

  • Material
    • Ferrofix: Steel shell, optional heat‑resisting alloy
    • Sticktite: Cast iron or heat‑resisting alloy

Ignition, Flame & Supervision Specifications

  • Flame Type
    • Built‑in flame retention feature

Burner/Flame‑Related Lengths

  • Flame Length
    • Ferrofix: Not explicitly specified
    • Sticktite: 8 in to 10.5 feet (200 mm to 3.2 m)

Connections & Interfaces

  • Connection Type
    • Ferrofix: Male Threads
    • Sticktite: Female Threads

Processing & Performance Metrics

  • Capacity Range
    • Ferrofix - 6,090 to 5,700,000 BTU/hr (2 to 1670 kW)
    • Sticktite - 37,000 to 5,250,000 BTU/hr (11 to 1540 kW)

Overview

  • Burner Type
    • Open-type, flame‑retention nozzle
  • Applications : Boilers, kilns, ovens, air heaters, furnaces, immersion heating
  • Typical Gas Basis : Natural Gas, 0.6 specific gravity
  • Product Name : Eclipse Open Burner Nozzles
  • Pipe Size : Ferrofix: 1/4 to 6 in|Sticktite: 1/2 to 6 in
  • Number of Sizes : Ferrofix: 10 pipe sizes|Sticktite: 10 pipe sizes
  • Nozzle Type : Sticktite, Ferrofix
  • Material : Ferrofix: Steel shell, optional heat‑resisting alloy|Sticktite: Cast iron or heat‑resisting alloy
  • Flame Type : Built‑in flame retention feature
  • Flame Length : Ferrofix: Not explicitly specified|Sticktite: 8 in to 10.5 feet (200 mm to 3.2 m)
  • Connection Type : Ferrofix: Male Threads|Sticktite: Female Threads
  • Capacity Range : Ferrofix - 6,090 to 5,700,000 BTU/hr (2 to 1670 kW)|Sticktite - 37,000 to 5,250,000 BTU/hr (11 to 1540 kW)
  • Burner Type : Open-type, flame‑retention nozzle
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10097-2
NZL,STICKTITE,ST 102 A18 8 7,0.5 IN.,NPT
10097-2
NZL,STICKTITE,ST 102 A18 8 7,0.5 IN.,NPT
103090
BRNR,FERROFIX NZL,ASSYEMBLY,NO THREADS,0
103090
BRNR,FERROFIX NZL,ASSYEMBLY,NO THREADS,0
103096
NZL,FERROFIX,EXTD,0.75 IN.,12.563 IN. LE
103096
NZL,FERROFIX,EXTD,0.75 IN.,12.563 IN. LE
103097
NZL,FERROFIX,EXTD,0.75 IN.,19.563 IN. LE
103097
NZL,FERROFIX,EXTD,0.75 IN.,19.563 IN. LE
103098
NZL,FERROFIX,EXTD,0.75 IN.,24.563 IN. LE
103098
NZL,FERROFIX,EXTD,0.75 IN.,24.563 IN. LE
103100
NZL,FERROFIX,EXTD,1 IN.,18.75 IN. LENG,S
103100
NZL,FERROFIX,EXTD,1 IN.,18.75 IN. LENG,S
103103
NZL,FERROFIX,EXTD,1 IN.,24.75 IN. LENG,S
103103
NZL,FERROFIX,EXTD,1 IN.,24.75 IN. LENG,S
103104
NZL,FERROFIX,EXTD,1 IN.,36.75 IN. LENG,S
103104
NZL,FERROFIX,EXTD,1 IN.,36.75 IN. LENG,S
103220
NZL,FERROFIX,12F 2,3 IN.,NPT,LG THRD,STL
103220
NZL,FERROFIX,12F 2,3 IN.,NPT,LG THRD,STL
103222
NZL,FERROFIX,16F 2,4 IN.,NPT,LG THRD,STL
103222
NZL,FERROFIX,16F 2,4 IN.,NPT,LG THRD,STL