pre mix equipment
LG Mixing Tubes
Series “LG” Mixing Tubes provide thorough blending of the air/gas mixture for all Maxon premix burner systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Air/gas mixing devices for use with all Maxon premix burner systems to provide thorough blending of air/gas mixture
- Uses most clean fuel gases
- May be used with single or multiple burner systems
- Series “LG” Mixing Tubes and MULTI-RATIO™ Mixers are designed for use with low pressure gas
- Series “HG” Mixing Tubes use kinetic energy of higher gas pressures to thoroughly blend the air/gas mixture
Overview
- Series
- LG
Pressure Specifications
- Combustion Air Differential Pressure
- Measured at mixer inlet
Air/Exhaust/Flue Gas Temperatures
- Maximum Return Air Temperature
- 500 deg F (260 deg C)
Dimensions & Size Specifications
- Orifice Plate Size
- Defined in designation (64ths of inch)
- Nominal Sizes
- From small (≈3/4 in) up to large (≈5 in)
Air & Combustion Air Specifications
- Air Velocity Range
- 500 to 1500 SFPM (for air heating applications)
Connections & Interfaces
- Connection Type
- NPT (ANSI B2.1)
Performance, Flow & Capacity
- Turndown Ratio
- Up to 15:1 (with natural gas)
Applications & Compatibility
- Applications
- Burners: STICKTITE™, Sealed Nozzle (SN), LINOFLAME®, INFRAWAVE®, VF
Mixing & Combustion Sub‑Components
- Mixer Type
- LG (Mixing Tube), MR (MULTI-RATIO™ Mixer)
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane
Standards & Certifications
- Approvals
- ANSI Standard B2.1
Material Specifications
- Material
- Metallic Body
Overview
- Series
- LG
Pressure Specifications
- Combustion Air Differential Pressure
- Measured at mixer inlet
Air/Exhaust/Flue Gas Temperatures
- Maximum Return Air Temperature
- 500 deg F (260 deg C)
Dimensions & Size Specifications
- Orifice Plate Size
- Defined in designation (64ths of inch)
- Nominal Sizes
- From small (≈3/4 in) up to large (≈5 in)
Air & Combustion Air Specifications
- Air Velocity Range
- 500 to 1500 SFPM (for air heating applications)
Connections & Interfaces
- Connection Type
- NPT (ANSI B2.1)
Performance, Flow & Capacity
- Turndown Ratio
- Up to 15:1 (with natural gas)
Applications & Compatibility
- Applications
- Burners: STICKTITE™, Sealed Nozzle (SN), LINOFLAME®, INFRAWAVE®, VF
Mixing & Combustion Sub‑Components
- Mixer Type
- LG (Mixing Tube), MR (MULTI-RATIO™ Mixer)
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane
Standards & Certifications
- Approvals
- ANSI Standard B2.1
Material Specifications
- Material
- Metallic Body
- Series : LG
- Combustion Air Differential Pressure : Measured at mixer inlet
- Maximum Return Air Temperature : 500 deg F (260 deg C)
- Orifice Plate Size : Defined in designation (64ths of inch)
- Air Velocity Range : 500 to 1500 SFPM (for air heating applications)
- Connection Type : NPT (ANSI B2.1)
- Turndown Ratio : Up to 15:1 (with natural gas)
- Nominal Sizes : From small (≈3/4 in) up to large (≈5 in)
- Applications : Burners: STICKTITE™, Sealed Nozzle (SN), LINOFLAME®, INFRAWAVE®, VF
- Mixer Type : LG (Mixing Tube), MR (MULTI-RATIO™ Mixer)
- Fuel Type : Natural Gas, Propane
- Approvals : ANSI Standard B2.1
- Material : Metallic Body
Filters
Please sign in to view part numbers available for purchase based on your account Sign In