/content/process/us/en/search.html

pre mix equipment

MG Mixing Tubes

Standard “MG” mixing tubes are for the mixing of natural gas and air

Overview
Features & Benefits:
  • Air/fuel gas mixing devices for use with all MAXON burner systems to provide thorough blending of air/gas mixture
  • Mixing tubes are available for mixing air/natural gas, tubes with special inserts for air/LPG, and any other combination of gasses
  • Operates with low air and fuel pressures
  • May be used with single or multiple burner systems
  • The mixing tubes combine fuel jet mixing, vortex mixing and swirl mixing to guarantee best mixture homogeneity
  • Diameters from 2” to 16” for capacities from 85000 Btu/h up to and over 24 MBtu/h
  • Flanged air inlet and mixture outlet to meet the most stringent codes for fuel gas piping connections
  • 100 % carbon steel, optional available in 100 % stainless steel
Specifications

Overview

  • Series
    • Series “MG”

Pressure Specifications

  • Combustion Air Differential Pressure
    • Δp between upstream air and downstream mixture pressure

Electrical Specifications

  • Maintenance Interval
    • Visual inspections + annual thorough check

Air & Combustion Air Specifications

  • Air Pressure Drop
    • Up to 10.63 in wc
  • Air Factor
    • n = 1.0 (stoich), n = 1.1+, supported

Connections & Interfaces

  • Connection Type
    • Air Inlet, Mixture Outlet - Flanged PN10 (DIN 2576), Gas Inlet ≤ 2 - Threaded (ISO 7), Gas Inlet > 2 in - Flanged PN10 (DIN 2576)

Performance, Flow & Capacity

  • Turndown Ratio
    • 1:5 of max rated flow

Dimensions & Size Specifications

  • Nominal Sizes
    • MG‑50 to MG‑400

Mechanical Design & Hardware Details

  • Paint Finish
    • Indoor corrosion protection; outdoor finish optional

Product Overview & Classification

  • Construction
    • Fitting - Carbon Steel, Flexible Hose - Stainless steel with malleable cast iron nipples, Body - 100% stainless steel (AISI 304 - 1.4301 and others)

Applications & Compatibility

  • Applications
    • Industrial combustion systems

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane, LPG

Standards & Certifications

  • Approvals
    • PN10 DIN2576

Material Specifications

  • Material
    • Seamless carbon steel tubes and fittings

Overview

  • Series
    • Series “MG”

Pressure Specifications

  • Combustion Air Differential Pressure
    • Δp between upstream air and downstream mixture pressure

Electrical Specifications

  • Maintenance Interval
    • Visual inspections + annual thorough check

Air & Combustion Air Specifications

  • Air Pressure Drop
    • Up to 10.63 in wc
  • Air Factor
    • n = 1.0 (stoich), n = 1.1+, supported

Connections & Interfaces

  • Connection Type
    • Air Inlet, Mixture Outlet - Flanged PN10 (DIN 2576), Gas Inlet ≤ 2 - Threaded (ISO 7), Gas Inlet > 2 in - Flanged PN10 (DIN 2576)

Performance, Flow & Capacity

  • Turndown Ratio
    • 1:5 of max rated flow

Dimensions & Size Specifications

  • Nominal Sizes
    • MG‑50 to MG‑400

Mechanical Design & Hardware Details

  • Paint Finish
    • Indoor corrosion protection; outdoor finish optional

Product Overview & Classification

  • Construction
    • Fitting - Carbon Steel, Flexible Hose - Stainless steel with malleable cast iron nipples, Body - 100% stainless steel (AISI 304 - 1.4301 and others)

Applications & Compatibility

  • Applications
    • Industrial combustion systems

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane, LPG

Standards & Certifications

  • Approvals
    • PN10 DIN2576

Material Specifications

  • Material
    • Seamless carbon steel tubes and fittings
  • Series : Series “MG”
  • Combustion Air Differential Pressure : Δp between upstream air and downstream mixture pressure
  • Maintenance Interval : Visual inspections + annual thorough check
  • Air Pressure Drop : Up to 10.63 in wc
  • Connection Type : Air Inlet, Mixture Outlet - Flanged PN10 (DIN 2576), Gas Inlet ≤ 2 - Threaded (ISO 7), Gas Inlet > 2 in - Flanged PN10 (DIN 2576)
  • Turndown Ratio : 1:5 of max rated flow
  • Nominal Sizes : MG‑50 to MG‑400
  • Paint Finish : Indoor corrosion protection; outdoor finish optional
  • Construction : Fitting - Carbon Steel, Flexible Hose - Stainless steel with malleable cast iron nipples, Body - 100% stainless steel (AISI 304 - 1.4301 and others)
  • Applications : Industrial combustion systems
  • Air Factor : n = 1.0 (stoich), n = 1.1+, supported
  • Fuel Type : Natural Gas, Propane, Butane, LPG
  • Approvals : PN10 DIN2576
  • Material : Seamless carbon steel tubes and fittings
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
301626_V
MIXER MG-150 NATURAL GAS
301626_V
MIXER MG-150 NATURAL GAS
301731_V
MIXER MG-300 NATURAL GAS
301731_V
MIXER MG-300 NATURAL GAS
MG-100
AIR INLET MIXTURE OUTLET CONN.DN100/PN10
MG-100
AIR INLET MIXTURE OUTLET CONN.DN100/PN10
MG-125
AIR INLET MIXTURE OUTLET CONN.DN125/PN10
MG-125
AIR INLET MIXTURE OUTLET CONN.DN125/PN10
MG-150
AIR INLET MIXTURE OUTLET CONN.DN150/PN10
MG-150
AIR INLET MIXTURE OUTLET CONN.DN150/PN10
MG-200
AIR INLET MIXTURE OUTLET CONN.DN200/PN10
MG-200
AIR INLET MIXTURE OUTLET CONN.DN200/PN10
MG-250
AIR INLET MIXTURE OUTLET CONN.DN250/PN10
MG-250
AIR INLET MIXTURE OUTLET CONN.DN250/PN10
MG-300
AIR INLET MIXTURE OUTLET CONN.DN300/PN10
MG-300
AIR INLET MIXTURE OUTLET CONN.DN300/PN10
MG-400
AIR INLET MIXTURE OUTLET CONN.DN400/PN10
MG-400
AIR INLET MIXTURE OUTLET CONN.DN400/PN10
MG-50
AIR INLET MIXTURE OUTLET CONN. DN50/PN10
MG-50
AIR INLET MIXTURE OUTLET CONN. DN50/PN10