/content/process/us/en/search.html
Scheduled Maintenance: This site will undergo scheduled maintenance on Tuesday, June 16th, from 3:30 AM to 7:30 AM EST (7:30 AM to 11:30 AM GMT | 9:30 AM to 1:30 PM CET | 1:00 PM to 5:00 PM IST). We appreciate your patience during this time.

pre mix equipment

Mini Pre-Mix Blower Mixers

Mini sized mechanical device for producing an air/gas mixture.

Overview
Miniature PREMIX® Blower Mixers consist of an adjustable fuel orifice and blower. Air for combustion is drawn in through an adjustable air shutter. An adjustable gas orifice valve permits fuel flow to be matched to air flow for on-ratio firing. The ratio may be made oxidizing or reducing within the firing limits of the particular burner type used.
Specifications

Air/Exhaust/Flue Gas Temperatures

  • Maximum Return Air Temperature
    • 500 deg F (260 deg C)

Pressure Specifications

  • Back Pressure Limitation
    • Not suitable above specified back pressure limits
  • Gas Pressure Range
    • On‑ratio: ~3 in-wc; Rich firing: ≥6 in-wc (open air only)

Air & Combustion Air Specifications

  • Fresh Air Requirement
    • ≥25 SCFM per 100,000 Btu/hr
  • Air Velocity Range
    • 500 to 1500 SFPM (for air heating)

Applications & Compatibility

  • Burner Compatibility
    • STICKTITE™, PILOTPAK™, SN Sealed Nozzles, LINOFLAME® Burners, INFRAWAVE®
  • Applications
    • On‑off fired systems, small burners, compact heating systems

Product Design & Configuration

  • Miniature Mixers
    • M-series (no ratio valve, for on-off firing)

Processing & Performance Metrics

  • Capacity Range
    • Up to ~500,000 Btu/hr (model dependent)

Electrical Specifications

  • Motor Voltage
    • Multiple voltages available (model dependent)

Combustion, Mixing & Fuel Dynamics

  • Mixing Method
    • Forced‑draft premix using integral blower

Overview

  • Product Type
    • Compact air/gas premixing blower mixer

Burner/Flame‑Related Lengths

  • Flame Length
    • Varies by nozzle and firing condition

Motor Specifications

  • Motor Type
    • Totally enclosed electric motor

Mixing & Combustion Sub‑Components

  • Mixer Type
    • M, PL, PM, PH

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (standard), Propane, Butane

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1

Air/Exhaust/Flue Gas Temperatures

  • Maximum Return Air Temperature
    • 500 deg F (260 deg C)

Pressure Specifications

  • Back Pressure Limitation
    • Not suitable above specified back pressure limits
  • Gas Pressure Range
    • On‑ratio: ~3 in-wc; Rich firing: ≥6 in-wc (open air only)

Air & Combustion Air Specifications

  • Fresh Air Requirement
    • ≥25 SCFM per 100,000 Btu/hr
  • Air Velocity Range
    • 500 to 1500 SFPM (for air heating)

Applications & Compatibility

  • Burner Compatibility
    • STICKTITE™, PILOTPAK™, SN Sealed Nozzles, LINOFLAME® Burners, INFRAWAVE®
  • Applications
    • On‑off fired systems, small burners, compact heating systems

Product Design & Configuration

  • Miniature Mixers
    • M-series (no ratio valve, for on-off firing)

Processing & Performance Metrics

  • Capacity Range
    • Up to ~500,000 Btu/hr (model dependent)

Electrical Specifications

  • Motor Voltage
    • Multiple voltages available (model dependent)

Combustion, Mixing & Fuel Dynamics

  • Mixing Method
    • Forced‑draft premix using integral blower

Overview

  • Product Type
    • Compact air/gas premixing blower mixer

Burner/Flame‑Related Lengths

  • Flame Length
    • Varies by nozzle and firing condition

Motor Specifications

  • Motor Type
    • Totally enclosed electric motor

Mixing & Combustion Sub‑Components

  • Mixer Type
    • M, PL, PM, PH

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (standard), Propane, Butane

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1
  • Maximum Return Air Temperature : 500 deg F (260 deg C)
  • Back Pressure Limitation : Not suitable above specified back pressure limits
  • Fresh Air Requirement : ≥25 SCFM per 100,000 Btu/hr
  • Burner Compatibility : STICKTITE™, PILOTPAK™, SN Sealed Nozzles, LINOFLAME® Burners, INFRAWAVE®
  • Gas Pressure Range : On‑ratio: ~3 in-wc; Rich firing: ≥6 in-wc (open air only)
  • Air Velocity Range : 500 to 1500 SFPM (for air heating)
  • Miniature Mixers : M-series (no ratio valve, for on-off firing)
  • Capacity Range : Up to ~500,000 Btu/hr (model dependent)
  • Motor Voltage : Multiple voltages available (model dependent)
  • Mixing Method : Forced‑draft premix using integral blower
  • Product Type : Compact air/gas premixing blower mixer
  • Flame Length : Varies by nozzle and firing condition
  • Applications : On‑off fired systems, small burners, compact heating systems
  • Motor Type : Totally enclosed electric motor
  • Mixer Type : M, PL, PM, PH
  • Fuel Type : Natural Gas (standard), Propane, Butane
  • Approvals : ANSI Standard B2.1
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1033976
GAYLORD M500 MINI PREMIX W/+
1033976
GAYLORD M500 MINI PREMIX W/+
1034008
REED OVEN M250 MINI PREMIX+
1034008
REED OVEN M250 MINI PREMIX+
1037911
M100 MINI PREMIX ASY,L/MTR
1037911
M100 MINI PREMIX ASY,L/MTR
18410I
MXN flame Rod
18410I
MXN flame Rod
44353
M100 MINI PREMIX ASY
44353
M100 MINI PREMIX ASY
44354
M250 MINI PREMIX ASY
44354
M250 MINI PREMIX ASY
44355
M500 MINI PREMIX ASY
44355
M500 MINI PREMIX ASY
50117975-001
M500 MINI PREMIX ASY W/3PH MTR
50117975-001
M500 MINI PREMIX ASY W/3PH MTR
53505
M-500 MINI PREMIX STK ASY
53505
M-500 MINI PREMIX STK ASY