/content/process/us/en/search.html

pre mix equipment

VENTITE™ Inspirators

VENTITE™ Inspirators use the kinetic energy of higher gas pressures to supply air/gas mixture to Maxon premix-type gas burner systems

Overview
VENTITE™ Inspirators provide a low-cost means of supplying air/gas mixture to premix-type gas burners. Gaseous fuel under high pressure is introduced through a drilled spud orifice into the venturi throat, pulling in a proportional amount of combustion air. The air and gas are mixed and may be used to supply most premix-type industrial burner nozzles.

Features & Benefits:
  • Use kinetic energy of higher gas pressures to provide air/gas mixture for all Maxon premix-type burner systems
  • Uses most clean fuel gases 500-3200 Btu/ft3
  • Low initial cost
  • Maintenance-free design
  • Easy to adjust and operate
  • Maximum application flexibility offered with 10 different sizes
  • Provides for partial premixing of air/gas ratios to Maxon AIRFLO® type burner systems
Specifications

Air & Combustion Air Specifications

  • Primary Air Inspiration
    • 50 to 80% depending on chamber pressure
  • Air Supply Requirement
    • High Pressure Version: Not required
    • Low Pressure Version: 5 to 60 psig compressed air
  • Air Inspiration
    • Varies by chamber pressure: 80% (balanced), 65% (slightly negative), 50% (high negative)

Applications & Compatibility

  • Compatible Burner Types
    • STICKTITE™, Sealed Nozzles (SN), LINOFLAME® (A, B, VF), AIRFLO® (Series 66)
  • Applications
    • Open‑port burners, immersion tubes, ovens, furnaces, air heaters; Uses fuel gas pressure to induce and mix primary combustion air

Performance, Flow & Capacity

  • Maximum Heat Release
    • Up to 525,000 Btu/hr per lineal foot (LINOFLAME® Burners)

Pressure Specifications

  • Gas Pressure Range
    • High Pressure Version: 5 to 25 psig
    • Low Pressure Version: 0.2 in wc to 8 osi
  • Pressure Range
    • Up to 30 psig (higher possible with noise considerations)

Connections & Interfaces

  • Outlet Connection
    • Standard threaded pipe (ANSI B2.1)

Product Overview & Classification

  • Equipment Type
    • Gas‑driven inspirator/air‑gas mixer

Processing & Performance Metrics

  • Capacity Range
    • High Pressure Version: 250,000 to 500,000 Btu/hr
    • Low Pressure Version: 210,000 to 475,000 Btu/hr

Actuation, Valve & Motion Control Specifications

  • Orifice Drill
    • High Pressure Version: #33 (natural gas), #43 (propane)
    • Low Pressure Version: #33 (natural gas), #43 (propane)

Dimensions & Size Specifications

  • Size Range
    • 1 to 8 in

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (1000 Btu/ft³), Propane (2500 Btu/ft³)

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1

Air & Combustion Air Specifications

  • Primary Air Inspiration
    • 50 to 80% depending on chamber pressure
  • Air Supply Requirement
    • High Pressure Version: Not required
    • Low Pressure Version: 5 to 60 psig compressed air
  • Air Inspiration
    • Varies by chamber pressure: 80% (balanced), 65% (slightly negative), 50% (high negative)

Applications & Compatibility

  • Compatible Burner Types
    • STICKTITE™, Sealed Nozzles (SN), LINOFLAME® (A, B, VF), AIRFLO® (Series 66)
  • Applications
    • Open‑port burners, immersion tubes, ovens, furnaces, air heaters; Uses fuel gas pressure to induce and mix primary combustion air

Performance, Flow & Capacity

  • Maximum Heat Release
    • Up to 525,000 Btu/hr per lineal foot (LINOFLAME® Burners)

Pressure Specifications

  • Gas Pressure Range
    • High Pressure Version: 5 to 25 psig
    • Low Pressure Version: 0.2 in wc to 8 osi
  • Pressure Range
    • Up to 30 psig (higher possible with noise considerations)

Connections & Interfaces

  • Outlet Connection
    • Standard threaded pipe (ANSI B2.1)

Product Overview & Classification

  • Equipment Type
    • Gas‑driven inspirator/air‑gas mixer

Processing & Performance Metrics

  • Capacity Range
    • High Pressure Version: 250,000 to 500,000 Btu/hr
    • Low Pressure Version: 210,000 to 475,000 Btu/hr

Actuation, Valve & Motion Control Specifications

  • Orifice Drill
    • High Pressure Version: #33 (natural gas), #43 (propane)
    • Low Pressure Version: #33 (natural gas), #43 (propane)

Dimensions & Size Specifications

  • Size Range
    • 1 to 8 in

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (1000 Btu/ft³), Propane (2500 Btu/ft³)

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1
  • Primary Air Inspiration : 50 to 80% depending on chamber pressure
  • Compatible Burner Types : STICKTITE™, Sealed Nozzles (SN), LINOFLAME® (A, B, VF), AIRFLO® (Series 66)
  • Air Supply Requirement : High Pressure Version: Not required|Low Pressure Version: 5 to 60 psig compressed air
  • Maximum Heat Release : Up to 525,000 Btu/hr per lineal foot (LINOFLAME® Burners)
  • Gas Pressure Range : High Pressure Version: 5 to 25 psig|Low Pressure Version: 0.2 in wc to 8 osi
  • Outlet Connection : Standard threaded pipe (ANSI B2.1)
  • Air Inspiration : Varies by chamber pressure: 80% (balanced), 65% (slightly negative), 50% (high negative)
  • Pressure Range : Up to 30 psig (higher possible with noise considerations)
  • Equipment Type : Gas‑driven inspirator/air‑gas mixer
  • Capacity Range : High Pressure Version: 250,000 to 500,000 Btu/hr|Low Pressure Version: 210,000 to 475,000 Btu/hr
  • Orifice Drill : High Pressure Version: #33 (natural gas), #43 (propane)|Low Pressure Version: #33 (natural gas), #43 (propane)
  • Applications : Open‑port burners, immersion tubes, ovens, furnaces, air heaters; Uses fuel gas pressure to induce and mix primary combustion air
  • Size Range : 1 to 8 in
  • Fuel Type : Natural Gas (1000 Btu/ft³), Propane (2500 Btu/ft³)
  • Approvals : ANSI Standard B2.1
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1.25VENTITE/NZL
1.25" VENTITE NZL
1.25VENTITE/NZL
1.25" VENTITE NZL
1.5VENTITE/NZL
1.5" VENTITE NZL
1.5VENTITE/NZL
1.5" VENTITE NZL
1042548
ZINC CORP END PLT ASY
1042548
ZINC CORP END PLT ASY
1047912
2" STR HP AL HAND TRCH L/+
1047912
2" STR HP AL HAND TRCH L/+
1115326
2" 90DEG HP AL HAND TRCH
1115326
2" 90DEG HP AL HAND TRCH
12598
2" STR HP AL HAND TRCH
12598
2" STR HP AL HAND TRCH
12599
2" 45DEG HP AL HAND TRCH
12599
2" 45DEG HP AL HAND TRCH
12902
2" STR LP AL HAND TRCH
12902
2" STR LP AL HAND TRCH
12903
2" 45DEG LP AL HAND TRCH
12903
2" 45DEG LP AL HAND TRCH
12904
2" 90DEG LP AL HAND TRCH
12904
2" 90DEG LP AL HAND TRCH