self recuperative and radiant tube burners
Bayonet Ultra Recuperator
High efficiency plug in recuperators designed to be paired with the Tube Firing Burner for improved fuel usage. Testing for bugs
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Versatility and adaptability are designed into the Bayonet-Ultra
- New or retrofit installations rarely require special brickwork, radiant tube or exhaust modifications
- Bayonet-Ultra recuperators are available in four sizes to fit radiant tubes with inside diameters from 3 to 8
- A choice of pressure drops makes it easy to match most existing blower systems
- Tube lengths can be adjusted to meet exact installation requirements
- During installation, multiple-tube furnaces don’t have to be shut down; only the tube being fitted
Dimensions & Size Specifications
- Sizes
- 3 BU, 4 BU, 5 BU, 6 BU
Component/Geometry Compatibility
- Compatible Radiant Tube Types
- “U”, “O”, and Trident type radiant tubes
Air/Exhaust/Flue Gas Temperatures
- Maximum Exhaust Temperature
- Up to 2100 deg F (clean exhaust)
- Preheated Air Temperature
- Up to ~740 deg F (393 deg C) depending on size and conditions
Connections & Interfaces
- Air Outlet Connection
- Square air outlet
- Air Inlet Connection
- 2 in NPSC
Installation, Orientation & Layout
- Exhaust Stream Type
- Clean exhaust streams
Product Design & Configuration
- Alternative Version
- Single-tube version for higher temps, dirty flue, or low pressure drop
Combustion, Fuel & Mixing Sub‑Systems
- Recuperator Design
- Bayonet‑type
Applications & Compatibility
- Applications
- Radiant tube exhaust heat recovery
Material Specifications
- Material
- Cold drawn NiCr stainless steel tubes, stainless steel exhaust extension
Dimensions & Size Specifications
- Sizes
- 3 BU, 4 BU, 5 BU, 6 BU
Component/Geometry Compatibility
- Compatible Radiant Tube Types
- “U”, “O”, and Trident type radiant tubes
Air/Exhaust/Flue Gas Temperatures
- Maximum Exhaust Temperature
- Up to 2100 deg F (clean exhaust)
- Preheated Air Temperature
- Up to ~740 deg F (393 deg C) depending on size and conditions
Connections & Interfaces
- Air Outlet Connection
- Square air outlet
- Air Inlet Connection
- 2 in NPSC
Installation, Orientation & Layout
- Exhaust Stream Type
- Clean exhaust streams
Product Design & Configuration
- Alternative Version
- Single-tube version for higher temps, dirty flue, or low pressure drop
Combustion, Fuel & Mixing Sub‑Systems
- Recuperator Design
- Bayonet‑type
Applications & Compatibility
- Applications
- Radiant tube exhaust heat recovery
Material Specifications
- Material
- Cold drawn NiCr stainless steel tubes, stainless steel exhaust extension
- Sizes : 3 BU, 4 BU, 5 BU, 6 BU
- Compatible Radiant Tube Types : “U”, “O”, and Trident type radiant tubes
- Maximum Exhaust Temperature : Up to 2100 deg F (clean exhaust)
- Preheated Air Temperature : Up to ~740 deg F (393 deg C) depending on size and conditions
- Air Outlet Connection : Square air outlet
- Air Inlet Connection : 2 in NPSC
- Exhaust Stream Type : Clean exhaust streams
- Alternative Version : Single-tube version for higher temps, dirty flue, or low pressure drop
- Recuperator Design : Bayonet‑type
- Applications : Radiant tube exhaust heat recovery
- Material : Cold drawn NiCr stainless steel tubes, stainless steel exhaust extension
Filters
Please sign in to view part numbers available for purchase based on your account Sign In