/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

self recuperative and radiant tube burners

E-Jector

Flange mounted FGR device used with the TFB and BU recuperator to improve emissions levels by up to 50%.

Overview
The Eclipse E-Jector is a flange mounted emission reduction device for use in radiant tubes. It accomodates diameters of 4 up to 6 with maximum capacities of up to 500,000 BTU/hr (132 kW). E-Jector provides significant reductions in NOx emissions. In field trials, NOx reductions were achieved of more than 50% over existing emission levels. The E-Jector is designed to be used with Eclipse Bayonet style Recuperators allowing for high fuel efficiencies while keeping NOx under control. Every burner system that includes an E-Jector is custom engineered by Eclipse to maximize performance and assure compatibility with the radiant tube.
Specifications

Overview

  • Models
    • FGR

Air/Exhaust/Flue Gas Temperatures

  • Maximum Flue Gas Temperature
    • 1400 deg F (760 deg C) at Inlet

Mechanical Design & Hardware Details

  • Vertical Exhaust Flue Spool
    • Minimum 6 in (152 mm) straight spool

Component/Geometry Compatibility

  • Compatible Radiant Tube ID
    • 4 to 6 in (102 to 152 mm)

Processing & Performance Metrics

  • Emissions Sampling Tap
    • 3/8 in (9.5 mm) tapped connection
  • Maximum Capacity
    • 500,000 Btu/h (132 kW)

Combustion Air, Blower & Emissions Specifications

  • Typical NOx Reduction
    • 40 to 50%

Ignition, Flame & Supervision Specifications

  • Start-up Requirement
    • Start system below 350,000 Btu/h until chamber exceeds 500 deg F (260 deg C)
  • Spark Requirement
    • Continuous spark required below 1400 deg F (760 deg C)

Connections & Interfaces

  • Air Inlet Connection
    • 2 in NPT

Air & Combustion Air Specifications

  • Air Outlet Sizes
    • 2 in NPSM

Installation & Mounting Specifications

  • Mounting Types
    • Flanged to Radiant Tube Exhaust or Recuperator

Dimensions & Size Specifications

  • Nozzle Sizes
    • 21 mm (≤ 350 kBtu/h), 24 mm (≤ 500 kBtu/h)

Applications & Compatibility

  • Applications
    • Flue-Gas Recirculation Device for Eclipse Tube Firing Burner

Overview

  • Models
    • FGR

Air/Exhaust/Flue Gas Temperatures

  • Maximum Flue Gas Temperature
    • 1400 deg F (760 deg C) at Inlet

Mechanical Design & Hardware Details

  • Vertical Exhaust Flue Spool
    • Minimum 6 in (152 mm) straight spool

Component/Geometry Compatibility

  • Compatible Radiant Tube ID
    • 4 to 6 in (102 to 152 mm)

Processing & Performance Metrics

  • Emissions Sampling Tap
    • 3/8 in (9.5 mm) tapped connection
  • Maximum Capacity
    • 500,000 Btu/h (132 kW)

Combustion Air, Blower & Emissions Specifications

  • Typical NOx Reduction
    • 40 to 50%

Ignition, Flame & Supervision Specifications

  • Start-up Requirement
    • Start system below 350,000 Btu/h until chamber exceeds 500 deg F (260 deg C)
  • Spark Requirement
    • Continuous spark required below 1400 deg F (760 deg C)

Connections & Interfaces

  • Air Inlet Connection
    • 2 in NPT

Air & Combustion Air Specifications

  • Air Outlet Sizes
    • 2 in NPSM

Installation & Mounting Specifications

  • Mounting Types
    • Flanged to Radiant Tube Exhaust or Recuperator

Dimensions & Size Specifications

  • Nozzle Sizes
    • 21 mm (≤ 350 kBtu/h), 24 mm (≤ 500 kBtu/h)

Applications & Compatibility

  • Applications
    • Flue-Gas Recirculation Device for Eclipse Tube Firing Burner
  • Models : FGR
  • Maximum Flue Gas Temperature : 1400 deg F (760 deg C) at Inlet
  • Vertical Exhaust Flue Spool : Minimum 6 in (152 mm) straight spool
  • Compatible Radiant Tube ID : 4 to 6 in (102 to 152 mm)
  • Emissions Sampling Tap : 3/8 in (9.5 mm) tapped connection
  • Typical NOx Reduction : 40 to 50%
  • Start-up Requirement : Start system below 350,000 Btu/h until chamber exceeds 500 deg F (260 deg C)
  • Air Inlet Connection : 2 in NPT
  • Spark Requirement : Continuous spark required below 1400 deg F (760 deg C)
  • Maximum Capacity : 500,000 Btu/h (132 kW)
  • Air Outlet Sizes : 2 in NPSM
  • Mounting Types : Flanged to Radiant Tube Exhaust or Recuperator
  • Nozzle Sizes : 21 mm (≤ 350 kBtu/h), 24 mm (≤ 500 kBtu/h)
  • Applications : Flue-Gas Recirculation Device for Eclipse Tube Firing Burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10006510
EDCTR,FGR,ASY,24 MM NZL
10006510
EDCTR,FGR,ASY,24 MM NZL
10027321
NZL,EDCTR,FGR,ASY,21 MM BORE
10027321
NZL,EDCTR,FGR,ASY,21 MM BORE
10027324
EDCTR,FGR,ASY,21 MM NZL
10027324
EDCTR,FGR,ASY,21 MM NZL