/content/process/us/en/search.html

self recuperative and radiant tube burners

ECOMAX

For flue gas return through the burner

Overview
Self-Recuperative burner to help reduce NOx and improve fuel efficiency.

Features & Benefits:
  • Burners with integrated recuperator for direct or indirect heating of furnace systems
  • 3 versions: with ceramic burled tube recuperator, cast steel ribbed tube recuperator or flat tube recuperator
  • 7 sizes from 25 to 500 kW
  • Direct ignition and monitoring
  • Gas type: natural gas, town gas, LPG or LCV gas
  • Flame velocity: 120 to 150 m/s
  • Control: ON/OFF
More Information:
Specifications

Processing & Performance Metrics

  • Adjusting Range
    • 60 to 100%
  • Capacity Range
    • 25 to 500 kW (LHV)

Connections & Interfaces

  • VAH Connection Set
    • Gas control line connection

Ignition, Flame & Supervision Specifications

  • UV Adapter Set
    • For UV sensor installation
  • Ignition Type
    • Direct Spark Ignition
  • Flame Velocity
    • Approximately 130-170 m/s
  • Flame Control
    • Ionization (UV optional)

Air & Combustion Air Specifications

  • Purge Air/Cooling Air Nozzles
    • Prevent condensation and overheating

Control, Logic & System Behavior

  • Operating Modes
    • ON/OFF, intermittent operation

Dimensions & Size Specifications

  • Number of Sizes
    • 7 sizes (ECOMAX 0 to ECOMAX 6)

Air/Exhaust/Flue Gas Temperatures

  • Maximum Flue Gas Temperature
    • C Recuperator - 1250 deg C (2282 deg F)
    • F Recuperator - 1050 deg C (1922 deg F)
    • M/P Recuperator - 1150 deg C (2102 deg F)
  • Maximum Air Preheat Temperature
    • Up to approximately 650 deg C

Material Specifications

  • Material
    • Cast Aluminium, Double‑Wall Design

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Installation & Mounting Specifications

  • Installation Orientation
    • Horizontal, vertical, or angled (within limits)

Thermal, Flow & Process Characteristics

  • Heating Type
    • Direct heating and radiant tube heating

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Coke Oven Gas, Low Calorific Value Gas

Control, Logic & Functional Behavior

  • Control Type
    • On/Off

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Two‑stage combustion with internal flue gas heat recovery

Product Design & Configuration

  • Burner Versions
    • ECOMAX..C, ECOMAX..M, ECOMAX..P, ECOMAX..F

Overview

  • Burner Type
    • Self‑recuperative gas burner

Standards & Certifications

  • Approvals
    • Machinery Directive 2006/42/EC, Eurasian Customs Union

Applications & Compatibility

  • Applications
    • Direct and radiant tube heating

Processing & Performance Metrics

  • Adjusting Range
    • 60 to 100%
  • Capacity Range
    • 25 to 500 kW (LHV)

Connections & Interfaces

  • VAH Connection Set
    • Gas control line connection

Ignition, Flame & Supervision Specifications

  • UV Adapter Set
    • For UV sensor installation
  • Ignition Type
    • Direct Spark Ignition
  • Flame Velocity
    • Approximately 130-170 m/s
  • Flame Control
    • Ionization (UV optional)

Air & Combustion Air Specifications

  • Purge Air/Cooling Air Nozzles
    • Prevent condensation and overheating

Control, Logic & System Behavior

  • Operating Modes
    • ON/OFF, intermittent operation

Dimensions & Size Specifications

  • Number of Sizes
    • 7 sizes (ECOMAX 0 to ECOMAX 6)

Air/Exhaust/Flue Gas Temperatures

  • Maximum Flue Gas Temperature
    • C Recuperator - 1250 deg C (2282 deg F)
    • F Recuperator - 1050 deg C (1922 deg F)
    • M/P Recuperator - 1150 deg C (2102 deg F)
  • Maximum Air Preheat Temperature
    • Up to approximately 650 deg C

Material Specifications

  • Material
    • Cast Aluminium, Double‑Wall Design

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Installation & Mounting Specifications

  • Installation Orientation
    • Horizontal, vertical, or angled (within limits)

Thermal, Flow & Process Characteristics

  • Heating Type
    • Direct heating and radiant tube heating

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Coke Oven Gas, Low Calorific Value Gas

Control, Logic & Functional Behavior

  • Control Type
    • On/Off

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Two‑stage combustion with internal flue gas heat recovery

Product Design & Configuration

  • Burner Versions
    • ECOMAX..C, ECOMAX..M, ECOMAX..P, ECOMAX..F

Overview

  • Burner Type
    • Self‑recuperative gas burner

Standards & Certifications

  • Approvals
    • Machinery Directive 2006/42/EC, Eurasian Customs Union

Applications & Compatibility

  • Applications
    • Direct and radiant tube heating
  • Adjusting Range : 60 to 100%
  • VAH Connection Set : Gas control line connection
  • UV Adapter Set : For UV sensor installation
  • Purge Air/Cooling Air Nozzles : Prevent condensation and overheating
  • Operating Modes : ON/OFF, intermittent operation
  • Number of Sizes : 7 sizes (ECOMAX 0 to ECOMAX 6)
  • Maximum Flue Gas Temperature : C Recuperator - 1250 deg C (2282 deg F)|F Recuperator - 1050 deg C (1922 deg F)|M/P Recuperator - 1150 deg C (2102 deg F)
  • Maximum Air Preheat Temperature : Up to approximately 650 deg C
  • Material : Cast Aluminium, Double‑Wall Design
  • Maintenance Interval : Twice per year (more frequent if media is contaminated)
  • Installation Orientation : Horizontal, vertical, or angled (within limits)
  • Ignition Type : Direct Spark Ignition
  • Heating Type : Direct heating and radiant tube heating
  • Gas Type : Natural Gas, LPG, Coke Oven Gas, Low Calorific Value Gas
  • Flame Velocity : Approximately 130-170 m/s
  • Flame Control : Ionization (UV optional)
  • Control Type : On/Off
  • Combustion Principle : Two‑stage combustion with internal flue gas heat recovery
  • Capacity Range : 25 to 500 kW (LHV)
  • Burner Versions : ECOMAX..C, ECOMAX..M, ECOMAX..P, ECOMAX..F
  • Burner Type : Self‑recuperative gas burner
  • Approvals : Machinery Directive 2006/42/EC, Eurasian Customs Union
  • Applications : Direct and radiant tube heating
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101034688
BRNR,ECOMAX 5C545 SB/D DA3UA S31 B LBE21
101034688
BRNR,ECOMAX 5C545 SB/D DA3UA S31 B LBE21
HK107707
COMB CHMBR,ECOMAX 3M LBE 107707
HK107707
COMB CHMBR,ECOMAX 3M LBE 107707
HK403794
GSKT,ECOMAX 5,FLUE GAS GD TB KAOWOOL,1/8
HK403794
GSKT,ECOMAX 5,FLUE GAS GD TB KAOWOOL,1/8
HK404396
GSKT,ECOMAX 3M,FLUE GAS GD TB KAOWOOL,1/
HK404396
GSKT,ECOMAX 3M,FLUE GAS GD TB KAOWOOL,1/
KS03109712
O-Ring, 48.0 x 2.0, FKM 70 Shore Green
KS03109712
O-Ring, 48.0 x 2.0, FKM 70 Shore Green
KS21106082
FGTA-Set ECO 2C545-Z
KS21106082
FGTA-Set ECO 2C545-Z
KS21800135
Gehaeuse-Einheit Eco 1C / 2C-W
KS21800135
Gehaeuse-Einheit Eco 1C / 2C-W
KS21800155
Intermediate flange AGT Eco 3C+
KS21800155
Intermediate flange AGT Eco 3C+
KS21800499
FGT-SET ECO 5M545-D
KS21800499
FGT-SET ECO 5M545-D
KS21800509
SET GUANRIZIONI ECO 5C
KS21800509
SET GUANRIZIONI ECO 5C