/content/process/us/en/search.html

self recuperative and radiant tube burners

ECOMAX LE

ECOMAX® LE is Honeywell's next generation self-recuperative burner, offering best in class NOx emissions and improved efficiency.

Overview
Low emissions, self-recuperative burners for indirect (radiant tube) heating of furnace systems.

Features & Benefits:
  • Best in Class NOx performance < 100ppm NOx in all flameless capacities, as low as 25ppm, air/gas valves, tube & inserts, and piping NOx (corrected to 3% O2) in certain ranges
  • Flame and Flameless modes: switching temperature of 850°C (1560°F)
  • Up to 7% improved efficiency over standard ECOMAX®
  • 3 burner sizes covering a capacity range of 36 to 100 kW (136 to 378 kBTU/h)
  • Available with metallic recuperator (..M) or with a ceramic recuperator (..C)
  • Fits in the same footprint as the current Ecomax® for easy upgrades
  • Packaged with BCU4 series controls
  • Fuel type: natural gas, gas supply pressure 80 mbar / 32” w.c.
  • Air supply pressure 90 mbar / 36” w.c.
  • Flame velocity: 120 to 150 m/s
  • Control: ON/OFF or HIGH/LOW pulse
More Information:
Specifications

Dimensions & Size Specifications

  • Sizes
    • ECOMAX LE 1, 2, 3

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Preheat Temperature
    • Up to approximately 850 deg C (1562 deg F)
  • Maximum Flue Gas Temperature
    • C Recuperator - 1260 deg C (2300 deg F)
    • M Recuperator - 1150 deg C (2100 deg F)

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • High‑velocity staged combustion with flue gas recirculation

Control, Logic & System Behavior

  • Operating Modes
    • On/Off, cyclic operation

Product Design & Configuration

  • Burner Versions
    • ECOMAX LE..C, ECOMAX LE..M

Processing & Performance Metrics

  • Adjusting Range
    • 60 to 100%
  • Capacity Range
    • (LE 1) - 36 kW/136 kBTU/h, (LE 2) - 60 kW/227 kBTU/h, (LE 3) - 100 kW/378 kBTU/h

Ignition, Flame & Supervision Specifications

  • Flame Velocity
    • 130-170 m/s (430-560 ft/s)
  • Ignition Type
    • Direct Spark Ignition
  • Flame Control
    • Flame rod (UV sensor optional)

Thermal, Flow & Process Characteristics

  • Heating Type
    • Radiant tube heating

Burner/Flame‑Related Lengths

  • Flame Length
    • 300 to 450 mm (1 to 1.5 ft) depending on model

Control, Logic & Functional Behavior

  • Control Type
    • On/Off or Low/High/Off (NFPA)

Applications & Compatibility

  • Applications
    • Indirect heating (radiant tube systems)

Overview

  • Burner Type
    • Low‑NOx self‑recuperative gas burner

Standards & Certifications

  • Approvals
    • EN 746-2, 2006/42/EC

Material Specifications

  • Material
    • Cast Aluminium, Double‑Wall Design

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural gas (L and H quality)

Dimensions & Size Specifications

  • Sizes
    • ECOMAX LE 1, 2, 3

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Preheat Temperature
    • Up to approximately 850 deg C (1562 deg F)
  • Maximum Flue Gas Temperature
    • C Recuperator - 1260 deg C (2300 deg F)
    • M Recuperator - 1150 deg C (2100 deg F)

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • High‑velocity staged combustion with flue gas recirculation

Control, Logic & System Behavior

  • Operating Modes
    • On/Off, cyclic operation

Product Design & Configuration

  • Burner Versions
    • ECOMAX LE..C, ECOMAX LE..M

Processing & Performance Metrics

  • Adjusting Range
    • 60 to 100%
  • Capacity Range
    • (LE 1) - 36 kW/136 kBTU/h, (LE 2) - 60 kW/227 kBTU/h, (LE 3) - 100 kW/378 kBTU/h

Ignition, Flame & Supervision Specifications

  • Flame Velocity
    • 130-170 m/s (430-560 ft/s)
  • Ignition Type
    • Direct Spark Ignition
  • Flame Control
    • Flame rod (UV sensor optional)

Thermal, Flow & Process Characteristics

  • Heating Type
    • Radiant tube heating

Burner/Flame‑Related Lengths

  • Flame Length
    • 300 to 450 mm (1 to 1.5 ft) depending on model

Control, Logic & Functional Behavior

  • Control Type
    • On/Off or Low/High/Off (NFPA)

Applications & Compatibility

  • Applications
    • Indirect heating (radiant tube systems)

Overview

  • Burner Type
    • Low‑NOx self‑recuperative gas burner

Standards & Certifications

  • Approvals
    • EN 746-2, 2006/42/EC

Material Specifications

  • Material
    • Cast Aluminium, Double‑Wall Design

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural gas (L and H quality)
  • Sizes : ECOMAX LE 1, 2, 3
  • Maximum Air Preheat Temperature : Up to approximately 850 deg C (1562 deg F)
  • Maximum Flue Gas Temperature : C Recuperator - 1260 deg C (2300 deg F)|M Recuperator - 1150 deg C (2100 deg F)
  • Maintenance Interval : Twice per year (more frequent if media is contaminated)
  • Combustion Principle : High‑velocity staged combustion with flue gas recirculation
  • Operating Modes : On/Off, cyclic operation
  • Burner Versions : ECOMAX LE..C, ECOMAX LE..M
  • Adjusting Range : 60 to 100%
  • Flame Velocity : 130-170 m/s (430-560 ft/s)
  • Capacity Range : (LE 1) - 36 kW/136 kBTU/h, (LE 2) - 60 kW/227 kBTU/h, (LE 3) - 100 kW/378 kBTU/h
  • Ignition Type : Direct Spark Ignition
  • Flame Control : Flame rod (UV sensor optional)
  • Heating Type : Radiant tube heating
  • Flame Length : 300 to 450 mm (1 to 1.5 ft) depending on model
  • Control Type : On/Off or Low/High/Off (NFPA)
  • Applications : Indirect heating (radiant tube systems)
  • Burner Type : Low‑NOx self‑recuperative gas burner
  • Approvals : EN 746-2, 2006/42/EC
  • Material : Cast Aluminium, Double‑Wall Design
  • Gas Type : Natural gas (L and H quality)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
22801300
Insulation 4_5(A) -casing/flue gas
22801300
Insulation 4_5(A) -casing/flue gas
HK405831
SHIM,ECOMAX 0C,FLUE GAS INEX SISC,84MM O
HK405831
SHIM,ECOMAX 0C,FLUE GAS INEX SISC,84MM O
KS21100687
Electrode Eco 2 -545-A=551-MT
KS21100687
Electrode Eco 2 -545-A=551-MT
KS21103986
Elektrode Eco 3 -695-A= 780-MT-APM
KS21103986
Elektrode Eco 3 -695-A= 780-MT-APM
KS21104121
Elektrode Eco 4 -695-A= 822-GD-APM
KS21104121
Elektrode Eco 4 -695-A= 822-GD-APM
KS21106221
SI ECO 1 545 A 566 MT APM ECOMAX 1C545,V
KS21106221
SI ECO 1 545 A 566 MT APM ECOMAX 1C545,V
KS21800137
GSKT SET ECO 1C/2C ECOMAX 1C/2C
KS21800137
GSKT SET ECO 1C/2C ECOMAX 1C/2C
KS21800154
Dichtung-Set Eco 3C
KS21800154
Dichtung-Set Eco 3C
KS21801029
Gaslanze ECO 4C/M-695-SB/(31)
KS21801029
Gaslanze ECO 4C/M-695-SB/(31)
KS21802412
Gaslanze ECO 1M-695-SB/(33)
KS21802412
Gaslanze ECO 1M-695-SB/(33)