/content/process/us/en/search.html

self recuperative and radiant tube burners

SER-C Ceramic Tube

For indirect heating with self recuperative burners

Overview
Ceramic tubes for indirect heating with self recuperative burners.

Features & Benefits:
  • External diameter: 100 mm
  • Internal diameter: 88 mm Length W: 1400 mm
  • Flange connection for ECOMAX 0C
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS22105776
SER-C 162/148-W2400-ECO 2C
KS22105776
SER-C 162/148-W2400-ECO 2C
KS88106676
VCS1T25N/25N05NLWSR/PPPP/PPPP
KS88106676
VCS1T25N/25N05NLWSR/PPPP/PPPP
LBE21804944
SER-C 202/188-W1800-ECO 1C/2C
LBE21804944
SER-C 202/188-W1800-ECO 1C/2C
LBE22105926
SER-C 202/188-W2600-Eco 3C
LBE22105926
SER-C 202/188-W2600-Eco 3C
LBE22106612
SER-C 202/188-W2900F3
LBE22106612
SER-C 202/188-W2900F3
LBE22106613
SER-C 162/148-W2900F2
LBE22106613
SER-C 162/148-W2900F2
LBE22106621
SER-C 202/188-W2300F3
LBE22106621
SER-C 202/188-W2300F3
LBE22900045
Gasket, SER-C 142_162F-FGT Eco 1/2-Ofen
LBE22900045
Gasket, SER-C 142_162F-FGT Eco 1/2-Ofen