/content/process/us/en/search.html

self recuperative and radiant tube burners

UNI-RAD®

Custom designed furnace burner with plug in reucuperator, custom designed for each customer application.

Overview
MAXON's UNI-RAD® Radiant Tube Burner produces an extremely stable and luminous flame that maximizes heat transfer throughout radiant tube furnaces. Flame ignition is maintained by a patented continuous spark system that ensures ignition each and every time without fragile, porcelain ignitors. This patented ignition system enables UNI-RAD® to pulse fire radiant tubes producing longer tube lives for reduced furnace ownership expense. Options are available to operate with preheated combustion air to 1200°F (650°C) to reduce your fuel consumption and operational expenses.

Features & Benefits:
  • Plasma Type Ignition: Unlike most spark ignited burners, the UNI-RAD Burner provides a zone of ionized air enriched with a small quantity of combustion gas to provide high energy ignition
  • Annular Ignition Electrodes: The UNI-RAD Burner does not use a conventional spark plug; instead, the primary air and gas inlet tubes provide the electrical path for the ignition spark. This design feature provides many times the electrode area for extended life and positive burner ignition
  • Adjustable Flame Length: The flame length may be tailored to your specific needs by changing the combustion air to ignition air ratios. This simple adjustment allows the burner to obtain optimum tube temperature uniformity over a wide range of firing rates and preheated air temperatures
  • Wide Input Range: The unique design of the UNIRAD Burner allows it to operate over a large range of fuel gas inputs. Stability is maintained and flame length is controllable with firing rates ranging from as little as 80,000 Btu/hr input to as much as 700,000 Btu/hr
  • Instantaneous Ignition: The burner’s continuous plasma spark provides instantaneous ignition allowing the burner to operate from the Duration Adjusting Type (DAT) output from a Proportional, Integral, Derivative (PID) Control Loop. Please note, continuous sparking is not mandatory with the UNIRAD Burner; intermittent sparking has been tested in several applications. When controlled using the appropriate valving, single point tube temperature variations may be reduced to as little as plus or minus 4° F (2.2°C). Contact Maxon for details
  • Flame Supervision: The UNI-RAD Burner may be used in conjunction with IR or UV scanner flame supervision equipment. Contact Maxon for details
  • Super Forced Cooling: In applications requiring rapid cooling, the UNI-RAD Burner has been used with secondary cooling manifolds to provide high rates of heat removal using conventional radiant tubes. The UNI-RAD Burner can sustain radiant tube pressure in excess of 10 PSIG (0.7 bars)
  • Radiant Tube Types: The UNI-RAD System is suitable for use on customer-supplied pressure tubes, negative pressure tubes, and electrified radiant tubes
More Information:
Specifications

Applications & Compatibility

  • Applications
    • Heat treatment lines in metals industry (W-shaped and U-shaped tubes)

Burner/Flame‑Related Lengths

  • Typical Radiant Tube Length
    • > 4 m

Air/Exhaust/Flue Gas Temperatures

  • Stack Temperature
    • 640 to 750 deg C (1184 to 1382 deg F) at 3% O₂

System/Upgrade Compatibility

  • Recuperator Compatibility
    • Radiant tube ID ≥ 186 mm (7 in), length > 4 m (15.7 in), leg spacing > 600 mm (23.6 in)

Processing & Performance Metrics

  • NOx Emissions
    • 140 to 250 mg/m³ at 3% O₂ (optimized via FGR)
  • Efficiency
    • 64% to 70% (Hi) (Burner + Recuperator)
  • Capacity Range
    • 100 to 200 kW (Lower Heating Value - LHV)

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Installation & Mounting Specifications

  • Installation Notes
    • Gas nozzle must be flush with burner tip inner face

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Plasma type high energy ignition (no spark plug)
  • Flame Type
    • Long, luminous diffusion flame
  • Flame Supervision
    • UV or IR Scanners

Fuel, Gas & Media Specifications

  • Hydrogen Capability
    • 100% H₂ capable
  • Fuel Type
    • Natural Gas (NG), Liquefied Petroleum Gas (LPG), Coke Oven Gas (COG), LNG, Hydrogen (up to 100%)

Control, Logic & Functional Behavior

  • Control Type
    • On/Off (modulation possible within limits)

Air & Combustion Air Specifications

  • Combustion Air Requirements
    • Dry, clean, no condensate

Combustion/Furnace/Chamber Temperatures

  • Combustion Air Preheat Temperature
    • 500 to 600 deg C (932 to 1112 deg F)

Overview

  • Burner Type
    • Nozzle‑mix burner

Standards & Certifications

  • Approvals
    • Compliant with Eurasian Customs Union standards

Applications & Compatibility

  • Applications
    • Heat treatment lines in metals industry (W-shaped and U-shaped tubes)

Burner/Flame‑Related Lengths

  • Typical Radiant Tube Length
    • > 4 m

Air/Exhaust/Flue Gas Temperatures

  • Stack Temperature
    • 640 to 750 deg C (1184 to 1382 deg F) at 3% O₂

System/Upgrade Compatibility

  • Recuperator Compatibility
    • Radiant tube ID ≥ 186 mm (7 in), length > 4 m (15.7 in), leg spacing > 600 mm (23.6 in)

Processing & Performance Metrics

  • NOx Emissions
    • 140 to 250 mg/m³ at 3% O₂ (optimized via FGR)
  • Efficiency
    • 64% to 70% (Hi) (Burner + Recuperator)
  • Capacity Range
    • 100 to 200 kW (Lower Heating Value - LHV)

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Installation & Mounting Specifications

  • Installation Notes
    • Gas nozzle must be flush with burner tip inner face

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Plasma type high energy ignition (no spark plug)
  • Flame Type
    • Long, luminous diffusion flame
  • Flame Supervision
    • UV or IR Scanners

Fuel, Gas & Media Specifications

  • Hydrogen Capability
    • 100% H₂ capable
  • Fuel Type
    • Natural Gas (NG), Liquefied Petroleum Gas (LPG), Coke Oven Gas (COG), LNG, Hydrogen (up to 100%)

Control, Logic & Functional Behavior

  • Control Type
    • On/Off (modulation possible within limits)

Air & Combustion Air Specifications

  • Combustion Air Requirements
    • Dry, clean, no condensate

Combustion/Furnace/Chamber Temperatures

  • Combustion Air Preheat Temperature
    • 500 to 600 deg C (932 to 1112 deg F)

Overview

  • Burner Type
    • Nozzle‑mix burner

Standards & Certifications

  • Approvals
    • Compliant with Eurasian Customs Union standards
  • Applications : Heat treatment lines in metals industry (W-shaped and U-shaped tubes)
  • Typical Radiant Tube Length : > 4 m
  • Stack Temperature : 640 to 750 deg C (1184 to 1382 deg F) at 3% O₂
  • Recuperator Compatibility : Radiant tube ID ≥ 186 mm (7 in), length > 4 m (15.7 in), leg spacing > 600 mm (23.6 in)
  • NOx Emissions : 140 to 250 mg/m³ at 3% O₂ (optimized via FGR)
  • Maintenance Interval : Twice per year (more frequent if media is contaminated)
  • Installation Notes : Gas nozzle must be flush with burner tip inner face
  • Ignition Type : Plasma type high energy ignition (no spark plug)
  • Hydrogen Capability : 100% H₂ capable
  • Fuel Type : Natural Gas (NG), Liquefied Petroleum Gas (LPG), Coke Oven Gas (COG), LNG, Hydrogen (up to 100%)
  • Flame Type : Long, luminous diffusion flame
  • Flame Supervision : UV or IR Scanners
  • Efficiency : 64% to 70% (Hi) (Burner + Recuperator)
  • Control Type : On/Off (modulation possible within limits)
  • Combustion Air Requirements : Dry, clean, no condensate
  • Combustion Air Preheat Temperature : 500 to 600 deg C (932 to 1112 deg F)
  • Capacity Range : 100 to 200 kW (Lower Heating Value - LHV)
  • Burner Type : Nozzle‑mix burner
  • Approvals : Compliant with Eurasian Customs Union standards
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1049543
MOD 5"-1.5" BRNR AIR INLT HSG
1049543
MOD 5"-1.5" BRNR AIR INLT HSG
1050671
.625" ID CRMC INSL
1050671
.625" ID CRMC INSL
1052392
3.75"-4.875" RECUP TBNG L=19"
1052392
3.75"-4.875" RECUP TBNG L=19"
1053138
15.5" AIR INLT TB ASY
1053138
15.5" AIR INLT TB ASY
1053173
1.25"-4.25"C BRNR AIR INLT HSG
1053173
1.25"-4.25"C BRNR AIR INLT HSG
1053174
1.5"-6"C BRNR AIR INLT HSG
1053174
1.5"-6"C BRNR AIR INLT HSG
1053208
MOD 4" RECUP
1053208
MOD 4" RECUP
1053232
7.625" OD UNI-RAD RING
1053232
7.625" OD UNI-RAD RING
1053236
8.875" OD UNI-RAD RING
1053236
8.875" OD UNI-RAD RING
1056165
IGN ROD
1056165
IGN ROD